(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • We are upgrading our website for a better purchasing experience. Stay tuned for more updates! Know more
  • IMPORTANT: Please remember your log-in details, as you need to re-log in post the website upgrade. Reset in case: Forgot log-in ID OR Forgot Password

Explain Bearings with Housings – Check Types, Materials, and Range

Categories:

Bearings

Publish Date: 6 Oct 2025

Bearings with Housings (also known as bearing units or mounted bearings) are integrated assemblies designed to support rotating shafts securely and accurately. They combine a bearing and a housing into a single ready-to-mount unit, simplifying installation and maintenance while ensuring stable shaft alignment. These assemblies play a vital role in achieving smooth motion and minimizing friction in various machinery systems.

Main Body Shapes and Features

Main Body Shape Description Typical Use Case
Flanged Flat flange base for easy side mounting General-purpose installation
Flanged, Pilot Type Flange with positioning pilot for exact alignment Precision mounting
T-Shaped / L-Shaped Structural shape to support from different sides Machinery frames
Block Type Compact solid block design High load applications
Bottom Mount Mounted from below, saves surface space Compact assembly systems
Front Mount Mounted from the front for easy service Easily accessible units

Bearing Types and Load Characteristics

Bearing Type Load Type Performance Features
Deep Groove Ball Bearing Radial & Axial Smooth rotation, versatile use
Needle Roller Bearing with Thrust Ball Bearings Radial + Thrust High radial capacity and thrust support
Angular Contact Bearing (Back-to-Back Combination) Combined High precision, supports axial load from both directions

Bearing Inner Diameter Range (Detailed Guide)

The Bearing Inner Diameter (d) is one of the most critical parameters when selecting bearings with housings, as it directly determines shaft compatibility, load capacity, and rotational performance. The typical range of 3 mm to 50 mm covers a broad spectrum of industrial and automation applications—from miniature precision equipment to medium-duty mechanical systems.

Detailed Range Classification

Inner Diameter Range Typical Shaft Size Category Common Applications Characteristics
3 mm – 10 mm Micro / Miniature Robotics, electronics assembly, precision instruments Compact design, lightweight, supports high-speed rotation with minimal friction
10 mm – 20 mm Small Conveyors, small actuators, motor drives Good balance of strength and speed; used in compact machinery
20 mm – 35 mm Medium Industrial automation equipment, packaging machines Handles moderate loads with longer service life and stable motion
35 mm – 50 mm Medium-Large Machine tools, transport rollers, heavy conveyor systems High rigidity and load-bearing capacity for demanding environments

Bearings with Housings offer durability, high load support, and precise shaft movement across multiple industries. By selecting the optimal combination of bearing type, housing shape, and material, engineers can achieve long-lasting performance and simplified equipment maintenance.

Published By

Vishal Dhara

Share on:

whatsapp-qr whatsapp-icon