(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
4 items
Loading...
Brand |
|
---|---|
CAD |
|
You can add up to 6 items per a category to the compare list.
Bushings For Locating Pins - Shouldered, Press Fit Easy Mounting
MISUMI
From: ₹ 278.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
One-Touch Fittings Straight Male Connector, Hex Flat【1-50 Pieces Per Package】
MISUMI
One-Touch Fitting Straight, Hex, Male Connector
One-Touch Fittings are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Straight Male Thread
● Applicable Tube O.D. (mm.) : 4, 6, 8, 10 and 12
● Thread size : M5, R1/8, R1/4, R3/8 and R1/2
● Operating Temperature Range(°C) : -20 to 80
● Operating Pressure Range (MPa) : 0 to 1.0
● Material
Body - PBT (Polybutylene Terephthalate)
[Application]
It is suitable for automation machine in pneumatic system
From: ₹ 37.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Linear Guides Standard Block-Low Profile
MISUMI
Linear Guides Standard Block-Low Profile
These linear guides or linear slides are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of sizes to choose from.
[Feature]
● Rail Length Minimum/Maximum (mm.): 160 and 520
● Assembly Height (mm.): 24, 28, 33, and 42
● Option: Set (Rail + Block) / Block only
● Material: Carbon Steel
[Application]
It is used in a variety of machines such as CNC machines, 3D printers, measuring instruments, and so on.
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Rolled Ball Screws Shaft Dia.15 Lead 5/10/16/20 Accuracy Grade C7
MISUMI
- Rolled Ball Screws Shaft Dia.15 Lead 5/10/16/20 Accuracy Grade C7 from MISUMI.
- The Rolled Ball Screws have a shaft diameter of 15 mm and are available in four different lead sizes: 5mm, 10mm, 16mm or 20mm.
- The accuracy grade option for this product is C7.
- The overall length of the shaft screw can be customized to fit a range of configurations, from 150mm to 1200mm, in 1mm increments.
- The lead twisting direction for this product is right-handed.
- The screw shaft is made of S55C while the nut is made of SCM420.
Days to Ship: 11 Day(s) |
You can add up to 6 items per a category to the compare list.
MISUMI
T-nut or Special Slide Nut For Aluminum Frames
It is a fastener for aluminum Frames. It is a fastener for aluminum Frames. It has varieties of sizes
[Features]
• Pre-Assembly: Insert from the slot ends before assembly
• Suitable for: Aluminum Frames 4545 series (slot width 10 mm.)
• Can support bolt size : M4, M5, M6, M8 and M10
• Material : S10C (Equivalent)
[Applications]
Suitable for use with bolt and aluminum Frames 4545 series (slot width 10 mm.)., for assembling machine components
From: ₹ 10.98 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
O Rings GB Standards【2-100 Pieces Per Package】
MISUMI
O Rings GB Standards
These O Rings are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of sizes to choose from.
[Feature]
● Inner Diameter Minimum/ Maximum (mm.) : 1.8 to 250
● Thickness Minimum/ Maximum (mm.) : 1.8 to 7
● Material : Nitrile Rubber (Black) or Fluoro Rubber (Brown)
● Operating Temperature Range (℃)
Nitrile Rubber : -20 to 100
Fluoro Rubber : -10 to 200
[Application]
O-rings are utilized across multiple industries to prevent the leakage of fluids or gases between two components
From: ₹ 1,316.67 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Round Flange Linear Bushings Double Liner Standard
MISUMI
Round Flange Linear Bushings Double Liner Standard
These Linear Bushings are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Features]
● Support Shaft Diameter Minimum/Maximum (mm.): 10 and 30
● Overall Length Minimum/Maximum (mm.): 55 and 123
● Shape : Round Flange
● Material:
- Housing - SUJ2 Equivalent
- Ball - SUJ2 Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.
From: ₹ 421.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Disc Couplings High Regidity Double Disc, Clamping Type
MISUMI
· C-SCPW series Disc Couplings High Rigidity Double Disc, Clamping Type
· Type of Coupling: C-SCPW.
· Applicable motor types: recommended for servo motors, stepping motors.
· Maximum Rotational Speed Range: 4001 ~ 10000 (r/min).
· Maximum Rotational Speed: 10000 (r/min).
· Allowable Angular Misalignment: 1.0, 1.2 and 1.5°
· Disc Type: Double Discs.
· Body material: Aluminum Alloy.
· Disc material: Stainless Steel.
· Lock bolt: Steel SCM435 surface treatment Ferro ferric Oxide Protective Film.
· Operating for working in high temperature -80 to 300 °C
· Accessories: Hex socket bolt (Clamping bolt).
From: ₹ 3,252.25 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Locating Pins - Straight, Tapered
MISUMI
This Straight, Press Fit Type product archives a short lead time and low price by narrowing the size and tolerance for specific applications.
From: ₹ 104.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
From: ₹ 162.76 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
4545 Aluminum Frame Slot Width 10
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
3060 Aluminum Frame Slot Width 8
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Leveling Mounts Anti-Vibration Rubber
MISUMI
- Economy series Leveling Mounts, Anti-Vibration Rubber.
- Type: Adjusting Bolt with Rubber Foot pad.
- The part number is C-CFBR.
- Body Material: Q235 Carbon Steel.
- Body Surface Treatment: Zinc Plating solution.
- Bottom Pads Part: Rubber.
- Nominal of Thread size (M): 12, 16, 20 and 24.
- Thread Length size: 100, 120, 150, 180 and 200 mm.
- Screw is smooth and can be manually for assembly.
- This is an economy series; The price is cheaper than the MISUMI standard product.
From: ₹ 457.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Leveling Mounts Anti-Vibration
MISUMI
- Economy series Leveling Mounts, Anti-Vibration.
- Type: Adjusting Bolt with Rubber Foot.
- Part number for series including of C-CFJSN and C-CFJSNS.
- Body Material: Q235 Carbon Steel and Stainless steel.
- Body Surface Treatment: Black plating for Q235 Carbon Steel.
- Bottom Pads Part: Rubber.
- Nominal of Thread size (M): 8, 10, 12, 16, 20 and 24.
- Thread Length size: 60, 80, 100, 120, 150, 180 and 200 mm.
- This is an economy series; The price is cheaper than the MISUMI standard product.
From: ₹ 235.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Special Die-Cast Standard Bracket For European Standard Aluminum Profiles With Groove Width of 8 mm
MISUMI
From: ₹ 60.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
4040 Aluminum Frame Slot Width 10
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Single Axis Actuators KS86 Standard/KSC86 With Cover
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
- Lead Screws-Both Ends Stepped
- C-MTSRW and C-MTSTRW both are in MISUMI economy series.
- Screw Turn Direction : Right-hand thread
- Material of C-MTSRW Lead Screws: Equivalent to S45C
- Material of C-MTSTRW Lead Screws: Equivalent to SUS303
- Thread Nominal Dia.: 8, 10, 12, 14, 16, 20, 22 and 25 mm.
- Shaft Overall Length L: 80-1200 mm.
- Thead pitch: 1.5, 2, 3 ,4 and 5
- How to select code for order please check on Misumi Economy catalog and Misumi official website.
Days to Ship: 13 Day(s) |
You can add up to 6 items per a category to the compare list.
MISUMI
Timing Pulleys S8M
Timing Pulleys are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Belt Width Used (mm.) : 15 and 25
● Applicable with Belt Type : S8M
● Number of Teeth : 18, 19, 22, 24 and 25
● Shaft Bore Diameter Minimum/Maximum (mm.) : 12 to 30
● Shaft Bore Specs. : New JIS keyway + Tap
● Material : Aluminum Alloy
● Surface treatment : Clear Anodized
[Application]
Timing pulleys are frequently utilized in systems that incorporate timing belts to regulate and govern the movement of the machinery.
From: ₹ 971.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
From: ₹ 4,145.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Days to Ship: 10 Day(s) |
You can add up to 6 items per a category to the compare list.
MISUMI
Flanged Small Ball Bearings
Flanged small ball bearings are commonly used in applications such as dental handpieces and miniature pumps. These bearings are available in various sizes to choose from.
[Feature]
● Bearing Size Standards: Metric System
● Inner Diameter Minimum / Maximum (mm.) : 10 and 50
● Outer Diameter Minimum / Maximum (mm.) : 26 and 110
● Width Minimum / Maximum (mm.) : 8 and 27
● Precision (JIS) : Class 0
● Bearing Type : Closed (Double Shielded (ZZ))
● Load Direction : Radial Load
[Application]
It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
From: ₹ 74.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
In addition to the shaft hole machined type, we also offer shaft hole rough machined products (S specification) that allow for free additional machining.
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: ₹ 832.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Miniature Linear Guides Wide Rails
MISUMI
Miniature Linear Guides Wide Rails
These linear guides or linear slides are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of sizes to choose from.
[Feature]
● Rail Length Minimum/Maximum (mm.): 50 and 670
● Assembly Height (mm.): 9, 12, 14 and 16
● Rail Type : Wide Rail
● Option: Set (Rail + Block) / Block only
● Material: Rail- Bearing steel, Block - SUS440C
[Application]
It is used in a variety of machines such as CNC machines, 3D printers, measuring instruments, and so on.
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Ball Plungers Stainless Steel, SUS Ball/POM Ball【10-20 Pieces Per Package】
MISUMI
From: ₹ 536.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
From: ₹ 91.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
Handles Round Bar
These handles are designed for convenient opening and closing the doors, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes and materials to choose from.
[Feature]
- Mounting Pitch Minimum / Maximum (mm.) : 80 and 288
- Overall Height Minimum / Maximum (mm.) : 37 and 87
- Mounting Method : Female Thread
- Screw size : M5, M6 and M8 Coarse
- Material : SUM22L, SUS304 and Aluminum
[Application]
It is used to grab the doors before opening and closing.
From: ₹ 149.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Round Wire Coil Springs, Defection O.D. Referenced, Stainless Steel, Heavy Load
MISUMI
[Features]·This is an outer diameter standard type spring. Note that this product is manufactured with priority given to the outer diameter tolerance. ·Although it is a stainless steel spring, it is magnetic. Please note.
From: ₹ 46.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
Timing Belts T5
It is a trapezoidal tooth profile timing belt. This belt always uses for regular torque transmission in an automation machine
[Features]
• Belt Shape: Closed End
• Belt Tooth Type: T5 (trapezoidal tooth profile)
• Tooth Pitch: 5 mm.
• Belt Width: 10, 15, 20, 25 and 50 mm.
• Circumference Length Shortest/Longest: 185 mm. and 1630 mm.
• Belt Operating Temperature Range: 0 to 80℃.
• Material:
Tooth rubber: Chloroprene
Core wire: Glass Fiber
[Applications]
Suitable for use with a timing pulley in a transmission system in an automation machine
From: ₹ 339.00 |
---|
Days to Ship: Same day or more |
Loading...
Loading...
Loading...
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy