(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
36 items
You can add up to 6 items per a category to the compare list.
Single Axis Actuators KS86 Standard/KSC86 With Cover
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Single Axis Actuators KS60 Standard/KSC60 With Cover
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Single Axis Actuators LX30 Standard / Cover Type
MISUMI
MISUMI Single Axis Actuators LX30 Standard/Cover Type are high-precision linear motion devices tailored for diverse industrial and automation applications, known for their robustness and flexibility.
Key Features:
Motor Mounting Orientation: Straight, for flexible installation.
Main Body and Components: The main body provided, with customer-installed motors.
Ball Screw Shaft: 10 mm diameter with a rolled ball screw drive for smooth, accurate movement.
Slider Material: Chrome molybdenum steel for strength and durability.
Durable Construction: Designed to withstand rigorous industrial environments.
High Precision: Ensures accurate positioning for critical applications.
Customizable Setup: Adaptable to a variety of industrial setups and requirements.Ideal for tasks requiring precise, controlled linear movement, these actuators are a robust choice for industrial machinery and automation systems.
Days to Ship: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Single Axis Actuators LX45 Standard / Cover Type
MISUMI
The MISUMI Single Axis Actuators LX45 Standard/Cover Type are designed for high-precision linear motion in a variety of industrial and automation applications. These actuators are recognized for their robust construction and high functionality.
Key Features:
Motor Mounting Orientation: Straight, allowing for versatile installation options.
Main Body and Components: The main body is the primary component, with motors to be installed by the customer.
Drive Method: Features a rolled ball screw for smooth and precise motion.
Slider Material: Made from chrome molybdenum steel, ensuring strength and durability in demanding applications.
Additional Specifications: Detailed specifications include a standard length of 1 pc, a cover provided, and various other dimensions and features.
Ideal for tasks requiring precise, controlled linear movement, these actuators are a robust choice for industrial machinery and automation systems.
Days to Ship: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Single Axis Actuators KS50 Standard/KSC50 With Cover
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Single Axis Actuators LX20 Standard / Cover Type
MISUMI
The MISUMI Single Axis Actuators LX20 Standard/Cover Type are precision linear motion devices designed for various industrial and automation applications, notable for their robust construction and customizable options.
Key Features:
Motor Mounting Orientation: Straight orientation.
Main Body and Components: Main body as the primary component; motors installed by customers.
Table Length: 33.2 mm, compact yet effective working area.
Ball Screw Shaft: Diameter of 6 mm with rolled ball screw drive method.
Slider Material: Chrome molybdenum steel for strength and durability.
Surface Treatment: Low-temperature black chrome treatment for resilience.
Operating Temperature: Effective operation in temperatures from 0°C to 50°C.
These actuators are ideal for applications requiring precise, controlled linear movement, and their durable construction makes them suitable for both industrial machinery and automation systems.
Days to Ship: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Single Axis Actuators LX30 Motor Folded Type
MISUMI
The MISUMI Single Axis Actuators LX30 Motor Folded Type are designed for high-precision linear motion, suitable for various industrial and automation applications. These actuators are known for their compact design and adaptability.
Key Features:
Actuator Type: Linear axis actuator with cover, offering protection and enhanced durability.
Motor Mounting: Folded type motor mounting for space efficiency.
Dimensions: Short actuator length for compact applications.
Pulley Diameter Options: Available with no attachment, pulley inner diameter options of Ø6 and Ø8.
Size and Capacity: Designed to accommodate specific size and weight requirements, ensuring suitability for various applications.
Ideal for tasks requiring precise and controlled linear movement, these actuators are a robust choice for industrial machinery and automation systems.
Days to Ship: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
IMAO CORPORATION
The main body combines stable sliding with T-grooves on three faces for easy mounting, achieving the optimal cross-section shape with maximum strength. The slide mechanism uses materials with excellent abrasion resistance and self-lubrication, and is usable long-term for loads from top, bottom, left, and right.
From: ₹ 23,604.91 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
THK
A compact, high stiffness, and highly accurate actuator with an integrated inner block consisting of an LM block and a ball screw nut.
Also, the housing A/B doubles as a support unit, and the inner block doubles as a table.
It has become possible to significantly reduce design and assembly labor-hours.
[Features]
・ Since it is arranged at a contact angle of 45° so that the load is equal in 4 directions, it can be used in any posture.
・ Since the straight guide section has a 4-row circular arc groove, there is no gap and highly stiff guidance can be obtained.
・ Changes in frictional resistance due to load fluctuations are minimized and follow high accurate feed.
・ The U-shaped cross-sectional outer rail improves stiffness against moments and twists.
Days to Ship: 23 Day(s) or more |
You can add up to 6 items per a category to the compare list.
THK
A compact, high-rigidity and high-precision actuator with an integrated inner block consisting of an LM block and ball screw nut.
In addition, as the housing A/B serves as a support unit and the inner block serves as a table, it is possible to dramatically reduce the steps in designing and assembling.
[Features]
· Arranged to make contact at an angle of 45° such that the load is equal in 4 directions, enabling use in various positions.
· The linear guide is made of 4 rows of circular arced grooves for a highly rigid guide with no cracks.
· Changes to friction resistance due to changes in load are suppressed as far as possible, promoting high-accuracy feeding.
· The U-shaped cross-sectional outer rail improves rigidity against moment and torsion.
[Effects of Using Ball Retainer]
· The grease retention capacity has been improved, allowing long-term maintenance-free operation. (QZ Lubricator is attached to the ball screw.)
· Eliminates mutual friction between balls, reduces torque fluctuation and achieves excellent sliding performance.
· In addition, since the basic dynamic load rating of the LM guide and ball screw is higher than conventional products, it has a long service life.
Days to Ship: 23 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Single Axis Actuators LX26 Standard / Cover Type
MISUMI
MISUMI's Single Axis Actuators LX26 Standard/Cover Type are high-precision linear motion devices suitable for a wide range of industrial and automation applications. These actuators are designed for flexibility and efficiency.
Key Features:
Motor Mounting Orientation: Straight, allowing for versatile installation options.
Main Body and Components: Main body provided, with motors to be installed by the customer.
Table Length: 47.4 mm, offering a compact and efficient working area.
Ball Screw Shaft: Diameter of 8 mm with a rolled ball screw drive method for precise movement.
Slider Material: Constructed from chrome molybdenum steel, ensuring strength and longevity.
Surface Treatment: Slider treated with low-temperature black chrome for enhanced durability.
Operating Temperature: Capable of operating in ambient temperatures ranging from 0°C to 50°C.
Designed for both robustness and precision, these actuators are ideal for applications that require reliable and controlled linear movement, enhancing productivity and operational efficiency.
Days to Ship: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Single Axis Actuators LS10 [C-Value - Driven by Ball Screw]
MISUMI
Single Axis Actuators enabling medium accuracy transferring/positioning operations economically.
Days to Ship: 13 Day(s) |
You can add up to 6 items per a category to the compare list.
Single Axis Actuators LST10 [C-Value - Driven by Belt]
MISUMI
Belt-driven Single Axis Actuators enabling long stroke- /fast speed-transferring/positioning operations economically.
Days to Ship: 13 Day(s) |
You can add up to 6 items per a category to the compare list.
Single Axis Actuators KS40 Standard/KSC40 With Cover
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
THK
A compact, high stiffness, and highly accurate actuator with an integrated inner block consisting of an LM block and a ball screw nut.
Also, the housing A/B doubles as a support unit, and the inner block doubles as a table.
It has become possible to significantly reduce design and assembly labor-hours.
[Features]
・ Since it is arranged at a contact angle of 45° so that the load is equal in 4 directions, it can be used in any posture.
・ Since the straight guide section has a 4-row circular arc groove, there is no gap and highly stiff guidance can be obtained.
・ Changes in frictional resistance due to load fluctuations are minimized and follow high accurate feed.
・ The U-shaped cross-sectional outer rail improves stiffness against moments and twists.
Days to Ship: 20 Day(s) or more |
You can add up to 6 items per a category to the compare list.
THK
With a compact and highly stiff structure that integrates the LM guide, ball screw, and support unit, 5 semi-custom made actuators ideal for high accurate positioning are available.
[Features]
[5 custom made]
・ Dowel Holes: Dowel holes are provided for alignment during assembly. It is also useful for preventing misalignment and reproducibility when replacing products
・ Positioning metal bolt: Positioning metal bolts are installed for origin alignment during assembly. It is also useful for reproducibility of the origin position when replacing the motor
・ Sub-table side greasing hole: By processing a grease hole on the side of the sub table and attaching a grease fitting, greasing is possible without removing the cover
・ AP-C processing: Surface treatment (THK, AP-C treatment) is applied to improve corrosion resistance
・ AFF grease for clean environment: THK and AFF grease are sealed for a clean environment to suppress dust generation
[Selection of sensors and sensor rails]
・ Please refer to the selection list on the "Product Information" tab
Days to Ship: 23 Day(s) or more |
You can add up to 6 items per a category to the compare list.
THK
A compact, high stiffness, and highly accurate actuator with an integrated inner block consisting of an LM block and a ball screw nut.
Also, the housing A/B doubles as a support unit, and the inner block doubles as a table.
It has become possible to significantly reduce design and assembly labor-hours.
[Features]
・ Since it is arranged at a contact angle of 45° so that the load is equal in 4 directions, it can be used in any posture.
・ Since the straight guide section has a 4-row circular arc groove, there is no gap and highly stiff guidance can be obtained.
・ Changes in frictional resistance due to load fluctuations are minimized and follow high accurate feed.
・ The U-shaped cross-sectional outer rail improves stiffness against moments and twists.
Days to Ship: 20 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Single Axis Actuators LS12 [C-Value - Driven by Ball Screw]
MISUMI
Single Axis Actuators enabling medium accuracy level transferring/positioning operations economically.
Days to Ship: 13 Day(s) |
You can add up to 6 items per a category to the compare list.
Days to Ship: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
THK
With a compact and highly stiff structure that integrates the LM guide, ball screw, and support unit, 5 semi-custom made actuators ideal for high accurate positioning are available.
[Features]
[5 custom made]
・ Dowel Holes: Dowel holes are provided for alignment during assembly. It is also useful for preventing misalignment and reproducibility when replacing products
・ Positioning metal bolt: Positioning metal bolts are installed for origin alignment during assembly. It is also useful for reproducibility of the origin position when replacing the motor
・ Sub-table side greasing hole: By processing a grease hole on the side of the sub table and attaching a grease fitting, greasing is possible without removing the cover
・ AP-C processing: Surface treatment (THK, AP-C treatment) is applied to improve corrosion resistance
・ AFF grease for clean environment: THK and AFF grease are sealed for a clean environment to suppress dust generation
[Selection of sensors and sensor rails]
・ Please refer to the selection list on the "Product Information" tab
Days to Ship: 23 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Single Axis Actuators LX45 Motor Folded Type
MISUMI
■ Features· MISUMI Products: High accuracy, high rigidity, compact LX, low-cost LS, KU that's ideal for high accuracy and high load capacity. You can select LX with motor (servo motor, stepper motor) or without motor. Fast delivery and low price even on a large order.
Days to Ship: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Actuator Unit (Opening and Closing Type) (MAU5040SW)
IMAO CORPORATION
The main body combines stable sliding with T-grooves on three faces for easy mounting, achieving the optimal cross-section shape with maximum strength. The slide mechanism uses materials with excellent abrasion resistance and self-lubrication, and is usable long-term for loads from top, bottom, left, and right.
From: ₹ 37,952.49 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
THK
A compact, high stiffness, and highly accurate actuator with an integrated inner block consisting of an LM block and a ball screw nut.
Also, the housing A/B doubles as a support unit, and the inner block doubles as a table.
It has become possible to significantly reduce design and assembly labor-hours.
[Features]
・ Since it is arranged at a contact angle of 45° so that the load is equal in 4 directions, it can be used in any posture.
・ Since the straight guide section has a 4-row circular arc groove, there is no gap and highly stiff guidance can be obtained.
・ Changes in frictional resistance due to load fluctuations are minimized and follow high accurate feed.
・ The U-shaped cross-sectional outer rail improves stiffness against moments and twists.
Days to Ship: 23 Day(s) or more |
You can add up to 6 items per a category to the compare list.
THK
A compact, high stiffness, and high precision actuator with an integrated inner block consisting of an LM block and a ball screw nut.
Also, the housing A/B doubles as a support unit, and the inner block doubles as a table.
Therefore, it has become possible to significantly reduce design and assembly labor-hours.
[Features]
・ Since it is arranged at a contact angle of 45° so that the load is equal in 4 directions, it can be used in any posture.
・ Since the straight guide section has a 4-row circular arc groove, there is no gap and highly stiff guidance can be obtained.
・ Changes in frictional resistance due to load fluctuations are minimized and follow high precision feed.
・ The U-shaped cross-sectional outer rail improves stiffness against moments and twists.
[Effect of adopting ball retainer]
·Due to the improved grease holding capacity, long-term maintenance-free operation has been achieved. (Lubricator QZ is attached to the ball screw section)
・ Excellent sliding performance can be obtained due to elimination of mutual friction between balls and reduced torque fluctuation.
・ In addition, the basic dynamic load rating of the LM guide and ball thread section is larger than before, so it has a long lifespan.
Days to Ship: 20 Day(s) |
You can add up to 6 items per a category to the compare list.
THK
An actuator with a compact and high-stiffness structure that integrates an LM guide, ball screw, and support unit, making it ideal for high-precision positioning.
[Features]
・ In addition to the standard specifications, the manufacturer will semi-order 5 highly requested customs, and will promptly procure and ship after ordering.
[5 custom made]
・ Dowel holes: Dowel holes are provided for alignment during assembly. It is also useful for preventing misalignment and reproducibility when replacing products.
・ Positioning Metal Bolt: Install the positioning metal bolts for origin alignment during assembly. It is also useful for reproducibility of the origin position when replacing the motor.
・ Sub-table side greasing hole: By processing a grease hole on the side of the sub table and attaching a grease fitting, greasing is possible without removing the cover.
・ AP-C processing: Surface treatment (THK, AP-C treatment) is applied to improve corrosion resistance.
・ AFF grease for clean environment: Encloses clean environment-friendly grease (THK, AFF grease) to suppress dust generation.
[Selection of sensors and sensor rails]
・ Please refer to the selection list on the "Product Information" tab.
Days to Ship: 23 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
THK
With a compact and highly stiff structure that integrates the LM guide, ball screw, and support unit, 5 semi-custom made actuators ideal for high accurate positioning are available.
[Features]
[5 custom made]
・ Dowel Holes: Dowel holes are provided for alignment during assembly. It is also useful for preventing misalignment and reproducibility when replacing products
・ Positioning metal bolt: Positioning metal bolts are installed for origin alignment during assembly. It is also useful for reproducibility of the origin position when replacing the motor
・ Sub-table side greasing hole: By processing a grease hole on the side of the sub table and attaching a grease fitting, greasing is possible without removing the cover
・ AP-C processing: Surface treatment (THK, AP-C treatment) is applied to improve corrosion resistance
・ AFF grease for clean environment: THK and AFF grease are sealed for a clean environment to suppress dust generation
[Selection of sensors and sensor rails]
・ Please refer to the selection list on the "Product Information" tab
Days to Ship: 23 Day(s) or more |
You can add up to 6 items per a category to the compare list.
THK
With a compact and highly stiff structure that integrates the LM guide, ball screw, and support unit, 5 semi-custom made actuators ideal for high accurate positioning are available.
[Features]
[5 custom made]
・ Dowel Holes: Dowel holes are provided for alignment during assembly. It is also useful for preventing misalignment and reproducibility when replacing products
・ Positioning metal bolt: Positioning metal bolts are installed for origin alignment during assembly. It is also useful for reproducibility of the origin position when replacing the motor
・ Sub-table side greasing hole: By processing a grease hole on the side of the sub table and attaching a grease fitting, greasing is possible without removing the cover
・ AP-C processing: Surface treatment (THK, AP-C treatment) is applied to improve corrosion resistance
・ AFF grease for clean environment: THK and AFF grease are sealed for a clean environment to suppress dust generation
[Selection of sensors and sensor rails]
・ Please refer to the selection list on the "Product Information" tab
Days to Ship: 23 Day(s) or more |
You can add up to 6 items per a category to the compare list.
[Medium Accuracy] Motor Bracket Mounting Fixtures for Single Axis Actuators LST10
MISUMI
This is a special jig for aligning the axis when attaching the motor bracket to LST10.
From: ₹ 1,753.20 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
THK
With a compact and highly stiff structure that integrates the LM guide, ball screw, and support unit, 5 semi-custom made actuators ideal for high accurate positioning are available.
[Features]
[5 custom made]
・ Dowel Holes: Dowel holes are provided for alignment during assembly. It is also useful for preventing misalignment and reproducibility when replacing products
・ Positioning metal bolt: Positioning metal bolts are installed for origin alignment during assembly. It is also useful for reproducibility of the origin position when replacing the motor
・ Sub-table side greasing hole: By processing a grease hole on the side of the sub table and attaching a grease fitting, greasing is possible without removing the cover
・ AP-C processing: Surface treatment (THK, AP-C treatment) is applied to improve corrosion resistance
・ AFF grease for clean environment: THK and AFF grease are sealed for a clean environment to suppress dust generation
[Selection of sensors and sensor rails]
・ Please refer to the selection list on the "Product Information" tab
Days to Ship: 23 Day(s) or more |
You can add up to 6 items per a category to the compare list.
THK
With a compact and highly stiff structure that integrates the LM guide, ball screw, and support unit, 5 semi-custom made actuators ideal for high accurate positioning are available.
[Features]
[5 custom made]
・ Dowel Holes: Dowel holes are provided for alignment during assembly. It is also useful for preventing misalignment and reproducibility when replacing products
・ Positioning metal bolt: Positioning metal bolts are installed for origin alignment during assembly. It is also useful for reproducibility of the origin position when replacing the motor
・ Sub-table side greasing hole: By processing a grease hole on the side of the sub table and attaching a grease fitting, greasing is possible without removing the cover
・ AP-C processing: Surface treatment (THK, AP-C treatment) is applied to improve corrosion resistance
・ AFF grease for clean environment: THK and AFF grease are sealed for a clean environment to suppress dust generation
[Selection of sensors and sensor rails]
・ Please refer to the selection list on the "Product Information" tab
Days to Ship: 23 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Motor Adapter Centering Tools for LX26 Actuator
MISUMI
This jig is used to align the axis of the motor attachment.
For LX26 series.
From: ₹ 1,811.70 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Motor Adapter Centering Tools for LX30 Actuator
MISUMI
This jig is used to align the axis of the motor attachment.
For LX30 series.
From: ₹ 1,811.70 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Motor Adapter Centering Tools for LX45 Actuator
MISUMI
This jig is used to align the axis of the motor attachment.
For LX45 series.
From: ₹ 1,811.70 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Motor Adapter Centering Tools for LX20 Actuator
MISUMI
This is a jig used for aligning the shaft of the motor attachment.For the LX20 series.
From: ₹ 1,811.70 |
---|
Days to Ship: 6 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Nominal (Height) |
Accuracy |
Lead(mm) |
Table |
Motor Mounting Orientation |
Main Body, Peripheral Components |
Cover |
With or w/o Motors |
Table Length L1(mm) |
Grease |
Ball Screw Shaft Dia.(Ø) |
With or w/o Lubricant Unit |
Table Width W1(mm) |
Amplifier Voltage |
With or w/o Retainer |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | IMAO CORPORATION | THK | THK | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | THK | THK | THK | MISUMI | MISUMI | THK | MISUMI | IMAO CORPORATION | THK | THK | THK | MISUMI | THK | THK | MISUMI | THK | THK | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | [Medium Accuracy] Motor Bracket Mounting Fixtures for Single Axis Actuators LST10 | |||||||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||
From | ₹ 23,604.91 | ₹ 37,952.49 | ₹ 1,753.20 | ₹ 1,811.70 | ₹ 1,811.70 | ₹ 1,811.70 | ₹ 1,811.70 | |||||||||||||||||||||||||||||
Days to Ship | 9 Day(s) or more | 9 Day(s) or more | 4 Day(s) or more | 4 Day(s) or more | 9 Day(s) or more | 4 Day(s) or more | 9 Day(s) | 8 Day(s) or more | 23 Day(s) or more | 23 Day(s) or more | 4 Day(s) or more | 7 Day(s) or more | 13 Day(s) | 13 Day(s) | 9 Day(s) or more | 20 Day(s) or more | 23 Day(s) or more | 20 Day(s) or more | 13 Day(s) | 4 Day(s) or more | 23 Day(s) or more | 9 Day(s) | 7 Day(s) or more | 23 Day(s) or more | 20 Day(s) | 23 Day(s) or more | 7 Day(s) or more | 23 Day(s) or more | 23 Day(s) or more | 6 Day(s) or more | 23 Day(s) or more | 23 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more |
Specifications | ||||||||||||||||||||||||||||||||||||
Nominal (Height) | 68 / 46 | 48 / 33 | 30 / 40 | 45 / 57 | 26 / 40 | 20 / 27 | 30 / 40 | 58 | 20 | 20 | 26 / 33 | - | - | - | 32 / 20 | 46 | 33 | 33 | - | 15 / 21 | 30 | 45 / 57 | 58 | 26 | 33 | 26 | - | 20 | 45 | - | 26 | 20 | - | - | - | - |
Accuracy | Standard Grade | Standard Grade | High Grade / Precision Grade | High Grade / Precision Grade | Standard Grade | High Grade / Precision Grade | High Grade | - | Standard Grade / High Grade / Precision Grade | Standard Grade / High Grade / Precision Grade | High Grade / Precision Grade | - | Standard Grade | Standard Grade | Standard Grade | Standard Grade / High Grade / Precision Grade | Standard Grade | Standard Grade / High Grade / Precision Grade | Standard Grade | High Grade / Precision Grade | Standard Grade | High Grade | - | Standard Grade / High Grade / Precision Grade | - | Standard Grade | - | Standard Grade | Standard Grade | - | Standard Grade | Standard Grade | - | - | - | - |
Lead(mm) | 10 ~ 20 | 5 ~ 10 | 5 ~ 10 | 10 ~ 20 | 2 ~ 10 | 1 ~ 5 | 5 ~ 10 | 3 | 1 ~ 6 | 1 ~ 6 | 2 ~ 10 | - | 2 ~ 4 | - | 1 ~ 6 | 10 ~ 20 | 6 ~ 20 | 6 ~ 10 | 5 ~ 10 | 2 | 6 ~ 10 | 10 ~ 20 | 3 | 2 ~ 6 | 6 ~ 20 | 2 ~ 6 | - | 1 ~ 6 | 10 ~ 20 | - | 2 ~ 6 | 1 ~ 6 | - | - | - | - |
Table | Long 1 pc. / Long 2 pcs. | Long 1 pc. / Long 2 pcs. | Long 1 pc. / Long 2 pcs. / Short 1 pcs / Short 2 pcs | Long 1 pc. / Long 2 pcs. / Short 1 pcs / Short 2 pcs | Long 1 pc. / Long 2 pcs. | Long 1 pc. / Long 2 pcs. | Long 1 pc. / Long 2 pcs. / Short 1 pcs / Short 2 pcs | Long 1 pc. | Long 1 pc. / Long 2 pcs. | Long 1 pc. / Long 2 pcs. | Long 1 pc. / Long 2 pcs. | - | Long 1 pc. | Long 1 pc. | Long 1 pc. / Long 2 pcs. | Long 1 pc. / Long 2 pcs. / Short 1 pcs / Short 2 pcs | Long 1 pc. / Long 2 pcs. / Short 1 pcs / Short 2 pcs | Long 1 pc. / Long 2 pcs. / Short 1 pcs / Short 2 pcs | Long 1 pc. | Long 1 pc. | Long 1 pc. / Long 2 pcs. / Short 1 pcs / Short 2 pcs | Long 1 pc. / Long 2 pcs. / Short 1 pcs / Short 2 pcs | Long 2 pcs. | Long 1 pc. / Long 2 pcs. | Long 1 pc. / Long 2 pcs. / Short 1 pcs / Short 2 pcs | Long 1 pc. / Long 2 pcs. | - | Long 1 pc. / Long 2 pcs. | Long 1 pc. / Long 2 pcs. / Short 1 pcs / Short 2 pcs | - | Long 1 pc. / Long 2 pcs. | Long 1 pc. / Long 2 pcs. | - | - | - | - |
Motor Mounting Orientation | Straight | Straight | Straight | Straight | Straight | Straight | Folded | Straight | - | Straight | Straight | - | Straight | Folded | Straight | - | Straight / Folded | - | Straight | Straight | Straight / Folded | Folded | Straight | - | - | Straight / Folded | - | Straight / Folded | Straight / Folded | - | Straight / Folded | Straight / Folded | - | - | - | - |
Main Body, Peripheral Components | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Peripheral Components | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Peripheral Components | Main Body | Main Body | Peripheral Components | Main Body | Main Body | Peripheral Components | Peripheral Components | Peripheral Components | Peripheral Components |
Cover | Not Provided / Provided | Not Provided / Provided | Not Provided / Provided | Not Provided / Provided | Not Provided / Provided | Not Provided / Provided | Not Provided / Provided | Provided | - | Not Provided / Provided | Not Provided / Provided | - | Provided | Provided | Not Provided / Provided | - | Not Provided / Provided | - | Provided | Not Provided / Provided | Not Provided / Provided | Not Provided / Provided | Provided | - | - | Not Provided / Provided | - | Not Provided / Provided | Not Provided / Provided | - | Not Provided / Provided | Not Provided / Provided | - | - | - | - |
With or w/o Motors | Not Provided (Installed by customers) | Not Provided (Installed by customers) | Not Provided (Installed by customers) | Not Provided (Installed by customers) | Not Provided (Installed by customers) | Not Provided (Installed by customers) | Not Provided (Installed by customers) | Not Provided (Installed by customers) | Not Provided (Installed by customers) | Not Provided (Installed by customers) | Not Provided (Installed by customers) | - | Not Provided (Installed by customers) | Not Provided (Installed by customers) | Not Provided (Installed by customers) | Not Provided (Installed by customers) | Not Provided (Installed by customers) | Not Provided (Installed by customers) | Not Provided (Installed by customers) | Not Provided (Installed by customers) | Not Provided (Installed by customers) | Not Provided (Installed by customers) | Not Provided (Installed by customers) | Not Provided (Installed by customers) | Not Provided (Installed by customers) | Not Provided (Installed by customers) | - | Not Provided (Installed by customers) | Not Provided (Installed by customers) | - | Not Provided (Installed by customers) | Not Provided (Installed by customers) | - | - | - | - |
Table Length L1(mm) | 75 | 51 | 28.5 ~ 54 | 43.5 ~ 81 | 47 | 33.2 | 28.5 ~ 54 | 55 | - | 33.2 | 47.4 | - | 50 | 50 | 33 | - | 39.5 ~ 76 | - | 50 | 23 | 39.5 ~ 74.4 | 43.5 ~ 81 | 55 | - | - | 47.4 ~ 64 | - | 33.2 ~ 46 | 43.5 ~ 108 | - | 47.4 ~ 64.2 | 33.2 ~ 46 | - | - | - | - |
Grease | Standard | Standard | Standard / Low Particle Generation | Standard / Low Particle Generation | Standard | Standard / Low Particle Generation | Standard | Standard | Standard | Standard | Standard / Low Particle Generation | - | Standard | Standard | Standard | Standard | Standard / Low Particle Generation | Standard | Standard | Standard / Low Particle Generation | Standard / Low Particle Generation | Standard | Standard | Standard | Standard | Standard / Low Particle Generation | - | Standard / Low Particle Generation | Standard / Low Particle Generation | - | Standard / Low Particle Generation | Standard / Low Particle Generation | - | - | - | - |
Ball Screw Shaft Dia.(Ø) | 15 | 12 | 10 | 15 | 8 | 6 | 10 | - | 6 | 6 | 8 | - | 10 | - | 8 | 15 | 13 | 10 | 12 | 5 | 10 | 15 | - | 8 | 13 | 8 | - | 6 | 15 | - | 8 | 6 | - | - | - | - |
With or w/o Lubricant Unit | Not Provided | Not Provided | Not Provided / Provided | Not Provided / Provided | Not Provided | Not Provided / Provided | Not Provided / Provided | - | Not Provided | Not Provided | Not Provided / Provided | - | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided / Provided | Not Provided | Not Provided / Provided | - | Not Provided | Not Provided | Not Provided | - | Not Provided | Not Provided | - | Not Provided | Not Provided | - | - | - | - |
Table Width W1(mm) | 60 ~ 112 | 42 ~ 86 | 44.5 ~ 80 | 59.5 ~ 104 | 35 ~ 62 | 29.6 ~ 52 | 44.5 ~ 80 | 49 | - | 52 | 37.6 ~ 62 | - | 62 | 62 | 26 ~ 52 | - | 37.4 ~ 86 | - | 80 | 22 ~ 44 | 38 ~ 80 | 59.5 ~ 104 | 49 | - | - | 31 ~ 62 | - | 23 ~ 52 | 53 ~ 104 | - | 31 ~ 62 | 23 ~ 52 | - | - | - | - |
Amplifier Voltage | - | - | - | - | - | - | - | Not Provided | Not Provided | Not Provided | - | - | Not Provided | Not Provided | - | Not Provided | Not Provided | Not Provided | Not Provided | - | Not Provided | - | Not Provided | Not Provided | Not Provided | Not Provided | - | Not Provided | Not Provided | - | Not Provided | Not Provided | - | - | - | - |
With or w/o Retainer | - | - | - | - | - | - | - | Not Provided | Provided | Provided | - | - | Not Provided | Not Provided | - | Provided | Provided | Provided | Not Provided | - | Not Provided | - | Not Provided | Provided | Provided | Not Provided | - | Provided | Not Provided | - | Provided | Not Provided | - | - | - | - |
Loading...
See the accuracy standard of each manufacturer.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy