(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
15 items
You can add up to 6 items per a category to the compare list.
Stainless Steel Hexagonal Wire Mesh
YOSIDATAKA
[Wire diameter]
0.8 mm 1.1 mm
[Count]
#18 #20
[Pitch]
10 mm 16 mm 26 mm 40 mm
[Length]
15‑m roll 30‑m roll
From: ₹ 25,018.00 |
---|
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Net Plates - Unframed / Framed Type
MISUMI
Can be used for ventilation covers, filters, strainers, etc. You can select any size in 1mm increments.
Days to Ship: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This is a fence net with welded intersections.
A dimension can be selected from 100 to 2000 mm and B dimension from 100 to 1100 mm in 1 mm increments.
Added SUS304 to the material list.
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
910 mm X 2 m Roll of Tortoiseshell Net
HILOGIK
Can be used for a wide range of applications including at home, for construction and for raising animals.
[Size] 910 mm X 2 m
[Count] #20 x 16 mm, #23 x 10 mm
From: ₹ 2,863.33 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Galvanized Hexagonal Wire Mesh
YOSIDATAKA
[Wire diameter]
0.5 mm 0.7 mm 0.9 mm
[Count]
#18 #20 #23
[Pitch]
10 mm 13 mm 16 mm 26 mm 40 mm
[Width]
910 mm
[Length]
15‑m roll 30‑m roll
From: ₹ 5,910.20 |
---|
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This is a woven type fence net that is stronger than the welded type. Dimensions can be specified up to an outer diameter of 1000mm.
Days to Ship: 16 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]
● Vinyl-coated iron wire twisted two times or more to the left and right to create a hexagonal pattern.
● Lightweight with low mesh movement.
More rust-resistant than iron wire and galvanized wire.
[Applications]
● For construction, protection, poultry industry, civil engineering, fishing industry, industrial uses and shipbuilding.
From: ₹ 4,365.49 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Vinyl Tortoiseshell Net 450 mm x 30 m Roll
HILOGIK
Wire net / net series
[Size] 450 mm X 30 m
[Count] #20 x 10 mm, #20 x 16 mm
[Colors] Green, White, Black
From: ₹ 13,163.25 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Vinyl Tortoiseshell Net 910 mm x 30 m Roll
HILOGIK
Wire net / net series
[Size] 910 mm X 30 m
[Count] #16 x 40 mm, #18 x 16 mm, #18 x 26 mm, #18 x 40 mm, #20 x 10 mm, #20 x 13 mm, #20 x 16 mm, #20 x 26 mm, #23 x 10 mm
[Colors] Green, White, Black
From: ₹ 13,021.29 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Zinc Turtleshell Net 910 mm x 30 m Spool
HILOGIK
Wire net / net series
[Size] 910 mm X 30 m
[Count] #16 x 40 mm, #18 x 16 mm, #18 x 26 mm, #18 x 40 mm, #20 x 10 mm, #20 x 13 mm, #20 x 16 mm, #23 x 10 mm
From: ₹ 12,906.09 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HILOGIK
Wire net / net series
[Size] 455 mm X 30 m, 910 mm X 30 m
[Count] #18 x 2.5 mm, #20 x 4 mm, #20 x 5 mm, #20 x 6 mm, #23 x 3 mm, #23 x 6.5 mm, #23 x 8 mm
From: ₹ 21,425.98 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
YOSIDATAKA
[Wire diameter]
0.55 mm 0.63 mm 0.7 mm 0.8 mm 0.9 mm 1.0 mm
[Count]
#18 #19 #20 #21 #22 #23
[Mesh]
2.5 3.2 4 5 6.5 8 10
[Width]
455 mm 910 mm
[Length]
30‑m roll
From: ₹ 14,491.71 |
---|
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
YOSIDATAKA
[Wire diameter]
0.6 mm 0.85 mm 1.15 mm 1.5 mm 1.9 mm
[Count]
#14 #16 #18 #20 #23
[Pitch]
10 mm 13 mm 16 mm 20 mm 26 mm 40 mm
[Width]
450 mm 910 mm 1,200 mm 1,500 mm 1,800 mm
[Length]
15‑m roll 30‑m roll
[Colors]
Orange Green New green Black White
From: ₹ 7,151.82 |
---|
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
YOSIDATAKA
[Wire diameter]
0.1 mm 0.12 mm 0.14 mm 0.18 mm 0.22 mm 0.25 mm 0.29 mm 0.34 mm 0.37 mm 0.43 mm 0.47 mm 0.57 mm 0.65 mm 0.75 mm 0.8 mm 0.95 mm 1.1 mm
[Mesh]
2.5 3.2 4 5 6.5 8 10 12 14 16 20 24 30 40 50 60 80 100
[Width]
500 mm 1,000 mm
[Length]
15‑m roll 30‑m roll
From: ₹ 21,168.58 |
---|
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
YOSIDATAKA
[Wire diameter]
1.7 mm 2.2 mm
[Pitch]
25 mm 37 mm
[Width]
1,000 mm 2,000 mm
[Length]
30‑m roll
[Color]
Green
From: ₹ 16,147.20 |
---|
Days to Ship: 5 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | YOSIDATAKA | MISUMI | MISUMI | HILOGIK | YOSIDATAKA | MISUMI | TRUSCO NAKAYAMA | HILOGIK | HILOGIK | HILOGIK | HILOGIK | YOSIDATAKA | YOSIDATAKA | YOSIDATAKA | YOSIDATAKA |
Product Series | |||||||||||||||
CAD |
|
|
| ||||||||||||
From | ₹ 25,018.00 | ₹ 2,863.33 | ₹ 5,910.20 | ₹ 4,365.49 | ₹ 13,163.25 | ₹ 13,021.29 | ₹ 12,906.09 | ₹ 21,425.98 | ₹ 14,491.71 | ₹ 7,151.82 | ₹ 21,168.58 | ₹ 16,147.20 | |||
Days to Ship | 9 Day(s) or more | 12 Day(s) or more | 8 Day(s) or more | 6 Day(s) or more | 9 Day(s) or more | 16 Day(s) or more | 5 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more | 10 Day(s) or more | 9 Day(s) or more | 10 Day(s) or more | 5 Day(s) or more |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy