(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
87 items
You can add up to 6 items per a category to the compare list.
MISUMI
Hinge to which a certain amount of torque is applied. You can choose from 3 torques.
From: ₹ 485.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
[Features]·Aluminum hinge whose torque can be adjusted with a hex socket head cap screw.
From: ₹ 884.75 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Double-Action Hinge (B-1118 / Stainless Steel)
TAKIGEN
A spring hinge that automatically closes.
[Features]
· Adjustable torque.
· Materials: Leaves / stainless steel plate (SUS304); Cap color / brass; Shaft spring / steel wire.
· Surface finish: Brushed finish.
[Applications]
· Equipment for indoor use.
From: ₹ 2,571.43 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Torque Hinge With Spring (B-1346 / Stainless Steel)
TAKIGEN
Built-in spring reduces the cover weight / It stops at an arbitrary angle.
[Features]
· Built-in spring reduces the cover weight.
· Prevents accidents such as pinching your fingers because it holds the cover at an arbitrary angle.
· Adjustment of holding torque is possible using adjustment nut even after installation.
· Space can be effectively used by using it to replace the damper.
From: ₹ 2,662.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Flat Torque Hinge (B-1109 / Stainless Steel)
TAKIGEN
Made from stainless steel for superior corrosion resistance. Since there is no metal friction, metal powder / noise is not generated.
Hinge torque is not really affected by environment temperature. Initial setting torque can be held for many years.
From: ₹ 608.44 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Hinge With Spring B-1046-G
TAKIGEN
[Features]
· An opposite force acts in the closing direction.
· Conventional product spring fitted hinge B-1046-1 compatible with installation with reverse spring specification.
· Made of stainless steel, corrosion resistant.
From: ₹ 342.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
From: ₹ 234.78 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
From: ₹ 241.59 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Stainless Steel Hinges with Spring
MISUMI
[Features]·Stainless steel hinge that closes when you release your hand due to the spring mechanism.
From: ₹ 94.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Hinge With Spring (B-1046 / Stainless Steel)
TAKIGEN
Classic spring hinge. Made from stainless steel for superior corrosion resistance.
From: ₹ 158.44 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Compact Flat Torque Hinge (BP-151 / Plastic)
TAKIGEN
[Features]
· Hold the door at an arbitrary angle.
· Outer shape has no protrusion and is a clean flat hinge type.
· No metal powder and no noise will be emitted due to resin friction
From: ₹ 388.78 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Torque-Adjusted-Type Flat Hinge (B-1159 / Stainless Steel)
TAKIGEN
[Features]
· Hold the door at an arbitrary angle.
· Since there is no metal friction, metal powder / noise is not generated.
· Using the adjustment nut, the torque value can be changed.
· Made of stainless steel, corrosion resistant.
From: ₹ 1,547.00 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Spring Hinge (Double Action)【2 Pieces Per Package】
HILOGIK
[Product Information]
· <Common items>
· Body type: damper, torque, spring hinge
· Usage environment: standard
· Body material: iron
· width (mm): 44
· Additional function: Built-in spring
· Mounting method: Screw lock
· Mounting screw hole type: countersink
· Quantity: 2
From: ₹ 447.35 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Hinge With Spring (B-1246 / Stainless Steel)
TAKIGEN
Suitable for frequent use because the durability of the spring is excellent. Made from stainless steel for superior corrosion resistance.
From: ₹ 548.15 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
FDT-70A/FDN-70A Series [Two-Way] [One-Way]
FUJI LATEX
This damper has high torque, a thin space saving shape, and a metal appearance. This small damper is available in 2 types of torque, one that works in both directions and the other in one direction.
[Features]
· The torque of the disc damper changes according to the rotation speed.
· Generally, the torque increases as the rotation speed increases, and decreases as the rotation speed decreases.
· Regarding the torque value of the catalog, 20rpm is the torque value at the time of rotation.
· When using the rotational fall of the cover, the rotation speed is slow at the initial stage of dropping and only torque less than the rated torque value is generated.
· The damper torque value (catalog rated torque value) varies according to the operating environment temperature.
· The torque decreases as the temperature rises, and rises as the temperature decreases.
· The viscosity of the oil inside the damper is affected by the temperature change, hence when the temperature returns to normal the torque also returns to the original value
From: ₹ 1,716.15 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Damper Hinge With Torque Adjustment (BP-879-2H, Plastic)
TAKIGEN
Correct damper characteristics can be obtained within the rotation range of 110°.
From: ₹ 1,547.35 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
[Features]·It is a hinge to which reverse torque is applied and reduces load when opening and closing
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
FRT/FRN-C2 Series Rotary Damper [Two-Way] [One-Way]
FUJI LATEX
This small damper is available in 2 types of torque, one that works in both directions and the other in one direction. We also offer both types with and without gear.
From: ₹ 373.15 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Hinge With Spring (B-1146 / Stainless Steel)
TAKIGEN
B-1046 strong spring pressure type. Made from stainless steel for superior corrosion resistance.
From: ₹ 561.78 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
[Features]·It is a hinge to which reverse torque is applied and reduces load when opening and closing
From: ₹ 1,250.02 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
FRT-G2 Series, Rotary Damper [Two-Way]
FUJI LATEX
This damper is a low cost, compact and thin rotary damper. We also have 3 types of geared and non-geared types available.
[Features]
· Velocity characteristics: The torque of the rotary damper changes according to the rotation speed.
· Generally, the torque increases as the rotation speed increases, and decreases as the rotation speed decreases.
· In addition, the torque at startup is slightly different from the rated torque.
· Temperature characteristics: The torque of the rotary damper varies according to the operating environment temperature.
· In general, the torque decreases as the temperature rises, and rises as the temperature decreases.
· This is because the viscosity of the silicone oil inside the damper is affected by the temperature change.
· However, when the temperature returns to normal temperature, the torque returns to its original value
From: ₹ 256.13 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Hinge With Spring Hook (B-46 / Steel)
TAKIGEN
A general-purpose hinge with spring.
[Features]
· Materials: Cold rolled steel plate (SPCC).
· Surface finish: Zinc plating chromate treatment (MFZn-C).
· Choice of 4 sizes depending on the application.
[Applications]
· For various types of doors.
From: ₹ 153.07 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
ACCURATE
Space-saving hinge compatible with thinning of products. Torque difference is realized by the curling direction of leaf spring.
From: ₹ 817.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Spring Loaded Locker Hinge B-128
TAKIGEN
[Features]
·The action of the spring prevents failure to close the door.
[Applications]
·For lockers, switchboards / power distribution boards, measuring instruments and communication equipment.
From: ₹ 553.53 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
FFD-30FS/FW/SS/SW Series Friction Damper [One-Way]
FUJI LATEX
This damper is small and space saving, and is a unidirectional resin friction type damper that can be installed easily. In addition, no oil is used in this damper.
From: ₹ 1,345.84 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Torsion Hinge with Damper Mechanism B-1999-D
TAKIGEN
[Features]
· Damper mechanism is incorporated with B-1999.
· Weight of the door is reduced by the spring force of the torsion arm, and the built-in damper controls the operating speed in the closing direction.
· Prevents sharp lid closure and the resulting shock.
· Ideal for casings with a structure where gas dampers can not be used
From: ₹ 46,466.60 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
FHD-A1 Series Hinge Damper [Unidirectional]
FUJI LATEX
As this damper is in the shape of a hinge, it is easy to install and corresponds to both opening direction and closing direction. In addition, it can not be used for vertical use.
From: ₹ 5,672.15 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Torsion Hinge B-1999
TAKIGEN
[Features]
· Made of stainless steel, with excellent corrosion resistance.
· Built-in torsion bar reduces the cover weight.
· When opening at 90°, hold the cover with the torque of the hinge
From: ₹ 28,790.62 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Corner Hinge with Spring FB-614
TAKIGEN
[Features]
·Equipped with an automatic door closing mechanism using a strong spring.
·Adjustable spring strength.
· Left and right dual use type.
[Applications]
·For medium-sized, lightweight and large doors for kitchen equipment, medical equipment, testing machines, etc.
From: ₹ 3,975.67 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Damper Hinge (B-879-1H, Zinc Alloy)
TAKIGEN
Dedicated holder for B-879BP-879.
[Features]
· Inside the hinge, the 3 pieces BP-879-1 and B-879-1 are combined.
· Various settings can be done, like reciprocating damper type, one direction damper type, etc.
From: ₹ 1,768.35 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
ACCURATE
Grease-less high performance free stop hinge using the friction principle of resin and metal.
From: ₹ 830.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
FDT-63A/FDN-63A Series [Two-Way] [One-Way]
FUJI LATEX
This damper has high torque, a thin space saving shape, and a metal appearance. This small damper is available in 2 types of torque, one that works in both directions and the other in one direction.
[Features]
· Velocity characteristics.
· The torque of the disc damper changes according to the rotation speed.
· As per the figure below, generally, the torque increases as the rotation speed increases, and decreases as the rotation speed decreases.
· Regarding the torque value of the catalog, 20rpm is the torque value at the time of rotation.
· When using the rotational fall of the cover, the rotation speed is slow at the initial stage of dropping and only torque less than the rated torque value is generated.
· Temperature characteristics.
· The damper torque value (catalog rated torque value) varies according to the operating environment temperature.
· The torque decreases as the temperature rises, and rises as the temperature decreases.
· This is because the viscosity of the oil inside the damper is affected by the temperature change, hence when the temperature returns to normal, the torque also returns to its original value.
· Temperature characteristics graph is as shown in the figure
From: ₹ 1,656.82 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TOK BEARING
[Features]
· Can be used in high temperature environment (80° C) due to super engineering plastics.
· At the outer diameter (ø20), a damper torque of 3.43N/m is achieved.
From: ₹ 1,392.55 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Concealed Torque Hinge B-1238-2
TAKIGEN
[Features]
·Holds the door at an arbitrary angle.
·Concealed hinge type that does not protrude from the surface of a door.
· Using the adjustment nut, the torque value can be changed.
[Applications]
·For office equipment, furniture, and control panels.
From: ₹ 972.75 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Damper Hinge (B-879-0H, Zinc Alloy)
TAKIGEN
Dedicated holder for B-879BP-879.
[Features]
· Inside the hinge B-879-0, 2 pieces can be combined.
· Various settings can be done, like reciprocating damper type, one direction damper type, etc.
From: ₹ 3,033.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Flat Torque Hinge (BP-148 / Plastic)
TAKIGEN
[Features]
· Hold the door at an arbitrary angle.
· Can change the hardness of the torque by turning the adjustment bolt.
· Flame retardant materials are used (main body/UL94-HB/shaft/UL94 V-2).
From: ₹ 2,035.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Flat Torque Hinge (BP-150 / Plastic)
TAKIGEN
Hold the door at an arbitrary angle. Can change the tightness of the torque by turning the adjustment bolt.
Made from flame retardant materials.
From: ₹ 774.53 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Rotary Damper (B-879 / Zinc Alloy)
TAKIGEN
Correct damper characteristics can be obtained within the rotation range of 180°.
Due to its compact hexagonal shape, setting it into the door is easy.
[Features]
<B-879-0>
· Damper characteristics: closing time 5 ± (2.5 seconds).
· In a tolerance test of 100,000 repetitions, closing time is more than 1.5 seconds.
<B-879-1>
· Correct damper characteristics can be obtained within the rotation range (in the direction of the arrow) of 180° (rotation in the reverse direction of the arrow is no load).
· Due to the compact hexagonal shape, setting it into the door is easy.
· Damper characteristics: closing time 10 ± 5 seconds.
· In a tolerance test of 100,000 repetitions (at normal temperature), closing time is more than 2.5 seconds.
From: ₹ 1,271.44 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Rotary Damper (BP-879 / Plastic)
TAKIGEN
[Features]
· Appropriate damper characteristics can be obtained within the rotation range (in the direction of the arrow) of 180° (rotation in the reverse direction of the arrow is no load).
· Due to the compact hexagonal shape, setting it into the door is easy.
· Damper characteristics: closing time 10 ± 5 seconds.
· In a tolerance test of 100,000 repetitions (at normal temperature), closing time is more than 2.5 seconds.
From: ₹ 995.53 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
FRT-S1 Series Rotary Damper [Two-Way]
FUJI LATEX
This damper is a small diameter rotary damper of space-saving type, with a cylindrical shape and a resin outer diameter ø9.5 mm.
From: ₹ 360.11 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
FYN-U1 Series Swing Damper [One-Way]
FUJI LATEX
This damper is a unidirectional metal (zinc die-cast) oscillating damper that has high torque performance with an outer diameter of ø16 mm.
From: ₹ 1,102.73 |
---|
Days to Ship: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TOK BEARING
[Features]
· Smallest diameter damper by the manufacturer (about 2/3 of conventional products).
· Slim and ultra-compact shape with outer diameter ø 11 [mm] (manufacturer's smallest diameter damper), housing length 22 [mm], maximum torque 0.29N/m (3kgf/ cm) achieved.
From: ₹ 421.71 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TOK BEARING
[Features]
· Prevents finger pinching (cover assist device).
· Easy installation, can be retrofitted (processing on the cover side not required).
From: ₹ 6,470.04 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TAKIGEN
[Features]
·A built-in compression spring reduces the weight of the lid.
·Rotational torque can be adjusted with the adjusting screw even after installation.
[Applications]
·For various weight canopies.
From: ₹ 5,850.82 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Flat Torque Hinge (B-1209 / Stainless Steel)
TAKIGEN
Since there is no metal friction, metal powder / noise is not generated.
[Features]
· Hold the door at an arbitrary angle.
· Outer shape has no protrusion and is a clear, flat hinge type.
· No metal powder and no noise will be emitted bdue to resin friction.
· Initial setting torque can be held for many years.
· Compatible with mounting dimensions of B-1078-12, -13, -15.
From: ₹ 733.00 |
---|
Days to Ship: Same day |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Length L(mm) |
Width W(mm) |
Body Material |
Main Body Type |
Operating Environment |
Mounting Method |
Additional Function |
Mounting Screw Hole Type |
Main Body Surface Treatment |
Reversed |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | TAKIGEN | TAKIGEN | TAKIGEN | TAKIGEN | MISUMI | MISUMI | MISUMI | TAKIGEN | TAKIGEN | TAKIGEN | HILOGIK | TAKIGEN | FUJI LATEX | TAKIGEN | MISUMI | FUJI LATEX | TAKIGEN | MISUMI | FUJI LATEX | TAKIGEN | ACCURATE | TAKIGEN | FUJI LATEX | TAKIGEN | FUJI LATEX | TAKIGEN | TAKIGEN | TAKIGEN | ACCURATE | FUJI LATEX | TOK BEARING | TAKIGEN | TAKIGEN | TAKIGEN | TAKIGEN | TAKIGEN | TAKIGEN | FUJI LATEX | FUJI LATEX | TOK BEARING | TOK BEARING | TAKIGEN | TAKIGEN |
Product Series | Stainless Steel Torsion Hinge with Damper Mechanism B-1999-D | ||||||||||||||||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |
From | ₹ 485.00 | ₹ 884.75 | ₹ 2,571.43 | ₹ 2,662.00 | ₹ 608.44 | ₹ 342.00 | ₹ 234.78 | ₹ 241.59 | ₹ 94.00 | ₹ 158.44 | ₹ 388.78 | ₹ 1,547.00 | ₹ 894.69 | ₹ 548.15 | ₹ 1,716.15 | ₹ 1,547.35 | ₹ 373.15 | ₹ 561.78 | ₹ 1,250.02 | ₹ 256.13 | ₹ 153.07 | ₹ 817.00 | ₹ 553.53 | ₹ 1,345.84 | ₹ 46,466.60 | ₹ 5,672.15 | ₹ 28,790.62 | ₹ 3,975.67 | ₹ 1,768.35 | ₹ 830.00 | ₹ 1,656.82 | ₹ 1,392.55 | ₹ 972.75 | ₹ 3,033.00 | ₹ 2,035.00 | ₹ 774.53 | ₹ 1,271.44 | ₹ 995.53 | ₹ 360.11 | ₹ 1,102.73 | ₹ 421.71 | ₹ 6,470.04 | ₹ 5,850.82 | ₹ 733.00 | |
Days to Ship | Same day or more | Same day or more | Same day or more | 5 Day(s) or more | Same day or more | Same day | Same day | Same day | Same day | Same day or more | Same day or more | 6 Day(s) or more | 6 Day(s) or more | Same day or more | 5 Day(s) or more | Same day or more | 7 Day(s) or more | 5 Day(s) or more | Same day | 6 Day(s) or more | 5 Day(s) or more | Same day or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | Same day | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | Same day | Same day or more | Same day | Same day or more | Same day or more | 5 Day(s) or more | 12 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | Same day |
Specifications | |||||||||||||||||||||||||||||||||||||||||||||
Length L(mm) | 32 ~ 50 | 60 | 76.5 ~ 152.5 | 108 ~ 258 | 30 ~ 90 | 38 ~ 51 | 26 | 47 ~ 63 | 20 ~ 51 | 20 ~ 51 | 30 ~ 40 | 50 ~ 90 | 63 | 32 ~ 170 | 95 | 71 | 86 | 27.5 | 60 ~ 100 | 71 | 24 | 20 ~ 51 | 17 | 56 | 30 ~ 46 | 626 | 80 | 476 ~ 576 | 145 | 110 | 23.5 | 89 | - | 25 | 130 | 43 ~ 63.5 | 50 ~ 72 | 48 ~ 52 | 48 | 41 | 57 | - | - | 186 | 50 ~ 90 |
Width W(mm) | 36 ~ 48 | 59 | 34.5 ~ 70 | 70 ~ 90 | 35 ~ 82 | 32 ~ 38 | 35.4 ~ 80 | 35.4 ~ 62 | 14 ~ 38 | 14 ~ 38 | 26 ~ 30 | 44 ~ 82 | 44 | 32 ~ 50 | - | 25 ~ 50 | 80 | - | 40 ~ 50 | 36 | - | 14 ~ 38 | - | 51 | - | 50 | 86 | 50 | 28 | 60 | - | - | - | 60 | 70 | 36.5 ~ 57.5 | 37 ~ 56 | 16 ~ 26 | 16 | - | - | - | - | 125 | 35 ~ 60 |
Body Material | Stainless Steel | Aluminum | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Aluminum | Aluminum | Stainless Steel | Stainless Steel | Resin | Stainless Steel | Steel | Stainless Steel | Steel | Resin | Zinc Alloy | Resin | Stainless Steel | Resin | Resin | Steel | Brass | Steel | Resin | Stainless Steel | Zinc Alloy | Stainless Steel | Zinc Alloy | Zinc Alloy | Stainless Steel | Steel | Resin | Stainless Steel | Zinc Alloy | Resin | Resin | Zinc Alloy | Resin | Resin | Zinc Alloy | Resin | Resin | Steel | Stainless Steel |
Main Body Type | Damper/Torque/Spring Hinge | Damper/Torque/Spring Hinge | Free Spring Hinges | Damper/Torque/Spring Hinge | Damper/Torque/Spring Hinge | Damper/Torque/Spring Hinge | - | - | Damper/Torque/Spring Hinge | Damper/Torque/Spring Hinge | Damper/Torque/Spring Hinge | Damper/Torque/Spring Hinge | Damper/Torque/Spring Hinge | Damper/Torque/Spring Hinge | Rotary Type | Damper/Torque/Spring Hinge | Damper/Torque/Spring Hinge | Rotary Type | Damper/Torque/Spring Hinge | Damper/Torque/Spring Hinge | Rotary Type | Damper/Torque/Spring Hinge | Rotary Type | Damper/Torque/Spring Hinge | Rotary Type | Damper/Torque/Spring Hinge | Damper/Torque/Spring Hinge | Damper/Torque/Spring Hinge | Damper/Torque/Spring Hinge | Damper/Torque/Spring Hinge | Rotary Type | Rotary Type | Rotary Type | Damper/Torque/Spring Hinge | Damper/Torque/Spring Hinge | Damper/Torque/Spring Hinge | Damper/Torque/Spring Hinge | Rotary Type | Rotary Type | Rotary Type | Rotary Type | Rotary Type | Rotary Type | Damper/Torque/Spring Hinge | Damper/Torque/Spring Hinge |
Operating Environment | - | - | - | - | - | - | - | - | - | - | - | - | Standard | - | Standard | - | - | Standard | - | - | Standard | - | Standard | - | Standard | - | Standard | - | - | - | Standard / Corrosion Resistance / Cleanroom | Standard | Standard | - | - | - | Standard | - | Standard | Standard | Standard | Standard | Standard | - | - |
Mounting Method | Screw Mounting | Screw Mounting | - | - | - | - | - | - | Screw Mounting | - | - | - | Screw Mounting | - | Screw Mounting | - | Screw Mounting | Screw Mounting | - | Screw Mounting | Screw Mounting | - | - | - | Screw Mounting / Others | - | Screw Mounting | - | - | - | - | Screw Mounting | - | - | - | - | - | - | - | Others | Others | - | Screw Mounting | - | - |
Additional Function | With Torque Function | - | - | - | - | - | - | - | Spring Built-in | - | - | - | Spring Built-in | - | With Damper | - | With Damper | With Damper | - | With Damper | With Damper | - | With Torque Function / Others | - | With Damper | - | With Damper | - | - | - | With Torque Function / Others | With Damper | With Damper | - | - | - | With Torque Function | - | With Damper | With Damper | With Damper | With Damper | With Damper | - | - |
Mounting Screw Hole Type | Round Hole | Counterbored | - | - | - | - | - | - | Round Hole | - | - | - | Countersunk Holes | - | - | - | Round Hole | - | - | Counterbored | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Round Hole | - | - |
Main Body Surface Treatment | Not Provided | Anodize | Brushed | Tumble Polish | Tumble Polish | Tumble Polish | - | - | Tumble Polish | Tumble Polish | Not Provided | Tumble Polish | - | Tumble Polish | - | Not Provided | Coating | - | Tumble Polish | Not Provided | - | Colored Chromate | - | Colored Chromate | - | Brushed | - | Brushed | Chrome Plating | Coating | - | - | Not Provided | Tumble Polish | Coating | Not Provided | Grain-finished | Not Provided | Not Provided | - | - | Not Provided | Not Provided | Nickel Plating | Tumble Polish |
Reversed | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | For Right Side / For Left Side | - | - | - | For Right Side / For Left Side | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | For Right Side / For Left Side / For Both Right and Left Sides | For Right Side / For Left Side | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy