(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
24 items
You can add up to 6 items per a category to the compare list.
From: ₹ 277.60 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Roller Unit for Rod Bar AC-25-RA
TAKIGEN
Change the vertical motion of the rod bar with tightening force. Door can be easily tightened. Housing will not be scratched.
From: ₹ 443.69 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Roller Unit for Rod Bar AC-25-RC
TAKIGEN
[Features]
· Change the vertical motion of the rod bar with tightening force.
· Door can be easily tightened.
· Housing will not be scratched.
From: ₹ 380.75 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TAKIGEN
[Features]
· Change the vertical motion of the rod bar with tightening force.
· Door can be easily tightened.
· Housing will not be scratched.
From: ₹ 305.73 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TAKIGEN
Bush which can connect the rod easily. Does not deviate with vibration.
From: ₹ 114.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Control Center C-1257
TAKIGEN
[Features]
·This is a control center for ⌀4 rods.
·With a maximum stroke of 53 mm, most latches can be used.
· Left and right dual use type.
[Applications]
·Specially equipped vehicles, containers, and construction machinery.
From: ₹ 1,481.73 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TAKIGEN
[Features]
· Rod bar length can be adjusted.
· Movement of latch, etc. is not transmitted to rod bar with wire.
From: ₹ 995.53 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stowable Safety Push-Rod, FC-802
TAKIGEN
[Features]
· Can be opened from the inside of the cabinet by installing the internal safety push rod
From: ₹ 2,400.55 |
---|
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Wire Rope With Outer (AC-1025-Y, Stainless Steel)
TAKIGEN
[Features]
· The molybdenum outer coating treatment creates less resistance and smooth movement.
From: ₹ 1,063.84 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Rod Bar (AC-1025-R, Stainless Steel)
TAKIGEN
Standard rod bar for general use. Made from stainless steel for superior corrosion resistance.
From: ₹ 329.84 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stowable Safety Push-Rod with Handle, FC-702-B
TAKIGEN
[Features]
· Inner compartment safety rod and handle are integrated.
· Designed to prevent freezing with an O ring inside the flange.
· Can be opened safely from inside the cabinet.
· Felt packing is standard equipment to prevent dew condensation.
· Enhanced closure density
From: ₹ 1,971.95 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TAKIGEN
QUICK LINK AC-25-QL, Fine adjustment of rod length. [Materials]Cold rolled steel plate (SPCC), "Surface finish" Zinc chromate treatment (MFZn-C), "Accessory" Quick bushing
From: ₹ 495.93 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Rope with Outer Ring AC-1025-YB
TAKIGEN
[Features]
· The molybdenum outer coating treatment creates less resistance and smooth movement
From: ₹ 1,137.49 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Joint Bracket C-1040-J
TAKIGEN
[Features]
· Less protrusion of the screw head from the door surface
From: ₹ 309.75 |
---|
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel, Rod Controller AC-1100-P
TAKIGEN
[Features]
· Rod stroke is 30 mm when the handle rotation angle is 60°. The rod operates vertically upward and downward, so the center can be determined easily.
· Unique mechanism prevents the rod from naturally falling.
· Left and right combination
From: ₹ 3,283.20 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TAKIGEN
[Features]
· Ideal for changing the direction of the rod bar when linking the handle and the lock.
· Choose from two link ratios: 1:1 / 1:2
From: ₹ 578.96 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TAKIGEN
[Features]
· The rod operates vertically upward and downward, so the center can be determined easily.
· Change from rotational motion to tightening force
From: ₹ 10,726.22 |
---|
Days to Ship: 15 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TAKIGEN
[Features]
· The rod operates vertically upward and downward, so the center can be determined easily.
· Change from rotational motion to tightening force
From: ₹ 4,436.42 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Rod Controller Bracket A-394-BK
TAKIGEN
[Features]
· The rod operates vertically upward and downward, so the center can be determined easily.
· Change from rotational motion to tightening force
From: ₹ 711.56 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: ₹ 347.25 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Latch Lock for Rod Bar AC-25-RE
TAKIGEN
[Features]
· Made of stainless steel, with excellent corrosion resistance.
· Change the vertical motion of the rod bar with tightening force.
· Using it in combination with an enclosed handle increases the degree of closure density.
· Door can be easily tightened.
· Housing will not be scratched.
From: ₹ 1,133.47 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TAKIGEN
[Features]
· One touch installation by bending the tip of the rod.
· Door can be easily tightened.
· Housing will not be scratched.
· The resin roller /sleeve do not generate metal powder or noise.
· Can be folded and used depending on the structure and application of the board.
From: ₹ 351.27 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Antibacterial, Stowable Safety Push-Rod, FC-701
TAKIGEN
[Features]
· Prevents growth of bacteria and mold.
· Uses an antibacterial agent that is highly safe for the human body.
· Can be opened from the inside of the cabinet by installing the internal safety push rod
From: ₹ 1,475.02 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Antibacterial, Stowable Safety Push-Rod, FC-702
TAKIGEN
[Features]
· Prevents growth of bacteria and mold.
· Uses an antibacterial agent that is highly safe for the human body.
· Designed to prevent freezing with an O ring inside the flange.
· Can be opened from the inside of the cabinet by installing the internal safety push rod.
· Felt packing is standard equipment to prevent dew condensation and enhance sealing performance
From: ₹ 1,641.11 |
---|
Days to Ship: 5 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | TAKIGEN | TAKIGEN | TAKIGEN | TAKIGEN | TAKIGEN | TAKIGEN | TAKIGEN | TAKIGEN | TAKIGEN | TAKIGEN | TAKIGEN | TAKIGEN | TAKIGEN | TAKIGEN | TAKIGEN | TAKIGEN | TAKIGEN | TAKIGEN | TAKIGEN | TAKIGEN | TAKIGEN | TAKIGEN | TAKIGEN | TAKIGEN |
Product Series | ||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||
From | ₹ 277.60 | ₹ 443.69 | ₹ 380.75 | ₹ 305.73 | ₹ 114.00 | ₹ 1,481.73 | ₹ 995.53 | ₹ 2,400.55 | ₹ 1,063.84 | ₹ 329.84 | ₹ 1,971.95 | ₹ 495.93 | ₹ 1,137.49 | ₹ 309.75 | ₹ 3,283.20 | ₹ 578.96 | ₹ 10,726.22 | ₹ 4,436.42 | ₹ 711.56 | ₹ 347.25 | ₹ 1,133.47 | ₹ 351.27 | ₹ 1,475.02 | ₹ 1,641.11 |
Days to Ship | Same day or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 9 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 9 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 15 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy