(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
11 items
You can add up to 6 items per a category to the compare list.
Far Infrared Ceramic Plate Heaters/Far Infrared Plate Heaters
MISUMI
This is a far-infrared heater. [Material of Exothermic Part]Ceramic [Voltage (V)] 200
From: ₹ 4,900.19 |
---|
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
KASHIMA
A far infrared radiant surface type heater made by Vulkan of England. Heats and dries objects quickly and uniformly during non-contact heat application.
Long-life as the heating element (nichrome wire) is molded into a ceramic insulator to prevent oxidation of the heating element.
This heater is more lightweight with excess ceramic material removed, increases and decreases heat more quickly, and has faster response than other companies' models.
A highly efficient and very clean ceramic heater.
Embedding the temperature sensor enables highly accurate temperature management.
The temperature distribution can be controlled accurately by arranging into a matrix and controlling the temperature of each heater.
From: ₹ 4,862.80 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This is a quartz glass tube heater. [Material of Exothermic Part]Quartz glass [Infrared Type] Quartz glass tube
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: ₹ 2,155.84 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Coates Heater Reflection Umbrella
SAKAGUCHI
This is a mounting part for the quartz heater. By using a reflector, the infrared energy radiating from the heater is concentrated in the exposure range, increasing heating efficiency.
From: ₹ 2,648.33 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SR Series 101SR/151SR/201SR/202SR/402SR
ETOH INC
Ring-shaped metal shrink-fitting equipment for uniform, fast, and clean heating.
From: ₹ 493,191.64 |
---|
Days to Ship: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SAKAGUCHI
The Quartz Heater is a heater with a heating method using near infrared radiation.
[Features]
・ 85% or more of the input power turns into infrared rays and heats efficiently.
・ Standard heaters are manufactured to have a color temperature of 2,500 K, and the infrared wavelength range is distributed with a peak wavelength of approximately 1.2 μm.
・ This infrared wavelength is almost the same as the absorption wavelengths of the human body, water, and plastics, so the substance can be heated efficiently.
・ It is a heater with a quick rise that heats up almost at the same time when power is turned on.
・ A coiled tungsten filament is used as a heating element.
・ A quartz glass tube (ø10) is filled with halogen gas and is designed to have a long lifespan due to the halogen cycle.
・ By using a heat reflector, the radiation range of infrared energy emitted from the heater can be concentrated and the heating efficiency can be improved.
・ Infrared rays have a wide range of uses, and can also be used for heat treatment such as drying, curing and softening of polymer compounds (particularly synthetic resin materials), paint plating, adhesive manufacturing process and finishing.
From: ₹ 7,047.22 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: ₹ 285.93 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: ₹ 12,317.33 |
---|
Days to Ship: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: ₹ 45,037.13 |
---|
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Oil tank volume-7.3L
・Burning duration-weak:11 hours, strong:8 hours
・Rated voltage-Single-phase 100V
・Rated power consumption-When fired:47W(50Hz), 52W(60Hz), when burned:35W(50Hz), 39W(60Hz)
・Amount of hot wind-weak:2.0m3/min strong:2.3m3/min
・Size-535x255x420(H)mm
・Weight-11.5kg (When tank is empty.)
・Changeable angle(louver angle)-Up 17゚, Under 17゚
・Safety devices-Seismic automatic extinguish device, primary safety control, interruption of electrical power safety device,high limit switch, overload protection, high voltage interruption, and low voltage alarm
・Spent fuel-Kerosene (JIS No.1)
・Frequency-50/60Hz
・Thermal output-weak:6.3kW, strong:8.8kW
From: ₹ 88,897.05 |
---|
Days to Ship: 7 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Category |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | KASHIMA | MISUMI | SAKAGUCHI | SAKAGUCHI | ETOH INC | SAKAGUCHI | SAKAGUCHI | ETOH INC | ETOH INC | ESCO |
Product Series | Far Infrared Ceramic Plate Heaters/Far Infrared Plate Heaters | ||||||||||
CAD |
|
|
|
| |||||||
From | ₹ 4,900.19 | ₹ 4,862.80 | ₹ 2,155.84 | ₹ 2,648.33 | ₹ 493,191.64 | ₹ 7,047.22 | ₹ 285.93 | ₹ 12,317.33 | ₹ 45,037.13 | ₹ 88,897.05 | |
Days to Ship | 10 Day(s) or more | 6 Day(s) or more | 13 Day(s) or more | 8 Day(s) or more | 5 Day(s) or more | 11 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more | 11 Day(s) or more | 10 Day(s) or more | 7 Day(s) or more |
Category | Heater Main Body | Heater Main Body | Heater Main Body | Optional Components | Optional Components | Heater Main Body | Heater Main Body | Optional Components | Heater Main Body / Optional Components | Optional Components | - |