(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Sheet Retainer

Sheet Retainer
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· Sheet fixing material, dedicated for 40 series frames.
· A 0.3 mm thick sheet (curtains for clean booths, etc.) can be secured in the T groove.

[Note]
· Use in combination with FB06.

 
Part Number
RC06-2700
RC06-[10-2699.9/0.1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength (Cut Product)
(mm)
Length (Standard Length Product)
(mm)

-

1 Piece(s) 8 Day(s) or more -2700

-

1 Piece(s) 8 Day(s) or more 10 ~ 2699.9-

Loading...

  1. 1

Basic Information

Type Panel Groove Clamp Material Resin Material PVC (Polyvinyl Chloride)
Matching Plate Thickness(mm) 0.3