(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Panel Stay 40

Panel Stay 40
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      582₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Board fixed parts dedicated for 40 series frames with screw mount.
[Features]
・ Panel can be installed and removed after the frame
・ Since it is fixed with screws, the panel can be easily removed
・ Easy panel stay installation (Just by tightening the set bolt)
・ The panel surface falls inside the frame and the panel cutout is hidden, so the panel can be mounted cleanly
・ Tap size can be selected from M4 and M5
[Applications]
・ It is used to fix the panel considering removal of maintenance panel, etc.

 
Part Number
PS4T-M4
PS4T-M5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipThread Diameter
(M)

₹ 582.00

1 Piece(s) 5 Day(s) or more 4

₹ 582.00

1 Piece(s) 5 Day(s) or more 5

Loading...

  1. 1

Basic Information

Type Middle Bracket Middle Bracket Shape L Shaped Material Aluminum
Material A6063S-T5