(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Special Movable Hook For European Standard Aluminum Profiles With Groove Width of 10 mm

Special Movable Hook For European Standard Aluminum Profiles With Groove Width of 10 mm

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      275₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


Product Overview
Economy series Special movable hook for aluminum alloy profiles with groove width of 10mm
It can be inserted into the profile groove to slide back and forth, hook various tools, wires and other objects.
Economic Type Industrial Frame Parts Catalog P30

Product Feature
① European standard profile product, which is different from JIS standard products.
② It can be inserted into the profile groove to slide back and forth, hook various tools, wires and other objects.

Dimensional Drawing
TypeMaterialSurface Treatment
SliderHookSliderHook
GHSHAluminumAnodic oxidation

Economic Type Industrial Frame Parts Catalog P30

Specifications Overview
Part NumberDimension
TypeGroove WidthLWW1HH1H2D
GHSH105815648375Φ8
Example of Use
Economic Type Industrial Frame Parts Catalog P30

Precautions
This product is a special accessory for European standard profiles, which cannot be used with JIS standard profile products.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
GHSH10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 275.00

1 Piece(s) Available Same day

Loading...

  1. 1

Basic Information

Type Activity Hook Material Aluminum Surface Treatment Anodize
Aluminum Profile Series 8 mm Groove Width

Please check the type/dimensions/specifications of the part GHSH10 in the Special Movable Hook For European Standard Aluminum Profiles With Groove Width of 10 mm series.

Frequently asked question (FAQ)

Question: Don't know how to select the model?
Answer: Economy series special movable hook for European standard aluminum profiles with groove width of 10mm only has one model, i.e. GHSH10, where 10 is groove width. The model can be selected as long as the groove width is matched. Please refer to the specification table for specific parameters.
Question: Can the lifting ring of the movable hook be replaced?
Answer: Yes, in order to facilitate the replacement of hanging objects, we designed a detachable hook, which is convenient for customers to change and adjust at will.