(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
1 items
Loading...
Brand |
|
---|---|
CAD |
|
You can add up to 6 items per a category to the compare list.
MISUMI
- Stepping Motors 60 Series from MISUMI.
- Pulse signal voltage range: 5-24V, eliminating the need to prepare 5V switching power supplies or connect current limiting resistors in series.
- AC/DC universal, allowing for connection with straight or reversed polarity.
- Can be order Motor individually or order as set product (Motor + Driver).
- The step angle is 1.8°.
- Driver Output Current(A): 1.0-4.3 A
- Driver Power Voltage(v): VDC24-80 or VAC20-60
- The stepping motor needs to be used with the stepping driver and cannot be directly connected to the power supply.
From: ₹ 3,759.00 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
42/57 Series High Torque Hybrid Type Stepper Motor With an Integrated Step Angle of 1.8
FULLING MOTOR
- 42/57 Series High Torque Hybrid Type Stepper Motor with 1.8° step angle from FULLING MOTOR
- Step angle: 1.8°
- Step angle accuracy: ± 5% (full step, no load)
- Resistance accuracy: ± 10% (20℃)
- Inductance accuracy: ± 20% (1kHz)
- Temperature Rise: 80℃ Max.
- Ambient Temperature: -20℃~+50℃
- Insulation Resistance: 100MΩ Min. ,500VDC
- Dielectric Strength: 500VAC for one minute
- Max. radial force: 28N (20mm from the flange)
- Max. axial force: 10N
From: ₹ 7,318.40 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
- Stepping Motors 28 Series from MISUMI.
- Pulse signal voltage range: 5-24V, eliminating the need to prepare 5V switching power supplies or connect current limiting resistors in series.
- AC/DC universal, allowing for connection with straight or reversed polarity.
- High torque at low speed and excellent torque performance at high speed.
- Can be order Motor individually or order as set product (Motor + Driver).
- Step angle is 1.8°
- Driver Output Current(A): 0.1-2.2 A
- Driver Power Voltage(v): VDC 15-32
From: ₹ 2,620.00 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stepper Motor With Built-in Controller, SSA-TR Series
SHINANOKENSHI
<Features>
● An input pulse is not required as the motor, driver and controller are integrated into the motor flange size.
● It is easy to set the operation with the included dedicated application.
● Various operations can be programmed in 8 tables.
● Micro step division (1, 2, 4, 16) selectable from 4 levels.
● Design with special bracket for high heat dissipation.
<Applications>
● Equipment for all types of factories (manufacturing/assembly equipment, inspection equipment, experimental equipment, transportation equipment, etc.), positioning and constant rotation control.
From: ₹ 19,457.73 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
New 5th Phase Stepper Motor Unit RKII Series
ORIENTAL MOTOR
Unimaginable high performance of stepper motors so far. The driver uses full digital control to maximize the performance of the motor. A motor with unprecedented high efficiency, low heat generation and low vibration. Space-saving, easy wiring, and improved ease of use such as of protection function.
From: ₹ 15,568.36 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
57 Series 2-Phase, High Torque Hybrid Stepper Motor, Step Angle 1.8°-
FULLING MOTOR
- 57 series 2-phase high torque hybrid type stepping motor with 1.8° step angle from FULLING MOTOR.
- Step angle: 1.8°
- Step angle accuracy: ± 5% (full step, no load)
- Resistance accuracy: ± 10%
- Inductance accuracy: ± 20%
- Temperature Rise: 80℃ Max.
- Ambient Temperature: -20℃~+50℃
- Insulation Resistance: 100MΩ Min. ,500VDC
- Dielectric Strength: 500VAC for one minute.
- Max. radial force: 75N (20mm from the flange)
- Max. axial force: 15N
- Rotation: CW
From: ₹ 8,665.60 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: ₹ 3,776.00 |
---|
Days to Ship: 8 Day(s) |
You can add up to 6 items per a category to the compare list.
High Torque 2-Phase Stepping Motor, SH Geared Type, PKP Series
ORIENTAL MOTOR
[Features]
・ New high torque 2-phase stepper motor PKP Series
・ In addition to increasing the torque of the motor, a wide range of motor current specifications are available
・ Please choose the ideal motor according to your design scene
・ A geared type effective for deceleration, torque increase, resolution increase, and vibration countermeasures
・ Backlash is smaller than conventional products. Also, wider speed range and easier to use
From: ₹ 12,099.02 |
---|
Days to Ship: 18 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: ₹ 34,474.00 |
---|
Days to Ship: 5 Day(s) |
You can add up to 6 items per a category to the compare list.
THK
A compact, high stiffness, and highly accurate actuator with an integrated inner block consisting of an LM block and a ball screw nut.
Also, the housing A/B doubles as a support unit, and the inner block doubles as a table.
It has become possible to significantly reduce design and assembly labor-hours.
[Features]
・ Since it is arranged at a contact angle of 45° so that the load is equal in 4 directions, it can be used in any posture.
・ Since the straight guide section has a 4-row circular arc groove, there is no gap and highly stiff guidance can be obtained.
・ Changes in frictional resistance due to load fluctuations are minimized and follow high accurate feed.
・ The U-shaped cross-sectional outer rail improves stiffness against moments and twists.
Days to Ship: 23 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ORIENTAL MOTOR
The CRK Series built-in positioning function type is a microstepping-driven DC input 5-phase stepper motor unit with a built-in positioning function in a compact driver.
[Features]
・ Lineup of products with encoders (CRK only)
・ A high torque, low vibration stepper motor with a basic step angle of 0.72 (500 divisions per rotation) (PK only)
・ High-precision positioning can be achieved with low vibration and low noise (A separate driver is required to drive) (PK only)
From: ₹ 9,463.16 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: ₹ 2,201.21 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Hollow Rotary Actuator, DG II Series
ORIENTAL MOTOR
The DG Series is an integrated product of a hollow rotary table with high stiffness and a stepper motor unit AlphaStep AZ/AR Series. It provides high accuracy positioning of loads with large moments of inertia while maintaining the ease of use of stepper motors.
[Features]
・ Reduced design effort with an integrated product of actuator and motor
・ Large-diameter hollow output table Hollow diameter up to 100 mm
・ Excellent performance with a stepper motor
Agile responsiveness
Stability at low speed
No tuning required
From: ₹ 84,240.24 |
---|
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ORIENTAL MOTOR
[Features]Cable, related parts of ORIENTAL MOTOR and other motors.
From: ₹ 842.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Single Axis Actuators LX45 Standard / Cover Type
MISUMI
The MISUMI Single Axis Actuators LX45 Standard/Cover Type are designed for high-precision linear motion in a variety of industrial and automation applications. These actuators are recognized for their robust construction and high functionality.
Key Features:
Motor Mounting Orientation: Straight, allowing for versatile installation options.
Main Body and Components: The main body is the primary component, with motors to be installed by the customer.
Drive Method: Features a rolled ball screw for smooth and precise motion.
Slider Material: Made from chrome molybdenum steel, ensuring strength and durability in demanding applications.
Additional Specifications: Detailed specifications include a standard length of 1 pc, a cover provided, and various other dimensions and features.
Ideal for tasks requiring precise, controlled linear movement, these actuators are a robust choice for industrial machinery and automation systems.
Days to Ship: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ORIENTAL MOTOR
The EZS Series is a compact, high stiffness, simple dust-proof electric slider.
Equipped with AlphaStep AZ Series and AR Series in the motor part. High response, low vibration, and movement without hunting, which are unique to stepper motors, are realized with an electric slider.
[Features]
・ High stiffness and low profile guide
・ Space saving by the folded motor
・ Simple dust-proof structure prevents foreign object from entering and suppresses dust generation
・ Cleanroom compatible
From: ₹ 51,857.18 |
---|
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Servo Screwdriver & Stepper Motor Set CSB-BZ Series
SHINANOKENSHI
● Closed loop servo drive
● Low noise, low vibration, and low heat generation across the entire speed range
● Thin DIN rail mounted driver
● 4-stage resolution settings (500, 1,000, 5,000, 10,000 p/r)
● Various Protection Functions
● Input Power Supply: 24 VDC
● The speed filter enables smooth acceleration and deceleration
● Easy 6-stage gain settings
From: ₹ 48,724.42 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Controller Built-In Micro Step Driver and Stepper Motor Set CSA-UP Series
SHINANOKENSHI
Various operations can be programed in 8 tables
[Features]
· Integrated controller function for small and lightweight drivers.
· Various operations can be programed in 8 tables.
· 4 levels of micro step division (1, 2, 4, 16) selectable.
· Home return operation possible with origin sensor input.
· Easy setting with the included dedicated application.
· Input power supply: DVC24V.
Error output function.
· Abundant protection functions (excess heating, voltage and current).
From: ₹ 21,244.47 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
High-Output Microstep Driver and Stepper Motor Set CSA-BB Series
SHINANOKENSHI
Maximum high output: 48V, 6A
[Features]
· Maximum input voltage 48V, high power micro step driver with 6A maximum current.
· A maximum 3,200 divisions per revolution (minimum step angle: 0.1125°).
· Choose from 5 levels (1, 2, 4, 8, 16).
· 16 step current setting: 0 to 6A (Max).
· Stop current setting function.
· Protection function (excess heat and voltage protection).
From: ₹ 17,574.55 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Disc Coupling Set Screw Type (Double Disc) SHDW
SUNGIL
A disc coupling, clamping type (double disc).
[Features]
·A newly developed high-performance disc. This product is shaped with high torsional rigidity.
·Semi-permanent lifespan with zero backlashes.
·Absorbs misalignments of angles of deflection, eccentricity, and endplay.
·A low moment of inertia for stability even at high RPM.
[Applications]
·Servo motors, stepper motors, precision motors, etc.
·High-precision encoders, dynamometer drivers, high-speed, high-precision position control systems.
·Centrifuges, copiers.
From: ₹ 7,923.55 |
---|
Days to Ship: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
THK
A compact, high-rigidity and high-precision actuator with an integrated inner block consisting of an LM block and ball screw nut.
In addition, as the housing A/B serves as a support unit and the inner block serves as a table, it is possible to dramatically reduce the steps in designing and assembling.
[Features]
· Arranged to make contact at an angle of 45° such that the load is equal in 4 directions, enabling use in various positions.
· The linear guide is made of 4 rows of circular arced grooves for a highly rigid guide with no cracks.
· Changes to friction resistance due to changes in load are suppressed as far as possible, promoting high-accuracy feeding.
· The U-shaped cross-sectional outer rail improves rigidity against moment and torsion.
[Effects of Using Ball Retainer]
· The grease retention capacity has been improved, allowing long-term maintenance-free operation. (QZ Lubricator is attached to the ball screw.)
· Eliminates mutual friction between balls, reduces torque fluctuation and achieves excellent sliding performance.
· In addition, since the basic dynamic load rating of the LM guide and ball screw is higher than conventional products, it has a long service life.
Days to Ship: 23 Day(s) or more |
You can add up to 6 items per a category to the compare list.
THK
With a compact and highly stiff structure that integrates the LM guide, ball screw, and support unit, 5 semi-custom made actuators ideal for high accurate positioning are available.
[Features]
[5 custom made]
・ Dowel Holes: Dowel holes are provided for alignment during assembly. It is also useful for preventing misalignment and reproducibility when replacing products
・ Positioning metal bolt: Positioning metal bolts are installed for origin alignment during assembly. It is also useful for reproducibility of the origin position when replacing the motor
・ Sub-table side greasing hole: By processing a grease hole on the side of the sub table and attaching a grease fitting, greasing is possible without removing the cover
・ AP-C processing: Surface treatment (THK, AP-C treatment) is applied to improve corrosion resistance
・ AFF grease for clean environment: THK and AFF grease are sealed for a clean environment to suppress dust generation
[Selection of sensors and sensor rails]
・ Please refer to the selection list on the "Product Information" tab
Days to Ship: 23 Day(s) or more |
You can add up to 6 items per a category to the compare list.
THK
With a compact and highly stiff structure that integrates the LM guide, ball screw, and support unit, 5 semi-custom made actuators ideal for high accurate positioning are available.
[Features]
[5 custom made]
・ Dowel Holes: Dowel holes are provided for alignment during assembly. It is also useful for preventing misalignment and reproducibility when replacing products
・ Positioning metal bolt: Positioning metal bolts are installed for origin alignment during assembly. It is also useful for reproducibility of the origin position when replacing the motor
・ Sub-table side greasing hole: By processing a grease hole on the side of the sub table and attaching a grease fitting, greasing is possible without removing the cover
・ AP-C processing: Surface treatment (THK, AP-C treatment) is applied to improve corrosion resistance
・ AFF grease for clean environment: THK and AFF grease are sealed for a clean environment to suppress dust generation
[Selection of sensors and sensor rails]
・ Please refer to the selection list on the "Product Information" tab
Days to Ship: 23 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Single Axis Actuators KS40 Standard/KSC40 With Cover
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
IMAO CORPORATION
The main body combines stable sliding with T-grooves on three faces for easy mounting, achieving the optimal cross-section shape with maximum strength. The slide mechanism uses materials with excellent abrasion resistance and self-lubrication, and is usable long-term for loads from top, bottom, left, and right.
From: ₹ 23,604.91 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Single Axis Actuators LST10 [C-Value - Driven by Belt]
MISUMI
Belt-driven Single Axis Actuators enabling long stroke- /fast speed-transferring/positioning operations economically.
Days to Ship: 13 Day(s) |
You can add up to 6 items per a category to the compare list.
Single Axis Actuators LS10 [C-Value - Driven by Ball Screw]
MISUMI
Single Axis Actuators enabling medium accuracy transferring/positioning operations economically.
Days to Ship: 13 Day(s) |
You can add up to 6 items per a category to the compare list.
Actuator Unit (Opening and Closing Type) (MAU5040SW)
IMAO CORPORATION
The main body combines stable sliding with T-grooves on three faces for easy mounting, achieving the optimal cross-section shape with maximum strength. The slide mechanism uses materials with excellent abrasion resistance and self-lubrication, and is usable long-term for loads from top, bottom, left, and right.
From: ₹ 37,952.49 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Days to Ship: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Double Disc Couplings Set Screw Type
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
Days to Ship: 9 Day(s) |
Loading...
Loading...
Loading...
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy