(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
1 items
Loading...
Brand |
|
---|---|
CAD |
|
You can add up to 6 items per a category to the compare list.
MISUMI
- Stepping Motors 57 Series from MISUMI.
- Pulse signal voltage range: 5-24V, eliminating the need to prepare 5V switching power supplies or connect current limiting resistors in series.
- AC/DC universal, allowing for connection with straight or reversed polarity.
- High torque at low speed and excellent torque performance at high speed.
- Motor Bracket is sold separately (Part No.: E-TBMD42-22).
- Can be order Motor and driver individually or order as set product.
- Step angle is 1.8°
- Driver Output Current(A): 1.0-4.3 A
- Driver Power Voltage(V): VDC24-80 or VAC20-60
From: ₹ 2,795.00 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
42 Series 2-Phase, High Torque Hybrid Stepper Motor, Step Angle 1.8°
FULLING MOTOR
- 42 Series 2-Phase, High Torque Hybrid Stepper Motor with 1.8° step from FULLING MOTOR.
- Step angle: 1.8°
- Step angle accuracy: ± 5% (full step, no load)
- Resistance accuracy: ± 10%
- Inductance accuracy: ± 20%
- Temperature Rise: 80℃ Max. (rated current, 2 phase on)
- Ambient Temperature: -20℃~+50℃
- Insulation Resistance: 100MΩ Min. ,500VDC
- Dielectric Strength: 500VAC for one minute
- Max. radial force: 28N (20mm from the flange)
- Max. axial force: 10N
From: ₹ 5,507.20 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
- Stepping Motors 86 Series from MISUMI.
- Pulse signal voltage range: 5-24V, eliminating the need to prepare 5V switching power supplies or connect current limiting resistors in series.
- AC/DC universal, allowing for connection with straight or reversed polarity.
- High torque at low speed and excellent torque performance at high speed.
- Can be order Motor and driver individually or order as set product.
- Step angle is 1.8°
- Driver Output Current(A): 2.0-6 A
- Driver Power Voltage(V): VDC24-110 or VAC20-80
From: ₹ 6,417.00 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
42 Series 2-Phase, High Torque Hybrid Stepper Motor, Step Angle 0.9°
FULLING MOTOR
- 42 Series 2-Phase, High Torque Hybrid Stepper Motor with 0.9° step angle from FULLING MOTOR
- Step angle: 0.9°
- Step angle accuracy: ± 5% (full step, no load)
- Resistance accuracy: ± 10% (20℃)
- Inductance accuracy: ± 20% (1kHz)
- Temperature Rise: 80℃ Max.
- Ambient Temperature: -20℃~+50℃
- Insulation Resistance: 100MΩ Min. ,500VDC
- Dielectric Strength: 500VAC for one minute
- Max. radial force: 28N (20mm from the flange)
- Max. axial force: 10N
From: ₹ 3,004.80 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
- Stepping Motors 60 Series from MISUMI.
- Pulse signal voltage range: 5-24V, eliminating the need to prepare 5V switching power supplies or connect current limiting resistors in series.
- AC/DC universal, allowing for connection with straight or reversed polarity.
- Can be order Motor individually or order as set product (Motor + Driver).
- The step angle is 1.8°.
- Driver Output Current(A): 1.0-4.3 A
- Driver Power Voltage(v): VDC24-80 or VAC20-60
- The stepping motor needs to be used with the stepping driver and cannot be directly connected to the power supply.
From: ₹ 3,759.00 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
From: ₹ 5,796.00 |
---|
Days to Ship: 7 Day(s) |
You can add up to 6 items per a category to the compare list.
42/57 Series High Torque Hybrid Type Stepper Motor With an Integrated Step Angle of 1.8
FULLING MOTOR
- 42/57 Series High Torque Hybrid Type Stepper Motor with 1.8° step angle from FULLING MOTOR
- Step angle: 1.8°
- Step angle accuracy: ± 5% (full step, no load)
- Resistance accuracy: ± 10% (20℃)
- Inductance accuracy: ± 20% (1kHz)
- Temperature Rise: 80℃ Max.
- Ambient Temperature: -20℃~+50℃
- Insulation Resistance: 100MΩ Min. ,500VDC
- Dielectric Strength: 500VAC for one minute
- Max. radial force: 28N (20mm from the flange)
- Max. axial force: 10N
From: ₹ 7,318.40 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ORIENTAL MOTOR
Oriental Motor, stepper motor PK Series.
From: ₹ 5,667.42 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
- Stepping Motors 42 Series from MISUMI.
- Pulse signal voltage range: 5-24V, eliminating the need to prepare 5V switching power supplies or connect current limiting resistors in series.
- High torque at low speed and excellent torque performance at high speed.
- Motor Bracket is sold separately (Part No.: E-TBMD42-22).
- Can be order Motor and driver individually or order as set product.
- Step angle is 1.8°
- Driver Output Current(A): 0.1-2.2 A
- Driver Power Voltage(V): DC15-32 V
From: ₹ 1,870.19 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stepper Motors 57 Series With Gearbox
MISUMI
- Stepping Motors 57 Series with Gearbox from MISUMI.
- Pulse signal voltage range: 5-24V, eliminating the need to prepare 5V switching power supplies or connect current limiting resistors in series.
- AC/DC universal, allowing for connection with straight or reversed polarity.
- All series of the products adopt helical gears to increase the service life and reduce the noise.
- The reduction ratio categories are complete: 3, 7.5, 10 and 15, which cover most working conditions.
- Step angle is 1.8°
- Driver Output Current(A): 1.0-4.3 A
- Driver Power Voltage(v): VDC24-80 or VAC20-60
From: ₹ 7,337.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
From: ₹ 3,776.00 |
---|
Days to Ship: 8 Day(s) |
You can add up to 6 items per a category to the compare list.
Stepper Motor With Built-in Controller, SSA-TR Series
SHINANOKENSHI
<Features>
● An input pulse is not required as the motor, driver and controller are integrated into the motor flange size.
● It is easy to set the operation with the included dedicated application.
● Various operations can be programmed in 8 tables.
● Micro step division (1, 2, 4, 16) selectable from 4 levels.
● Design with special bracket for high heat dissipation.
<Applications>
● Equipment for all types of factories (manufacturing/assembly equipment, inspection equipment, experimental equipment, transportation equipment, etc.), positioning and constant rotation control.
From: ₹ 19,457.73 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ORIENTAL MOTOR
This is an individual motor (component) of the stepper motor unit.
From: ₹ 7,621.78 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
- Stepping Motors 28 Series from MISUMI.
- Pulse signal voltage range: 5-24V, eliminating the need to prepare 5V switching power supplies or connect current limiting resistors in series.
- AC/DC universal, allowing for connection with straight or reversed polarity.
- High torque at low speed and excellent torque performance at high speed.
- Can be order Motor individually or order as set product (Motor + Driver).
- Step angle is 1.8°
- Driver Output Current(A): 0.1-2.2 A
- Driver Power Voltage(v): VDC 15-32
From: ₹ 2,620.00 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
High Torque 2-Phase Stepping Motor, Standard type, PKP Series
ORIENTAL MOTOR
[Features]
・ In addition to increasing the torque of the motor, a wide range of motor current specifications are available
・ Please choose the ideal motor according to your design scene
・ By using a motor with a high torque design, the manufacturer has achieved a torque increase of 1.2 to 1.7 times (maximum excitation static torque) compared to the standard type PK series of the same size
From: ₹ 4,722.82 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
New 5th Phase Stepper Motor Unit RKII Series
ORIENTAL MOTOR
Unimaginable high performance of stepper motors so far. The driver uses full digital control to maximize the performance of the motor. A motor with unprecedented high efficiency, low heat generation and low vibration. Space-saving, easy wiring, and improved ease of use such as of protection function.
From: ₹ 15,568.36 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ORIENTAL MOTOR
- 5-Phase Stepping Motor for CSK series from ORIENTAL MOTOR.
- High torque, The PK high torque motor was designed to produce high torque in a compact frame size.
- Vibration and noise levels low.
- Compact package, Both the motor and driver are designed to be compact, making them perfect for reducing the size and weight of machines.
- High resolution, the 5-phase stepping motors have 0.72˚ per step in full-step mode and 0.36˚ per step in half-step mode.
From: ₹ 7,598.84 |
---|
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
THK
A compact, high stiffness, and highly accurate actuator with an integrated inner block consisting of an LM block and a ball screw nut.
Also, the housing A/B doubles as a support unit, and the inner block doubles as a table.
It has become possible to significantly reduce design and assembly labor-hours.
[Features]
・ Since it is arranged at a contact angle of 45° so that the load is equal in 4 directions, it can be used in any posture.
・ Since the straight guide section has a 4-row circular arc groove, there is no gap and highly stiff guidance can be obtained.
・ Changes in frictional resistance due to load fluctuations are minimized and follow high accurate feed.
・ The U-shaped cross-sectional outer rail improves stiffness against moments and twists.
Days to Ship: 23 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: ₹ 3,776.00 |
---|
Days to Ship: 8 Day(s) |
You can add up to 6 items per a category to the compare list.
57 Series 2-Phase, High Torque Hybrid Stepper Motor, Step Angle 1.8°-
FULLING MOTOR
- 57 series 2-phase high torque hybrid type stepping motor with 1.8° step angle from FULLING MOTOR.
- Step angle: 1.8°
- Step angle accuracy: ± 5% (full step, no load)
- Resistance accuracy: ± 10%
- Inductance accuracy: ± 20%
- Temperature Rise: 80℃ Max.
- Ambient Temperature: -20℃~+50℃
- Insulation Resistance: 100MΩ Min. ,500VDC
- Dielectric Strength: 500VAC for one minute.
- Max. radial force: 75N (20mm from the flange)
- Max. axial force: 15N
- Rotation: CW
From: ₹ 8,665.60 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: ₹ 34,474.00 |
---|
Days to Ship: 5 Day(s) |
You can add up to 6 items per a category to the compare list.
From: ₹ 3,140.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
- Stepping Motors 35 Series from MISUMI.
- Pulse signal voltage range: 5-24V, eliminating the need to prepare 5V switching power supplies or connect current limiting resistors in series.
- AC/DC universal, allowing for connection with straight or reversed polarity.
- Can be order Motor individually or order as set product (Motor + Driver).
- Step angle is 1.8°
- Driver Output Current(A): 0.1-2.2 A
- Driver Power Voltage(v): VDC 15-32
- The stepping motor needs to be used with the stepping driver and cannot be directly connected to the power supply.
From: ₹ 2,304.00 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ORIENTAL MOTOR
The CRK Series built-in positioning function type is a microstepping-driven DC input 5-phase stepper motor unit with a built-in positioning function in a compact driver.
[Features]
・ Lineup of products with encoders (CRK only)
・ A high torque, low vibration stepper motor with a basic step angle of 0.72 (500 divisions per rotation) (PK only)
・ High-precision positioning can be achieved with low vibration and low noise (A separate driver is required to drive) (PK only)
From: ₹ 9,463.16 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: ₹ 3,349.00 |
---|
Days to Ship: 8 Day(s) |
You can add up to 6 items per a category to the compare list.
ORIENTAL MOTOR
- Stepping Motor, UPKW Series from ORIENTAL MOTOR.
- Compact Drivers, The UPK•W series drivers are only 5.31 inch (135mm) high and therefore, keep the installation area small. They also come with a built-in mounting bracket for easy installation.
- The UPK•W series does more than provide higher torque. It is also designed so that the motor produces less vibration, and a new driver has been developed to include a vibration control circuit to dramatically reduce vibration in the mid-speed range (1-5kHz).
From: ₹ 8,747.13 |
---|
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Single Axis Actuators LX45 Motor Folded Type
MISUMI
■ Features· MISUMI Products: High accuracy, high rigidity, compact LX, low-cost LS, KU that's ideal for high accuracy and high load capacity. You can select LX with motor (servo motor, stepper motor) or without motor. Fast delivery and low price even on a large order.
Days to Ship: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
High Torque 2-Phase Stepping Motor, SH Geared Type, PKP Series
ORIENTAL MOTOR
[Features]
・ New high torque 2-phase stepper motor PKP Series
・ In addition to increasing the torque of the motor, a wide range of motor current specifications are available
・ Please choose the ideal motor according to your design scene
・ A geared type effective for deceleration, torque increase, resolution increase, and vibration countermeasures
・ Backlash is smaller than conventional products. Also, wider speed range and easier to use
From: ₹ 12,099.02 |
---|
Days to Ship: 18 Day(s) or more |