(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Did you mean ? : economy serial mount stamp
Brand |
|
---|---|
CAD |
|
You can add up to 6 items per a category to the compare list.
Linear Bushings Double Liner Standard
MISUMI
Linear Bushings Double Liner Standard
These Linear Bushings are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
● Support Shaft Diameter Minimum/Maximum (mm.): 6 and 30
● Overall Length Minimum/Maximum (mm.): 35 and 123
● Shape : Straight
● Material:
- Housing - SUJ2 Equivalent
- Ball - SUJ2 Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.
From: ₹ 271.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Linear Bushings Straight Single / Double
MISUMI
Linear Bushings Straight Single / Double
These Linear Bushings are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Features]
● Support Shaft Diameter Minimum/Maximum (mm.): 5 and 50
● Overall Length Minimum/Maximum (mm.): 15 and 151
● Shape : Straight
● Ball Recirculating Type : Single or Double
● Material:
- Housing - SUJ2 Equivalent
- Ball - SUJ2 Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.
From: ₹ 184.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Precision Ball Screws Shaft Dia.25 Lead 5/10/25 Accuracy Grade C5
MISUMI
- Precision Ball Screws Shaft Dia.25 Lead 5/10/25 Accuracy Grade C5 from MISUMI.
- Precision Ball Screws have a shaft diameter of 25 mm and are available in three different lead sizes: 5mm, 10mm or 25mm.
- The accuracy grade option for this product is C5.
- The overall length of the shaft screw can be customized to fit a range of configurations, from 300mm to 900mm, in 1mm increments.
- The lead twisting direction for this product is right-handed.
- The screw shaft is made of S55C while the nut is made of SCM420.
Days to Ship: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Precision Ball Screws Shaft Dia.15 Lead 5/10/20 Accuracy Grade C5
MISUMI
- Precision Ball Screws Shaft Dia.15 Lead 5/10/20 Accuracy Grade C5 from MISUMI.
- Precision Ball Screws have a shaft diameter of 15 mm and are available in three different lead sizes: 5mm, 10mm or 20mm.
- The accuracy grade option for this product is C5.
- The overall length of the shaft screw can be customized to fit a range of configurations, from 150mm to 900mm, in 1mm increments.
- The lead twisting direction for this product is right-handed.
- The screw shaft is made of S55C while the nut is made of SCM420.
Days to Ship: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Precision Ball Screws Shaft Dia.20 Lead 5/10/20 Accuracy Grade C5
MISUMI
- Precision Ball Screws Shaft Dia.20 Lead 5/10/20 Accuracy Grade C5 from MISUMI.
- Precision Ball Screws have a shaft diameter of 20 mm and are available in three different lead sizes: 5mm, 10mm or 20mm.
- The accuracy grade option for this product is C5.
- The overall length of the shaft screw can be customized to fit a range of configurations, from 200mm to 900mm, in 1mm increments.
- The lead twisting direction for this product is right-handed.
- The screw shaft is made of S55C while the nut is made of SCM420.
Days to Ship: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Precision Ball Screws Shaft Dia.12 Lead 4/10 Accuracy Grade C5
MISUMI
- Precision Ball Screws Shaft Dia.12 Lead 4/10 Accuracy Grade C5 from MISUMI.
- Precision Ball Screws have a shaft diameter of 12 mm and are available in two different lead sizes: 4mm or 10mm.
- The accuracy grade option for this product is C5.
- The overall length of the shaft screw can be customized to fit a range of configurations, from 150mm to 500mm, in 1mm increments.
- The lead twisting direction for this product is right-handed.
- The screw shaft is made of S55C while the nut is made of SCM420.
Days to Ship: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Precision Ball Screws Shaft Dia.8 Lead 2 Accuracy Grade C5
MISUMI
- Precision Ball Screws Shaft Dia.8 Lead 2 Accuracy Grade C5 from MISUMI.
- Precision Ball Screws have a shaft diameter of 8 mm and lead size is 2mm.
- The accuracy grade option for this product is C5.
- The overall length of the shaft screw can be customized to fit a range of configurations, from 100mm to 210mm, in 1mm increments.
- The lead twisting direction for this product is right-handed.
- The screw shaft is made of S55C Equivalent while the nut is made of SCM420.
Days to Ship: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Precision Ball Screws Shaft Dia.10 Lead 2/4 Accuracy Grade C5
MISUMI
- Precision Ball Screws Shaft Dia.10 Lead 2/4 Accuracy Grade C5 from MISUMI.
- Precision Ball Screws have a shaft diameter of 10 mm and are available in two different lead sizes: 2mm or 4mm.
- The accuracy grade option for this product is C5.
- The overall length of the shaft screw can be customized to fit a range of configurations, from 100mm to 315mm, in 1mm increments.
- The lead twisting direction for this product is right-handed.
- The screw shaft is made of S55C while the nut is made of SCM420.
Days to Ship: 12 Day(s) |