(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
You can add up to 6 items per a category to the compare list.
MISUMI
- Solenoid Valves 3Ports from MISUMI.
- Operating Pressure: Works best between 0.15 and 0.8 MPa.
- Maximum Pressure Resistance: Can handle pressures up to 1.2 MPa without damage.
- Operating Temperature: Functions well in temperatures from -5 to 60 degrees Celsius.
- Insulation and Protection Rating: Provides good electrical safety with Class F insulation and is protected against dust and water with an IP65 rating.
- Wiring Type: Can be wired either with outlets or terminals for easy installation.
- Maximum Operating Frequency: Can handle up to 5 operations per second for quick and responsive performance.
From: ₹ 2,188.34 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
- Solenoid Valves 5Ports from MISUMI.
- Operating Pressure: Works best between 0.15 and 0.8 MPa.
- Maximum Pressure Resistance: Can handle pressures up to 1.2 MPa without damage.
- Operating Temperature: Functions well in temperatures from -5 to 60 degrees Celsius.
- Insulation and Protection Rating: Provides good electrical safety with Class F insulation and is protected against dust and water with an IP65 rating.
- Wiring Type: Can be wired either with outlets or terminals for easy installation.
- Maximum Operating Frequency: Can handle up to 5 operations per second for quick and responsive performance.
From: ₹ 1,943.34 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
From: ₹ 848.00 |
---|
Days to Ship: 7 Day(s) |
You can add up to 6 items per a category to the compare list.
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Hand Valves One-Touch Fitting/Male Thread【1-20 Pieces Per Package】
MISUMI
- Economy series Hand Valves, One-Touch Fitting, Male Thread.
- Material Body: PBT (Polybutylene terephthalate).
- Material Threaded Part: Brass.
- Surface Treatment Threaded Part: Nickel Plating
- Color Knob: Three-Way Valve (Yellow Knob) and Two-Way Valve (Gray Knob).
- Applicable to air tube outer diameter size: 4, 6, 8, 10 and 12 mm.
- Number of Ports: 2
- Maximum operating pressure: 1.0MPa
- Operating Temperature Range: 0 to 60℃
- Flow Direction: Tube → Threaded Part and Threaded Part → Tube.
From: ₹ 355.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
From: ₹ 128.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
From: ₹ 61.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
From: ₹ 86.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
From: ₹ 76.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
From: ₹ 200.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
From: ₹ 68.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
From: ₹ 109.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
From: ₹ 97.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
From: ₹ 181.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
From: ₹ 128.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
From: ₹ 164.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
From: ₹ 61.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
From: ₹ 218.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
From: ₹ 89.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
NP58 Series Contact Probes Min Pitch1.00mm, Stroke 2.0mm【50 Pieces Per Package】
MISUMI
From: ₹ 2,435.66 |
---|
Days to Ship: 7 Day(s) |
You can add up to 6 items per a category to the compare list.
NP84 Series Contact Probes Min Pitch3.0mm, Stroke 6.3mm【50 Pieces Per Package】
MISUMI
From: ₹ 2,917.04 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
NP120 Series Contact Probes Min Pitch 2.0mm, Stroke 6.5mm【50 Pieces Per Package】
MISUMI
From: ₹ 2,857.57 |
---|
Days to Ship: 7 Day(s) |
You can add up to 6 items per a category to the compare list.
NP88 Series Contact Probes Min Pitch 1.5mm, Stroke 2.5mm【50 Pieces Per Package】
MISUMI
From: ₹ 1,613.62 |
---|
Days to Ship: 7 Day(s) |
You can add up to 6 items per a category to the compare list.
NP604 Series Contact Probes Min Pitch2.54mm, Stroke 4.0mm【50 Pieces Per Package】
MISUMI
From: ₹ 2,697.71 |
---|
Days to Ship: 7 Day(s) |
You can add up to 6 items per a category to the compare list.
NP45 Series Contact Probes Min Pitch 1.7mm, Stroke 5.0mm【50 Pieces Per Package】
MISUMI
From: ₹ 2,630.19 |
---|
Days to Ship: 7 Day(s) |
You can add up to 6 items per a category to the compare list.
NP76 Series Contact Probes Min Pitch 1.27mm, Stroke 6.0mm【50 Pieces Per Package】
MISUMI
From: ₹ 1,769.32 |
---|
Days to Ship: 7 Day(s) |
You can add up to 6 items per a category to the compare list.
NP20 Series Contact Probes Min Pitch 0.9mm, Stroke 2.0mm【50 Pieces Per Package】
MISUMI
From: ₹ 3,191.31 |
---|
Days to Ship: 7 Day(s) |
You can add up to 6 items per a category to the compare list.
From: ₹ 164.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
Cartridge Heaters With Sensor
These cartridge heaters are used in various industrial applications to provide localized heat to the equipment. They provide a wide range of sizes to choose from
[Feature]
- Maximum Operating Temperature (°C) : 600
- Diameter (mm.) : 8, 10 and 12
- Length (mm.) : 50, 80, 120 and 150
- Voltage(V) : 220
- Material:
Heater - SUS321
[Application]
These cartridge heaters are often used in industrial processes such as plastic molding, packaging and sealing.
From: ₹ 2,464.45 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Cartridge Heaters Internal Wiring Type
MISUMI
Cartridge Heaters Internal Wiring Type
These cartridge heaters are used in various industrial applications to provide localized heat to the equipment. They provide a wide range of sizes to choose from
[Feature]
- Maximum Operating Temperature (°C) : 600
- Diameter (mm.) : 8, 10 and 12
- Length (mm.) : 60, 80, 100 and 150
- Voltage(V) : 220
- Material:
Heater - SUS321
[Application]
These cartridge heaters are often used in industrial processes such as plastic molding, packaging and sealing.
From: ₹ 2,584.76 |
---|
Days to Ship: Same day |