(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
5 items
Loading...
Brand |
|
---|---|
CAD |
|
You can add up to 6 items per a category to the compare list.
From: ₹ 30.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Metal Washers - Thickness +-0.005 - +-0.30 mm Selectable
MISUMI
Use this product in environments where the thickness accuracy is required.
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Spring Washer for Pipe Nuts【1-7,000 Pieces Per Package】
TOKYO METAL
[Type (application)] Spring Washer
[Type] Spring Washer
[Materials] Steel
[Type] Spring Washer, Standard
[Surface treatment] None, trivalent chromate, bright chromate plating, chromate plating, nickel plating
[Nominal Thread (M)] 7 8 9 10 11 12 14 15 16 17 18
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
[Surface treatment](Details) None, trivalent white, bright chromate plating, chromate plating, nickel plating
From: ₹ 7.11 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
IMAO CORPORATION
A hook-type washer with high operability.
[Features]
· Washers can be attached and removed quickly.
· Shoulder bolt for fixing to the body included.
[Applications]
· Prevent loosening of bolts.
· Protection of metal surfaces.
From: ₹ 1,429.60 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
• The surface colors of plastic washers may change somewhat depending on production lot and other conditions.
• Sometimes black spots may be seen on the surface, which does not affect its performance.
From: ₹ 19.48 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Bent Washer【1-1,000 Pieces Per Package】
OCHIAI
A flat washer bent into an arch shape.
[Features]
· A flat washer bent into an arch shape that generates load through bending.
· Type: spring washer.
[Applications]
· Ideal for preventing loosening of screws.
From: ₹ 4.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Specialized Wave Washer【1-1,000 Pieces Per Package】
OCHIAI
A specialized wave-shaped washer.
[Features]
· Type: spring washer, Material: steel S65C, Internal diameter: 9 mm, Thickness: 0.3 mm.
· Wave washer.
· External diameter: 15 mm.
[Applications]
· An ideal washer for preventing loosening (for screws).
From: ₹ 4.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
OCHIAI
Generates a load by bending a flat washer into an arch-like shape. Obtain higher loads over bent washers.
From: ₹ 15.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Metal Washers - with Clearance Holes
MISUMI
[Features]·A metal washer with bolt holes. ·Custom dimensions. ·Sold separately.
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Schnorr Washer, S Type【1-50 Pieces Per Package】
SUNCO
Achieves complete loosening prevention. Safety spring washer, Schnorr washer S type (for vibration)
From: ₹ 16.63 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Washers/LOWA Type【20-50 Pieces Per Package】
MISUMI
Plain washer thicker than normal plain washers, please use it to prevent sinking for slotted holes
From: ₹ 837.64 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Schnorr Washer, VS Type【1-1,000 Pieces Per Package】
SUNCO
Achieves complete loosening prevention. Safety spring washer, Schnorr washer VS type (for vibration, reinforced)
From: ₹ 33.25 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tapered Washer, for 8° i-beams【1-250 Pieces Per Package】
SUNCO
For steel I beam. [Type (applications)]Plain washer "Type" beveled washer
From: ₹ 54.60 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Washer (Inch Thread) - SWAS【1-10 Pieces Per Package】
NABEYA BI-TECH
A washer for unified thread hex nuts. Use in combination with hexagonal bolts and hexagonal button bolts.
From: ₹ 98.01 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Toothed Washer, Internal Tooth Profile【1-60,000 Pieces Per Package】
HEIWA HATSUJYO
Refers to the shape of the teeth applied to the inside of the washer. The teeth embed into the material, helping to keep it from rotating. Rattling and loosening should be prevented by concurrent use of a flat washer, etc.
From: ₹ 2.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
GOSHO WORKS
[Type (application)] Lock washer
[Type] Spring washer
[Material] Steel
[Surface treatment] None
[Sales unit] Individual (single pieces available for purchase)
[Surface treatment] (Details) None
[Type] Spring washer, conical spring washer
[Internal diameters d (mm)] 3.2, 4.3, 5.3, 6.4, 8.4, 11, 13, 15, 17, 21
[Thread sizes (M)] 3, 4, 5, 6, 8, 10, 12, 14, 16, 20
[Thicknesses t (mm)] 0.7, 0.9, 1.2, 1.4, 2, 2.5, 3, 3.5, 4, 5
[External diameters D (mm)] 7, 9, 12, 14, 18, 22
From: ₹ 15.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
High-Strength Plain Washer - SWF
NABEYA BI-TECH
A plain washer for high-strength bolts. The surface on which the washers sit will not sink. These washers prevent bolts from loosening due to the surface on which they sit sinking etc.
From: ₹ 165.29 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Plain Washer with Cover Cap - SCF
NABEYA BI-TECH
This plain washer includes a cover cap. Use countersunk screws to install.
From: ₹ 435.47 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Ribbed-Lock Washer - SWR【1-20 Pieces Per Package】
NABEYA BI-TECH
[Features]
· The ribs on both faces of the washer bite into the surface on which the bolt sits and the fastened part, preventing loosening caused by vibrations.
· For preventing the loosening of fastened parts that adhesives proved insufficient for achieving.
· When combined with an 8.8 strength classification bolt, even more effective loosening prevention is possible.
· Also works with strength classification 12.9 bolts.
· Has a greater loosening prevention effect than normal spring washers.
From: ₹ 33.99 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Small Square Washer【1-800 Pieces Per Package】
SUNCO
These square washers are mainly used for wood. etc. Type (Application): Special shape / Type: Square washer / Material: Steel
From: ₹ 11.33 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Ceramic Washers / Sheets / Collars
MISUMI
"Washers, Collars and Collars with Flange are included in the product line-up."
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Toothed Washer, Inside and Outside Tooth Profile
OUMI OFT
The inside of the washer is furnished with teeth. These teeth embed into the workpiece, helping to prevent further rotation. By combining with a flat washer or similar, rattling and loosening should also be avoided.
From: ₹ 9.55 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NABEYA BI-TECH
Flat head screw washer. Provides an attractive finish to the surface it mounts to.
From: ₹ 577.09 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
GOSHO WORKS
[Type (application)] Loosening prevention
[Type] Spring Washer
[Materials] Steel
[Surface treatment] None
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Surface treatment](Details) none
[Type]Spring Washer, Conical Spring Washer
[Inner diameter d (mm)] 3.2 4.3 5.3 6.4 8.4 11 13 15 17 21
[Nominal Thread (M)] 3 4 5 6 8 10 12 14 16 20
[Thickness t (mm)] 0.6 0.8 1 1.2 1.75 2.3 2.5 3 3.5 4
[Outer diameter D (mm)] 6 7.5 9 10.5 13.5 16.5
From: ₹ 7.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
OCHIAI
Generates pressure with flat washers that have been bowed. Reduces vibration and noise by preloading the bearing.
From: ₹ 12.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Plain Washer (Round Washer), Size in Inches
SAIMA CORPORATION
It is an inch-standard washer. You can purchase from one piece, so it's very convenient for small amounts.
From: ₹ 54.95 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SAIMA CORPORATION
A washer. Standardized in inches.
From: ₹ 91.20 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tapered Washer 5° for Channels【1-230 Pieces Per Package】
SUNCO
Made by SUNCO. For channel steel. Type: beveled washer.
From: ₹ 17.18 |
---|
Days to Ship: 5 Day(s) or more |
Loading...
Loading...
Loading...
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy