(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
You can add up to 6 items per a category to the compare list.
Screw with Washer (EMS)【1,000 Pieces Per Package】
MARUEMU WORKS
[Detailed shape] Pan
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Stainless steel
[Surface treatment] None
[Thread ridge type] Metric coarse
[Tip shape] Flat End
[Application] Standard
[Nominal Thread (M)] 2 2.5 2.6
[Length L or l (mm)] 4 5 6 8 10 12 14 16 20
[Pitch (mm)] 0.4 0.45 Fine Flat Washer SW, SW+JIS Small and Flat W, SW+JIS Flat W
From: ₹ 2,400.00 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
JIS Homer (Heading) Type Round Washer【100-5,000 Pieces Per Package】
SUNCO
[Type (application)] Plain Washer
[Type] Plain Washer
[Materials] Steel
[Sales unit] Box/package
[Materials] Steel SPCC
[Surface treatment] None, trivalent chromate, bright chromate plating, chromate plating, nickel plating
[Inner diameter d (mm)] 6 8 10 12 13.5 16 20 22 24
[Nominal Thread (M)] 6 8 10 12 13 16 20 22 24
[Thickness t (mm)] 1 1.6 2.3 2.6 3.2 4
[Surface treatment](Details) None, Trivalent white, Bright chromate plating, Chromate plating, Green chromate, Black chromate, Nickel plating
[Outer diameter (mm)] 13 18 22 26 32 40 44 48
From: ₹ 1,945.60 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SUNCO
A spring and flat washer are embedded in the pan head screw with a shape that prevents them from falling off.
From: ₹ 8.36 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SUNCO
A spring and small flat washer are embedded in the pan head screw in a way to keep them from falling off.
From: ₹ 9.73 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SUNCO
A spring and flat washer are embedded in the pan head screw with a shape that prevents them from falling off.
From: ₹ 12.29 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
10.9 Hexagon Trimmer Sems I-3 Black Oxide Film
YURA
This product uses SCM hex bolts and 40–50 HRC spring washers.
Spring washers/rounds with embedded metal and S55C circular washers
These washer insert sizes are designed to prevent forgotten washer insertion and decrease time and effort. They are inserted into conventional iron washers. The inner diameter is therefore smaller than the nominal diameter.
This new product is optimal for use in parts that lack strength.
From: ₹ 20.00 |
---|
Days to Ship: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SUNCO
A compact plain washer is incorporated into the pan head screw to prevent it from coming off. [Materials] brass
From: ₹ 5.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NISSAN SCREW
[Features]
· Embedded washer with sectional dimensions and shape identical to general use products specified for JISB1251 “Spring Washer” in JISB1176 “Hexagonal Socket Head Bolt, 10.9 Strength Classification” but with different inner and outer diameters.
· The mechanical characteristics of the embedded “Spring Washer” comply with JIS standards.
· As far as the strength classification of 10.9 of the bolt is concerned, trouble caused by plating is reduced.
From: ₹ 12.75 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Phillips Pan Head Screw SP-4 (Spac+JIS Small Flat W)【400-1,300 Pieces Per Package】
SUNCO
Wave spring and small flat washer are embedded in the pan head screw with a shape that prevents it from falling off.
From: ₹ 2,370.40 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
[Clean & Pack] Hex Socket Head Cap Screw with Washer - Flat Washer / Spring Washer
MISUMI
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
From: ₹ 241.34 |
---|
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pan Head Screw with Cross/Straight Slot P=4 (SW+JIS Small Flat W)【1-2,000 Pieces Per Package】
SUNCO
A spring and small flat washer are embedded in the pan head screw with a shape that prevents them from falling off.
From: ₹ 8.40 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
DR Hexagon Screw SP-3 (Spac - Waved Spring Lock Washer + JIS Flat W)【200-400 Pieces Per Package】
SUNCO
[Detailed shape] Standard
[Mounting hole dimensions] None
[Basic shape] Hex
[Materials] Equivalent to SWCH
[Thread ridge type] Metric coarse
[Tip shape] Flat End
[Sales unit] Box/package
[Application] Standard
[Nominal Thread (M)] 6 8
[Length L (mm)] 16 18 20 25
[Pitch (mm)] 1 1.25
[Surface treatment] Chromate plating, Chromate plating, Black chromate, Dacrotized
From: ₹ 3,360.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
[Clean & Pack] Hex Socket Head Cap Screw with Spring Washer
MISUMI
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
From: ₹ 241.34 |
---|
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Hex Trimmer SP = 3 (Waved Spring Lock Washer+JIS Flat W)【1-150 Pieces Per Package】
SUNCO
[Materials] Steel Stainless steel
[Surface treatment] None, trivalent white, bright chromate plating, chromate plating, chromate plating, black chromate, nickel plating
From: ₹ 34.05 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Hex Trimmer with Flat Washer (JIS Flat W)【1-800 Pieces Per Package】
SUNCO
[Materials] Equivalent to SWCH, Equivalent to SUS304
[Surface treatment] None, trivalent chromate, trivalent black, trivalent white, bright chromate plating, chromate plating, black chromate, nickel plating, chrome plating, Dacrotized, German brown plating, Lafre, black paint, temper color, dark temper color
From: ₹ 13.13 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRX Tamper-Proof Pan Head P-4 (SW+JIS Small, Flat W)【1-2,000 Pieces Per Package】
SUNCO
[Materials] Steel Stainless steel
[Surface treatment] None, trivalent chromate, trivalent black, trivalent white, chromate plating, nickel plating, black paint
From: ₹ 12.62 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Hex Trimmer P-4 (SW+JIS Small, Flat W)【1-500 Pieces Per Package】
SUNCO
[Materials] Equivalent to SWCH, Equivalent to SUS304
[Surface treatment] None, trivalent chromate, trivalent black, trivalent white, bright chromate plating, chromate plating, black chromate, nickel plating, chrome plating, German brown plating, black paint
From: ₹ 14.60 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Hex Trimmed P-3 (SW+JIS Parallel W)【1-2,000 Pieces Per Package】
SUNCO
· Materials: Equivalent to SWCH/Equivalent to SUS304
· Surface treatment: None, trivalent chromate, non-chrome plating white, trivalent black, trivalent white, bright chromate plating, molten zinc plating, chromate plating, chromate plating, green chromate, black chromate, nickel plating, chrome plating, black anodized, dacrotized, German, brown plating, Lafre, black paint, temper color, temper color, dark temper color
From: ₹ 13.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Glass Epoxy Washer / GG-0000-00
HIROSUGI-KEIKI
[Inner diameter] 2/2.6/3/4
[Material] Glass Epoxy (JIS standard EL-GEF)
[Color] Transparent Yellow Green
[Heat Warping Temperature] 1.82 MPa: 180°C
[UL Standard] UL94V-0
From: ₹ 12.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Pipe Flange Blank Flange Raised Face JIS10K, SUSF316L
MIETECHNO
JIS B2220 compliant, closed flange raised face. (BL RF)Nominal pressure 10 K, material SUSF316L.
From: ₹ 286.00 |
---|
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tap-Tight B Type Pan Screw P=4(SW+JIS Small Flat W)【1,500 Pieces Per Package】
SUNCO
[Thread ridge type] Tap-Tight
[Detailed shape] Pan
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Steel
[Tip shape] Flat End
[Additional shapes] Washer Insert
[Sales unit] Box/package
[Nominal Thread (M)] 3 4
[Length L (mm)] 6 8 10 12
[Surface treatment] Non-chrome black
[Color] Trivalent chromate non-chrome plating white, Trivalent black, Trivalent white, Bright chromate plating, Chromate plating, Chromate plating, Black chromate, Nickel plating
From: ₹ 6,000.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Pipe Flange, Slip-On Weld Type Plate Flange, Raised Face, JIS10K SUSF304
MIETECHNO
JIS B2220 compliant, slip-on welding type plate flange raised face. (SOP RF)Nominal pressure 10 K, material SUSF304.
From: ₹ 286.00 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tap-Tight S Type Pan Screw P=3(SW+JIS Flat W)【450-500 Pieces Per Package】
SUNCO
[Thread ridge type] Tap-Tight
[Detailed shape] Pan
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Steel
[Tip shape] Flat End
[Additional shapes] Washer Insert
[Sales unit] Box/package
[Nominal Thread (M)] 3 4 5
[Length L (mm)] 6 8 10 12 16 20
[Surface treatment] Non-chrome black
[Color] Trivalent chromate non-chrome plating white, Trivalent black, Trivalent white, Bright chromate plating, Chromate plating, Chromate plating, Black chromate, Nickel plating, Stainless steel coating, CU plating
From: ₹ 3,729.60 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SUNCO
[Nominal M] 3, 4, 5, 6, 8
[Material] Steel · Stainless Steel
[Surface Processing] None, Trivalent White, Trivalent Black, Bright Chromate Plating, Chromate Plating, Black Chromate, Nickel Plating, Black Nickel, Chrome Plated, Tin Cobalt, Black Paint
From: ₹ 14.52 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SNS Flange Shape Flexible Shaft Fitting Parts Set
KANEMITSU
The material used for the bolts, nuts, and washer is SS400, and the material for the spring washers is SWRH62, and the rubber material quality is based on JIS K6386. A flexible structure that is elastic and vibration-proof.
From: ₹ 408.69 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Hex Socket Head Bolt (Cap Screw) P = 3 (Spring Lock Washer +JIS Captive)【1-1,000 Pieces Per Package】
SUNCO
[Nominal M] 3, 4, 5, 6, 8
[Material] Steel · Stainless Steel
[Surface Processing] None, Trivalent White, Trivalent Black, Bright Chromate Plating, Chromate Plating, Black Chromate, Nickel Plating, Chrome Plated, Tin Cobalt, Black Paint
From: ₹ 22.25 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Steel Disc Spring for Light Loads (JIS Standard) Made by Iwata Denko【1-500 Pieces Per Package】
IWATA DENKO
Steel Disc Spring for Light Loads (JIS Standard) Made by Iwata Denko
Disc Springs also known as belleville spring offer a wide variety of sizes to choose from.
[Feature]
● Outer Diameter Minimum/Maximum (mm.) : 8 and 565
● Inner Diameter Minimum/Maximum (mm.) : 4.2 and 51
● Free State Height Minimum/Maximum (mm.) : 0.55 and 6.3 (depend on product code)
● Material : Spring Steel
[Application]
Disc springs for light load are utilized for machine tools, press machines and hinges.
From: ₹ 48.25 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Metal Collar - Flanged, Standard Grade / Precision Grade
MISUMI
[Specification expansion]
Material SUS316 and aluminum alloy without surface treatment have been added to the free specification type!
Added low temperature black chrome plating to S45C equivalent and SUS304.
[Features]
You can specify the outer diameter, inner diameter, thickness, brim diameter, and brim thickness according to the usage scene.
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Contact Switches/Heat Resistant/Ball Plunger/IP40
MISUMI
[Features]·Maximum Operating Temperature: 200 degrees. The switch is heat resistant.
From: ₹ 18,613.14 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Receptacle Outlet, Straight Blade
AMERICAN DENKI
It is a receptacle outlet to store in an enclosure installed on the wall or the like for supplying power to the plug.
[Features]
·Nylon resin is used for the body material, which has heat resistance, tracking resistance, etc.
·Flame-retardant (UL94V-0) nylon resin material is used, which does not contain harmful substances.
·Reinforced nylon resin containing 30% filler (glass fiber) is used to enhance performance.
·As for cable connection, "crimp terminal type" that tightens the terminal screws (double-washer SEMS) is possible.
[Use]
·It is ideal when you are looking for a high quality, high capacity outlet.
From: ₹ 433.00 |
---|
Days to Ship: 5 Day(s) or more |