(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
9 items
Loading...
Brand |
|
---|---|
Filter By |
|
CAD |
|
You can add up to 6 items per a category to the compare list.
From: ₹ 1,239.70 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Stripper Guide Bushings -Integrated Ball Cage, LOCTITE Adhesive, Headed Type-
MISUMI
Stripper guide with integrated ball cage, Loctite adhesive, and head type. Materials are bearing steel and aluminum. The dimensional accuracy of the sliding part, the tolerance range of the press-fit part and the sliding part: 5μm. It is suitable for medium grade and medium volume production.
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Shaft-sliding Linear Bushing Housing Units - Single / Double
MISUMI
Shaft-sliding Linear Bushing Housing Units - Single / Double
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter (mm.): 12, 16, 20, 25, and 30
● Overall Length Minimum/Maximum (mm.): 40 and 138
● Height (mm.): 15, 20, 25, 30, 40, and 50
● Type : Housing Units
● Material:
- Housing - Aluminum Alloy
- Ball - SUJ2 Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.
From: ₹ 1,412.40 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
From: ₹ 690.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Flanged Linear Bushing - Standard, Medium[RoHS Compliant]
MISUMI
RoHS10 compliant.
Medium-precision linear bushing with relaxed O.D. tolerances such as I.D. and L dimension.
From: ₹ 539.00 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Ball Guide Bushings for Die Sets -Detachable Type-
MISUMI
A removable ball guide bush for die sets. The material is bearing steel.
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Oil Free Bushing Housing Units Compact Flanged
MISUMI
- Oil Free Bushing Housing Units Compact Flanged, C-MFN series from MISUMI.
- Upgraded Economy Series Oilless Bushing Unit with technical enhancements.
- The case material changed from stainless steel to lightweight aluminum alloy.
- Oilless bushing material upgraded to a durable bronze alloy.
- Integrated one-piece design ensures even distribution of solid lubricant.
- Improved lubrication performance and significantly reduced noise
- Recommended for vertical motion applications.
- Easy installation and lower maintenance frequency
- Upgrade your equipment for smoother operations and enhanced durability.
From: ₹ 1,327.70 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
E-Holder Guide Post Set -Movable Stopper – Resin Type With Dowel Hole-
MISUMI
Accessories:
Socket head cap screws x 8Pcs
Dowel Pins x 4Pcs
From: ₹ 1,414.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Linear Bushings Straight Short
MISUMI
Linear Bushings Straight Short
These Linear Bushings are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of sizes to choose from.
[Feature]
● Support Shaft Diameter (mm.): 6, 8, 10, 12, 13, 16, and 20
● Overall Length (mm.): 16, 20, 25, 30, and 35
● Shape : Straight
● Material:
- Housing - SUJ2 Equivalent
- Ball - SUJ2 Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.
From: ₹ 437.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
(Economy series) Plain Guide Post Sets -Oil-Free Type-
MISUMI
Accessories:
Socket head cap screws x 8Pcs
Dowel Pins x 4Pcs
From: ₹ 1,041.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Miniature Ball Guide Set - Both Ends Tapped
MISUMI
The outer diameter of the bush is 1 to 2 mm smaller than the standard type for the same shaft diameter, making it possible to realize a more compact design.
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Ball Guide Bushings for Die Sets -Loctite Adhesive Type-
MISUMI
Loctite adhesive type ball guide bush for die set. The material is bearing steel.
From: ₹ 1,211.04 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Flanged Linear Bushing - Standard, Double[RoHS Compliant]
MISUMI
RoHS10 compliant.
Medium-precision linear bushing with relaxed O.D. tolerances such as I.D. and L dimension.
From: ₹ 532.58 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stripper Guide Bushings -Oil, Copper Alloy, LOCTITE Adhesive, Headed Type-
MISUMI
Oil supply, copper alloy, Loctite adhesive, head type stripper guide bush. The material is bearing steel + copper alloy. The dimensional accuracy of the sliding part, the tolerance range of the press-fit part and the sliding part: 5μm. It is suitable for medium grade and medium volume production.
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Components for Ball Guide Post Sets
MISUMI
Parts for ball guide post set. You can choose between mold guide and pad.
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Linear Bushing Housing Units-Wide Blocks, Single / Medium
MISUMI
From: ₹ 754.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
From: ₹ 777.40 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Leader Bushings -Head Type With Oil Groove-
MISUMI
guide bushing with a head and an oil groove. The material is bearing steel.
From: ₹ 193.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
IKO
Linear Bushing LM Series
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 5 and 100
● Support Shaft Diameter (Inch): 1/4", 3/4", and 1
● Overall Length Minimum/Maximum (mm.): 17 and 175
● Shape : Straight
● Ball Recirculating Type : Single
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.
From: ₹ 999.10 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Flanged Linear Bushings - Single, Pilot
MISUMI
Flanged Linear Bushings - Single, Pilot
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 6 and 50
● Overall Length Minimum/Maximum (mm.): 19 and 100
● Flange Shape : Round Flange, Square Flange and Compact Flange
● Material:
- Outer Cylinder - SUJ2 Equivalent or SUS440C Equivalent
- Ball - SUJ2 Equivalent or SUS440C Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.
From: ₹ 630.87 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Linear Bushings - Compact - Single / Double
MISUMI
Linear Bushings - Compact - Single / Double
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter (mm.): 6, 8, 10, 12, and 16
● Overall Length Minimum/Maximum (mm.): 19 and 70
● Shape : Straight
● Ball Recirculating Type : Single or Double
● Material:
- Outer Cylinder - SUJ2 Equivalent
- Ball - SUJ2 Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.
From: ₹ 436.14 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Flanged Linear Bushings - Medium Type
MISUMI
Flanged Linear Bushings - Medium Type
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 6 and 30
● Overall Length Minimum/Maximum (mm.): 29 and 90
● Flange Shape : Round Flange, Square Flange and Compact Flange
● Material:
- Outer Cylinder - SUJ2 Equivalent
- Ball - SUJ2 Equivalent or SUS440C Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.
From: ₹ 656.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Flanged Linear Bushing - Center Flanged Double
MISUMI
Flanged Linear Bushing - Center Flanged Double
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 6 and 50
● Overall Length Minimum/Maximum (mm.): 35 and 192
● Flange Shape : Center Flanged with Round Flange, Square Flange, and Compact Flange
● Material:
- Outer Cylinder - SUJ2 Equivalent or SUS440C Equivalent
- Ball - SUJ2 Equivalent or SUS440C Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.
From: ₹ 918.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Flanged Linear Bushings - Long / Long, Pilot (Industry Standard)
MISUMI
Flanged Linear Bushings - Long / Long, Pilot
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 6 and 40
● Overall Length Minimum/Maximum (mm.): 49 and 230
● Shape : Long Standard / Long Standard with Pilot
● Flange Shape : Round Flange, Square Flange, and Compact Flange
● Material:
- Outer Cylinder - SUJ2 Equivalent or SUS440C Equivalent
- Ball - SUJ2 Equivalent or SUS440C Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.
From: ₹ 1,224.08 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Plain Guide Post Sets for Die Sets -Press-Fit Post Type-
MISUMI
This is a plain guide post set for press-fit post die sets. You can select the bushing from lubricated, non-lubricated (MoS2), copper alloy lubricated, or copper alloy lubricated (MoS2). It has higher rigidity than the ball guide post set, but the permissible speed is lower. Bearing oil ISO VG68 and lithium soap-based grease No. 2 are recommended as lubrication type lubricants.
From: ₹ 1,574.35 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Days to Ship: 6 Day(s) |
You can add up to 6 items per a category to the compare list.
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Chains Nominal No.40/Joint Link
MISUMI
- Chains Nominal No.40/Joint Link from MISUMI.
- This chain type is economy series of standard chains.
- Chain nominal No. is 40 while pitch No. is 12.7 mm.
- Max. Allowable Tension of chain is 3.63 kN.
- Can be selected fixed type which the number of chain links is 120 links, circumference length is 1,524mm. Or configurable type which can be configured 4 to 9998 links (2 links increment).
- Chains are made of steel.
- This series is ISO Standard 08A (ANSI 40) roller chain and can be used in combination with our 40B series sprocket.
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Chains With Attachments, Japanese Standard Type/Joint Link
MISUMI
- Chains With Attachments, Japanese Standard Type/Joint Link from MISUMI.
- This chain type is economy series of standard chains.
- 2 chain types are available, C-CHEL (single side type), C-CHET (double side type).
- Chain nominal No. are 40, 50 or 60.
- Max. Allowable Tension of chain are 2.75 kN (No. 40), 4.41 kN (No. 50) and 6.28 kN (No. 60).
- Chains are made of steel.
- The conveyor belt chain with accessories can only be used for transmission, with an additional height difference of ±0.25mm. Do not use for precise positioning and heavy load use.
From: ₹ 1,585.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
From: ₹ 412.00 |
---|
Days to Ship: Same day or more |