(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
6 items
You can add up to 6 items per a category to the compare list.
From: ₹ 790.00 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Compact and can handle high loads.A larger range of sizes for improved design freedom.
From: ₹ 790.00 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: ₹ 782.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Sizes with an outer diameter of 38 or more have four tapped holes for mounting, which improves stability during installation.
From: ₹ 1,090.00 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Plates for Gas Springs with Linked System -Vertical setting type / Round upper groove-
MISUMI
This is a type of mounting plate that is fixed in the upper groove of the gas spring body.
From: ₹ 782.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Plates for Gas Springs with Linked System -Vertical setting type / Square lower groove-
MISUMI
This is a type of mounting plate that is fixed in the bottom groove of the gas spring body.
From: ₹ 1,051.00 |
---|
Days to Ship: Same day or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Stroke (S)(mm) |
Outer diameter (D)(mm) |
L Dimension (L)(mm) |
Set/single item |
Initial load(N) |
Maximum load(N) |
Plate Type |
Body Type |
Brand |
Mounting position (Flange shape) |
Gas Venting With Hose Linkage |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Plates for Gas Springs with Linked System -Vertical setting type / Round upper groove- | Plates for Gas Springs with Linked System -Vertical setting type / Square lower groove- | ||||
CAD |
|
|
|
|
| |
From | ₹ 790.00 | ₹ 790.00 | ₹ 782.00 | ₹ 1,090.00 | ₹ 782.00 | ₹ 1,051.00 |
Days to Ship | 6 Day(s) or more | 6 Day(s) or more | Same day or more | 6 Day(s) or more | Same day or more | Same day or more |
Specifications | ||||||
Stroke (S)(mm) | - | - | - | - | - | - |
Outer diameter (D)(mm) | 19 ~ 25 | 19 ~ 63 | 19 ~ 195 | 32 ~ 38 | 12 ~ 195 | 32 ~ 195 |
L Dimension (L)(mm) | - | - | - | - | - | - |
Set/single item | Only plates | Only plates | Only plates | Only plates | Only plates | Only plates |
Initial load(N) | - | - | - | - | - | - |
Maximum load(N) | - | - | - | - | - | - |
Plate Type | - | - | FC19/25 ~ FFC | - | FC19/25 ~ FCC | FFC ~ FFS |
Body Type | - | GSZ | - | - | - | - |
Brand | - | - | - | - | - | - |
Mounting position (Flange shape) | Bottom face clamping (Square) / Upper groove mounting (Round) | - | - | Bottom face clamping (Square) | - | - |
Gas Venting With Hose Linkage | - | No | - | - | - | - |