(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
1 items
You can add up to 6 items per a category to the compare list.
MISUMI
Stroke (S)(mm) | Outer diameter (D)(mm) | L Dimension (L)(mm) | Set/single item | Initial load(N) | Maximum load(N) | Plate Type | Body Type | Brand | Mounting position (Flange shape) | Gas Venting With Hose Linkage |
---|---|---|---|---|---|---|---|---|---|---|
10 ~ 80 | 32 | 75 ~ 230 | Body only | 6600 | 9871 ~ 12998 | - | GSQ | MISUMI | - | - |
From: ₹ 8,922.00 |
---|
Days to Ship: 17 Day(s) |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Stroke (S)(mm) |
Outer diameter (D)(mm) |
L Dimension (L)(mm) |
Set/single item |
Initial load(N) |
Maximum load(N) |
Plate Type |
Body Type |
Brand |
Mounting position (Flange shape) |
Gas Venting With Hose Linkage |
You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI |
Product Series | |
CAD |
|
From | ₹ 8,922.00 |
Days to Ship | 17 Day(s) |
Stroke (S)(mm) | 10 ~ 80 |
Outer diameter (D)(mm) | 32 |
L Dimension (L)(mm) | 75 ~ 230 |
Set/single item | Body only |
Initial load(N) | 6600 |
Maximum load(N) | 9871 ~ 12998 |
Plate Type | - |
Body Type | GSQ |
Brand | MISUMI |
Mounting position (Flange shape) | - |
Gas Venting With Hose Linkage | - |