(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Gas Springs(Body Type:GSP)

Gas Springs products in the Press Die Components category. Specified by Body Type GSP. There are around 1 items of Gas Springs products available and the specifications can easily be compared. Die-casting parts and accessories. Gas Springs offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • Same day
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 10 Day(s) or Less
  • 12 Day(s) or Less
  • Others

1 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Gas Spring GSP
    Gas Spring GSP
    Gas Spring GSP
    Gas Spring GSP

    Gas Spring GSP

    MISUMI

    Compact and can handle high loads.A larger range of sizes for improved design freedom.

    • Volume Discount
    CAD :
    2D / 3D
    Stroke (S)(mm) Outer diameter (D)(mm) L Dimension (L)(mm) Set/single item Initial load(N) Maximum load(N) Plate Type Body Type Brand Mounting position (Flange shape) Gas Venting With Hose Linkage
    10 ~ 80 19 ~ 63 75 ~ 255 Body only 1500 ~ 30000 1935 ~ 53891 - GSP MISUMI - -
    From: ₹ 8,614.00
    Days to Ship: Same day or more
    day to ship Same day or more
Brand
Product Series
CAD
From
Days to Ship
Stroke (S)(mm)
Outer diameter (D)(mm)
L Dimension (L)(mm)
Set/single item
Initial load(N)
Maximum load(N)
Plate Type
Body Type
Brand
Mounting position (Flange shape)
Gas Venting With Hose Linkage

    You can add up to 6 items per a category to the compare list.

    Gas Spring GSP
      Gas Spring GSP
      Gas Spring GSP
      Gas Spring GSP
      Brand

      MISUMI

      Product Series

      Gas Spring GSP

      CAD
      • 2D / 3D
      From

      ₹ 8,614.00

      Days to Ship Same day or more
      Stroke (S)(mm)10 ~ 80
      Outer diameter (D)(mm)19 ~ 63
      L Dimension (L)(mm)75 ~ 255
      Set/single itemBody only
      Initial load(N)1500 ~ 30000
      Maximum load(N)1935 ~ 53891
      Plate Type-
      Body TypeGSP
      BrandMISUMI
      Mounting position (Flange shape)-
      Gas Venting With Hose Linkage-

      Loading...

      1. 1

      Related Categories to Gas Springs

      X
      whatsapp-qr whatsapp-icon