(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Gas Springs(Body Type:GSV)

Gas Springs products in the Press Die Components category. Specified by Body Type GSV. There are around 1 items of Gas Springs products available and the specifications can easily be compared. Die-casting parts and accessories. Gas Springs offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • Same day
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 10 Day(s) or Less
  • 12 Day(s) or Less
  • Others

1 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Gas Spring -Global Standard Type GSV-

    Gas Spring -Global Standard Type GSV-

    MISUMI

    A global standard type gas spring/GSV that is compatible with piping.

    CAD :
    2D / 3D
    Stroke (S)(mm) Outer diameter (D)(mm) L Dimension (L)(mm) Set/single item Initial load(N) Maximum load(N) Plate Type Body Type Brand Mounting position (Flange shape) Gas Venting With Hose Linkage
    7 ~ 125 19 ~ 195 44 ~ 360 Body only 1700 ~ 117000 2800 ~ 330000 - GSV MISUMI - Yes / No
    From: ₹ 2,557.00
    Days to Ship: Same day or more
    day to ship Same day or more
Brand
Product Series
CAD
From
Days to Ship
Stroke (S)(mm)
Outer diameter (D)(mm)
L Dimension (L)(mm)
Set/single item
Initial load(N)
Maximum load(N)
Plate Type
Body Type
Brand
Mounting position (Flange shape)
Gas Venting With Hose Linkage

    You can add up to 6 items per a category to the compare list.

    Gas Spring -Global Standard Type GSV-
      Brand

      MISUMI

      Product Series

      Gas Spring -Global Standard Type GSV-

      CAD
      • 2D / 3D
      From

      ₹ 2,557.00

      Days to Ship Same day or more
      Stroke (S)(mm)7 ~ 125
      Outer diameter (D)(mm)19 ~ 195
      L Dimension (L)(mm)44 ~ 360
      Set/single itemBody only
      Initial load(N)1700 ~ 117000
      Maximum load(N)2800 ~ 330000
      Plate Type-
      Body TypeGSV
      BrandMISUMI
      Mounting position (Flange shape)-
      Gas Venting With Hose LinkageYes / No

      Loading...

      1. 1

      Related Categories to Gas Springs

      X
      whatsapp-qr whatsapp-icon