(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
3 items
You can add up to 6 items per a category to the compare list.
MISUMI
Stroke (S)(mm) | Outer diameter (D)(mm) | L Dimension (L)(mm) | Set/single item | Initial load(N) | Maximum load(N) | Plate Type | Body Type | Brand | Mounting position (Flange shape) | Gas Venting With Hose Linkage |
---|---|---|---|---|---|---|---|---|---|---|
- | 19 ~ 25 | - | Only plates | - | - | - | - | - | Bottom face clamping (Square) | - |
From: ₹ 790.00 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Stroke (S)(mm) | Outer diameter (D)(mm) | L Dimension (L)(mm) | Set/single item | Initial load(N) | Maximum load(N) | Plate Type | Body Type | Brand | Mounting position (Flange shape) | Gas Venting With Hose Linkage |
---|---|---|---|---|---|---|---|---|---|---|
- | 32 ~ 50 | - | Only plates | - | - | BM (For GSN) | - | - | Bottom face clamping (Square) | No |
From: ₹ 1,090.00 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Sizes with an outer diameter of 38 or more have four tapped holes for mounting, which improves stability during installation.
Stroke (S)(mm) | Outer diameter (D)(mm) | L Dimension (L)(mm) | Set/single item | Initial load(N) | Maximum load(N) | Plate Type | Body Type | Brand | Mounting position (Flange shape) | Gas Venting With Hose Linkage |
---|---|---|---|---|---|---|---|---|---|---|
- | 32 ~ 38 | - | Only plates | - | - | - | - | - | Bottom face clamping (Square) | - |
From: ₹ 1,090.00 |
---|
Days to Ship: 6 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Stroke (S)(mm) |
Outer diameter (D)(mm) |
L Dimension (L)(mm) |
Set/single item |
Initial load(N) |
Maximum load(N) |
Plate Type |
Body Type |
Brand |
Mounting position (Flange shape) |
Gas Venting With Hose Linkage |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI |
Product Series | |||
CAD |
|
|
|
From | ₹ 790.00 | ₹ 1,090.00 | ₹ 1,090.00 |
Days to Ship | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more |
Specifications |
| ||
Stroke (S)(mm) | - | - | - |
Outer diameter (D)(mm) | 19 ~ 25 | 32 ~ 50 | 32 ~ 38 |
L Dimension (L)(mm) | - | - | - |
Set/single item | Only plates | Only plates | Only plates |
Initial load(N) | - | - | - |
Maximum load(N) | - | - | - |
Plate Type | - | BM (For GSN) | - |
Body Type | - | - | - |
Brand | - | - | - |
Mounting position (Flange shape) | Bottom face clamping (Square) | Bottom face clamping (Square) | Bottom face clamping (Square) |
Gas Venting With Hose Linkage | - | No | - |