(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Gas Springs(Mounting position (Flange shape):Bottom face clamping (Square))

Days to Ship
  • All
  • Same day
  • 6 Day(s) or Less
  • 12 Day(s) or Less
  • 14 Day(s) or Less
  • 21 Day(s) or Less
  • 23 Day(s) or Less
  • 35 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship
Specifications
Set/single item
Outer diameter (D)(mm)
Stroke (S)(mm)
L Dimension (L)(mm)
Initial load(N)
Maximum load(N)
Plate Type
Mounting position (Flange shape)
Brand

    Gas Springs -GSX-

    Brand

    MISUMI

    Product Series

    Gas Springs -GSX-

    Days to Ship 6 Day(s) or more
    Specifications
    • FL100
    • OD100
    Set/single itemOnly plates
    Outer diameter (D)(mm)32 ~ 38
    Stroke (S)(mm)-
    L Dimension (L)(mm)-
    Initial load(N)-
    Maximum load(N)-
    Plate Type-
    Mounting position (Flange shape)Bottom face clamping (Square)
    Brand-

    Loading...

    1. 1

    Related Categories to Gas Springs