(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Gas Springs(Plate Type:FCB)

Gas Springs products in the Press Die Components category. Specified by Plate Type FCB. There are around 1 items of Gas Springs products available and the specifications can easily be compared. Die-casting parts and accessories. Gas Springs offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • Same day
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 10 Day(s) or Less
  • 12 Day(s) or Less
  • Others

1 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Plates for Gas Springs with Linked System -Vertical setting type / Round upper groove-

    Plates for Gas Springs with Linked System -Vertical setting type / Round upper groove-

    MISUMI

    This is a type of mounting plate that is fixed in the upper groove of the gas spring body.

    CAD :
    2D / 3D
    Stroke (S)(mm) Outer diameter (D)(mm) L Dimension (L)(mm) Set/single item Initial load(N) Maximum load(N) Plate Type Body Type Brand Mounting position (Flange shape) Gas Venting With Hose Linkage
    - 50 ~ 95 - Only plates - - FCB - - - -
    From: ₹ 4,166.20
    Days to Ship: 17 Day(s) or more
    day to ship 17 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Stroke (S)(mm)
Outer diameter (D)(mm)
L Dimension (L)(mm)
Set/single item
Initial load(N)
Maximum load(N)
Plate Type
Body Type
Brand
Mounting position (Flange shape)
Gas Venting With Hose Linkage

    You can add up to 6 items per a category to the compare list.

    Plates for Gas Springs with Linked System -Vertical setting type / Round upper groove-
      Brand

      MISUMI

      Product Series

      Plates for Gas Springs with Linked System -Vertical setting type / Round upper groove-

      CAD
      • 2D / 3D
      From

      ₹ 4,166.20

      Days to Ship 17 Day(s) or more
      Stroke (S)(mm)-
      Outer diameter (D)(mm)50 ~ 95
      L Dimension (L)(mm)-
      Set/single itemOnly plates
      Initial load(N)-
      Maximum load(N)-
      Plate TypeFCB
      Body Type-
      Brand-
      Mounting position (Flange shape)-
      Gas Venting With Hose Linkage-

      Loading...

      1. 1

      Related Categories to Gas Springs

      X
      whatsapp-qr whatsapp-icon