(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Gas Springs(Plate Type:FC19/25)

Gas Springs products in the Press Die Components category. Specified by Plate Type FC19/25. There are around 2 items of Gas Springs products available and the specifications can easily be compared. Die-casting parts and accessories. Gas Springs offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • Same day
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 10 Day(s) or Less
  • 12 Day(s) or Less
  • Others

2 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Gas Spring Plate -Plates for GSV/GST/GSK-
    Gas Spring Plate -Plates for GSV/GST/GSK-
    Gas Spring Plate -Plates for GSV/GST/GSK-
    Gas Spring Plate -Plates for GSV/GST/GSK-
    Gas Spring Plate -Plates for GSV/GST/GSK-

    Gas Spring Plate -Plates for GSV/GST/GSK-

    MISUMI

    Stroke (S)(mm) Outer diameter (D)(mm) L Dimension (L)(mm) Set/single item Initial load(N) Maximum load(N) Plate Type Body Type Brand Mounting position (Flange shape) Gas Venting With Hose Linkage
    - 19 ~ 25 - Only plates - - FC19/25 - - - -
    From: ₹ 782.00
    Days to Ship: Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.

    Plates for Gas Springs with Linked System -Vertical setting type / Round upper groove-

    Plates for Gas Springs with Linked System -Vertical setting type / Round upper groove-

    MISUMI

    This is a type of mounting plate that is fixed in the upper groove of the gas spring body.

    CAD :
    2D / 3D
    Stroke (S)(mm) Outer diameter (D)(mm) L Dimension (L)(mm) Set/single item Initial load(N) Maximum load(N) Plate Type Body Type Brand Mounting position (Flange shape) Gas Venting With Hose Linkage
    - 19 ~ 25 - Only plates - - FC19/25 - - - -
    From: ₹ 782.00
    Days to Ship: Same day
    day to ship Same day
Brand
Product Series
CAD
From
Days to Ship
Stroke (S)(mm)
Outer diameter (D)(mm)
L Dimension (L)(mm)
Set/single item
Initial load(N)
Maximum load(N)
Plate Type
Body Type
Brand
Mounting position (Flange shape)
Gas Venting With Hose Linkage

    You can add up to 6 items per a category to the compare list.

    Gas Spring Plate -Plates for GSV/GST/GSK-
      Gas Spring Plate -Plates for GSV/GST/GSK-
      Gas Spring Plate -Plates for GSV/GST/GSK-
      Gas Spring Plate -Plates for GSV/GST/GSK-
      Gas Spring Plate -Plates for GSV/GST/GSK-

        You can add up to 6 items per a category to the compare list.

        Plates for Gas Springs with Linked System -Vertical setting type / Round upper groove-
          Brand

          MISUMI

          MISUMI

          Product Series

          Gas Spring Plate -Plates for GSV/GST/GSK-

          Plates for Gas Springs with Linked System -Vertical setting type / Round upper groove-

          CAD
          • 2D / 3D
          From

          ₹ 782.00

          ₹ 782.00

          Days to Ship Same day Same day
          Stroke (S)(mm)--
          Outer diameter (D)(mm)19 ~ 2519 ~ 25
          L Dimension (L)(mm)--
          Set/single itemOnly platesOnly plates
          Initial load(N)--
          Maximum load(N)--
          Plate TypeFC19/25FC19/25
          Body Type--
          Brand--
          Mounting position (Flange shape)--
          Gas Venting With Hose Linkage--

          Loading...

          1. 1

          Related Categories to Gas Springs

          X
          whatsapp-qr whatsapp-icon