(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
1 items
You can add up to 6 items per a category to the compare list.
Plate for gas springs compatible with piping -Vertical type/Bottom stop-
MISUMI
Stroke (S)(mm) | Outer diameter (D)(mm) | L Dimension (L)(mm) | Set/single item | Initial load(N) | Maximum load(N) | Plate Type | Body Type | Brand | Mounting position (Flange shape) | Gas Venting With Hose Linkage |
---|---|---|---|---|---|---|---|---|---|---|
- | 45 ~ 195 | - | Only plates | - | - | FBB | - | - | - | - |
From: ₹ 1,687.20 |
---|
Days to Ship: 12 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Stroke (S)(mm) |
Outer diameter (D)(mm) |
L Dimension (L)(mm) |
Set/single item |
Initial load(N) |
Maximum load(N) |
Plate Type |
Body Type |
Brand |
Mounting position (Flange shape) |
Gas Venting With Hose Linkage |
You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI |
Product Series | Plate for gas springs compatible with piping -Vertical type/Bottom stop- |
CAD |
|
From | ₹ 1,687.20 |
Days to Ship | 12 Day(s) or more |
Stroke (S)(mm) | - |
Outer diameter (D)(mm) | 45 ~ 195 |
L Dimension (L)(mm) | - |
Set/single item | Only plates |
Initial load(N) | - |
Maximum load(N) | - |
Plate Type | FBB |
Body Type | - |
Brand | - |
Mounting position (Flange shape) | - |
Gas Venting With Hose Linkage | - |