(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Gas Springs(Plate Type:BM (For GSN))

Gas Springs products in the Press Die Components category. Specified by Plate Type BM (For GSN). There are around 1 items of Gas Springs products available and the specifications can easily be compared. Die-casting parts and accessories. Gas Springs offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • Same day
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 10 Day(s) or Less
  • 12 Day(s) or Less
  • Others

1 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Gas Spring GSN
    Gas Spring GSN
    Gas Spring GSN

    Gas Spring GSN

    MISUMI

    • Volume Discount
    CAD :
    2D / 3D
    Stroke (S)(mm) Outer diameter (D)(mm) L Dimension (L)(mm) Set/single item Initial load(N) Maximum load(N) Plate Type Body Type Brand Mounting position (Flange shape) Gas Venting With Hose Linkage
    100 25 ~ 63 235 Only plates / Set 20000 36603 BM (For GSN) GSN MISUMI Bottom face clamping (Square) No
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Stroke (S)(mm)
Outer diameter (D)(mm)
L Dimension (L)(mm)
Set/single item
Initial load(N)
Maximum load(N)
Plate Type
Body Type
Brand
Mounting position (Flange shape)
Gas Venting With Hose Linkage

    You can add up to 6 items per a category to the compare list.

    Gas Spring GSN
      Gas Spring GSN
      Gas Spring GSN
      Brand

      MISUMI

      Product Series

      Gas Spring GSN

      CAD
      • 2D / 3D
      From
      Days to Ship 6 Day(s) or more
      Stroke (S)(mm)100
      Outer diameter (D)(mm)25 ~ 63
      L Dimension (L)(mm)235
      Set/single itemOnly plates / Set
      Initial load(N)20000
      Maximum load(N)36603
      Plate TypeBM (For GSN)
      Body TypeGSN
      BrandMISUMI
      Mounting position (Flange shape)Bottom face clamping (Square)
      Gas Venting With Hose LinkageNo

      Loading...

      1. 1

      Related Categories to Gas Springs

      X
      whatsapp-qr whatsapp-icon