(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 items
You can add up to 6 items per a category to the compare list.
Compact Long Stroke Flying Cam Units for Pierce MGFVL52 / MEVLN52 (θ=00-40)
MISUMI
long stroke type compact hanging cam unit for piercing. Cam width is 52, angle = 00-40.
From: ₹ 35,371.00 |
---|
Days to Ship: 24 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Compact Long Stroke Flying Cam Units for Pierce MGFVL52 / MEVLN52 (θ=45-50)
MISUMI
A long stroke type compact hanging cam unit for piercing. Cam width is 52, angle = 45-50.
From: ₹ 75,648.00 |
---|
Days to Ship: 24 Day(s) |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Cam Types |
Installation space(mm) |
Capacity(tonf) |
Tilt angle(°) |
Spring specifications |
Type |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI |
Product Series | Compact Long Stroke Flying Cam Units for Pierce MGFVL52 / MEVLN52 (θ=00-40) | Compact Long Stroke Flying Cam Units for Pierce MGFVL52 / MEVLN52 (θ=45-50) |
CAD |
|
|
From | ₹ 35,371.00 | ₹ 75,648.00 |
Days to Ship | 24 Day(s) or more | 24 Day(s) |
Cam Types | Compact for Piercing -Long Stroke- | Compact for Piercing -Long Stroke- |
Installation space(mm) | 52 | 52 |
Capacity(tonf) | 3 | 3 |
Tilt angle(°) | 0 ~ 40 | 45 ~ 50 |
Spring specifications | - | - |
Type | High precision / High durability / Economy | High precision / High durability |