(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
1 items
You can add up to 6 items per a category to the compare list.
MISUMI
A positioning ring that can be positioned to the same degree as a dowel pin. The material is bearing steel.
D (Diameter)(mm) | Diameter D tolerance | Shape | With/without tapped hole |
---|---|---|---|
6 ~ 18 | +0.010/+0.005 | Ring | With / W/O |
From: ₹ 150.80 |
---|
Days to Ship: Same day or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
D (Diameter)(mm) |
Diameter D tolerance |
Shape |
With/without tapped hole |
You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI |
Product Series | |
CAD |
|
From | ₹ 150.80 |
Days to Ship | Same day or more |
D (Diameter)(mm) | 6 ~ 18 |
Diameter D tolerance | +0.010/+0.005 |
Shape | Ring |
With/without tapped hole | With / W/O |