(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
1 items
You can add up to 6 items per a category to the compare list.
MISUMI
Lifter pin/resin type. The material is polyacetal resin (POM).
Material | With/without accessory (Spring, screw plugs) | Shape | With/without pilot punch relief hole | With/without air hole |
---|---|---|---|---|
Resin | W/O | Pin | W/O | W/O |
Days to Ship: 8 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Material |
With/without accessory (Spring, screw plugs) |
Shape |
With/without pilot punch relief hole |
With/without air hole |
You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI |
Product Series | |
CAD |
|
From | |
Days to Ship | 8 Day(s) or more |
Material | Resin |
With/without accessory (Spring, screw plugs) | W/O |
Shape | Pin |
With/without pilot punch relief hole | W/O |
With/without air hole | W/O |