(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 items
You can add up to 6 items per a category to the compare list.
Guide Lifters -Detachable Type-
MISUMI
This is a removable type guide lifter. The material is carbon tool steel.
Stopping methods | Shape | With/without air hole | With/without accessory (Spring, screw plugs) |
---|---|---|---|
Detachable type | Pin | W/O | W/O |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Block Guide Lifters -Detachable Type-
MISUMI
This is a removable type block guide lifter. The material is carbon tool steel.
Stopping methods | Shape | With/without air hole | With/without accessory (Spring, screw plugs) |
---|---|---|---|
Detachable type | Block | W/O | W/O |
Days to Ship: 8 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Stopping methods |
Shape |
With/without air hole |
With/without accessory (Spring, screw plugs) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI |
Product Series | ||
CAD |
|
|
From | ||
Days to Ship | 8 Day(s) or more | 8 Day(s) or more |
Stopping methods | Detachable type | Detachable type |
Shape | Pin | Block |
With/without air hole | W/O | W/O |
With/without accessory (Spring, screw plugs) | W/O | W/O |