Loading...

Oil-Free Slide Plates

Oil-Free Slide Plates products from the Press Die Components category can be selected based on many product specifications, such as Thickness, Number of mounting holes, Brand, Type. The recommended brands for Oil-Free Slide Plates are . The products of Oil-Free Slide Plates are offered in a total of 16 items and the product details can easily be compared. Die-casting parts and accessories. Wide range and variety of products, on time delivery, free shipping and no minimum order quantity.

Oil-Free Slide Plates are essential components in press die and mold systems, offering smooth, controlled motion between two surfaces without the need for lubrication. These slide plates are designed to reduce friction and wear in environments where traditional greasing or oiling may be impractical or undesirable. Ideal for cleanroom settings, die-casting processes, or applications requiring long-term, maintenance-free operation, these plates contribute to higher efficiency and longevity of your die components.

Key Features and Benefits

  • Oil-Free Operation: Designed to function without lubrication, these oil-free slide plates reduce maintenance needs, eliminate contamination risks, and are ideal for food-grade, cleanroom, or high-precision environments.
  • Durable Sliding Action: High-performance materials ensure consistent performance under repetitive motion and heavy loads. These sliding plates can withstand the pressures of stamping and molding operations with minimal wear.
  • Precise Manufacturing: Available in multiple thicknesses, mounting styles, and hole configurations, slide plates can be easily selected to match your tooling requirements. Their precision construction ensures repeatable performance in high-volume production environments.
  • Versatile Compatibility: Choose from a variety of types and sizes to integrate into new or existing setups. Compatibility with die sets and mold bases makes them a universal solution for many industries.
  • Brands You Can Trust: We offer oil-free slide plates from trusted manufacturers like MISUMI. Our catalog includes 16 different items, allowing easy comparison and selection based on your project needs.
  • Convenience and Value: Benefit from free shipping, no minimum order, and fast delivery—ideal for both prototyping and mass production workflows.

Common Applications

  • Press Dies and Stamping Tools: Ensures accurate, low-friction movement in upper and lower die components.
  • Injection Molding and Die Casting: Facilitates smooth movement of ejector and core components.
See more
See less