(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
4 items
You can add up to 6 items per a category to the compare list.
PRECISION Stripper Guide Bushings -Oil-Free, Copper Alloy, LOCTITE Adhesive, Straight Type-
MISUMI
Precision grade, oil-free, copper alloy, Loctite adhesive, straight type stripper guide bush. The tolerance range is 2μm. The material is bearing steel + copper alloy. It is suitable for precision and ultra-precision progressive molds, high speed, high precision, and mass production. Compared to TG/SG, the coaxiality and surface roughness of the bushing has been improved.
From: ₹ 3,317.75 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PRECISION Stripper Guide Bushings -Oil, Copper Alloy, LOCTITE Adhesive, Straight Type-
MISUMI
Precision grade, lubricated, copper alloy, Loctite adhesive, straight type stripper guide bush. The tolerance range is 2μm. The material is bearing steel + copper alloy. It is suitable for precision and ultra-precision progressive molds, high speed, high precision, and mass production. Compared to TG/SG, the coaxiality and surface roughness of the bushing has been improved.
From: ₹ 3,027.95 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PRECISION Stripper Guide Bushings -Oil, Copper Alloy, LOCTITE Adhesive, Headed Type-
MISUMI
Precision grade, lubricated, copper alloy, Loctite adhesive, head type stripper guide bush. The tolerance range is 2μm. The material is bearing steel + copper alloy. It is suitable for precision and ultra-precision progressive molds, high speed, high precision, and mass production. Compared to TG/SG, the coaxiality and surface roughness of the bushing has been improved.
From: ₹ 3,100.40 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PRECISION Stripper Guide Bushings -Oil-Free, Copper Alloy, LOCTITE Adhesive, Headed Type-
MISUMI
Precision grade, oil-free, copper alloy, Loctite adhesive, head type stripper guide bushing. The tolerance range is 2μm. The material is bearing steel + copper alloy. It is suitable for precision and ultra-precision progressive molds, high speed, high precision, and mass production. Compared to TG/SG, the coaxiality and surface roughness of the bushing has been improved.
From: ₹ 3,448.85 |
---|
Days to Ship: 7 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Type |
Tolerance range |
Bushing type |
Material |
Bushing mounting methods |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | PRECISION Stripper Guide Bushings -Oil-Free, Copper Alloy, LOCTITE Adhesive, Straight Type- | PRECISION Stripper Guide Bushings -Oil, Copper Alloy, LOCTITE Adhesive, Straight Type- | PRECISION Stripper Guide Bushings -Oil, Copper Alloy, LOCTITE Adhesive, Headed Type- | PRECISION Stripper Guide Bushings -Oil-Free, Copper Alloy, LOCTITE Adhesive, Headed Type- |
CAD |
|
|
|
|
From | ₹ 3,317.75 | ₹ 3,027.95 | ₹ 3,100.40 | ₹ 3,448.85 |
Days to Ship | 7 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more |
Specifications | ||||
Type | Bushings | Bushings | Bushings | Bushings |
Tolerance range | 2μm | 2μm | 2μm | 2μm |
Bushing type | For plain (Oil-free type) | For plain (Oil type) | For plain (Oil type) | For plain (Oil-free type) |
Material | SUJ2 + Copper alloy | SUJ2 + Copper alloy | SUJ2 + Copper alloy | SUJ2 + Copper alloy |
Bushing mounting methods | Loctite adhesive | Loctite adhesive | Loctite adhesive | Loctite adhesive |