(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Stripper Guide Pins - Tolerance Range 3MIC -(Pin type:Detachable)

Stripper Guide Pins - Tolerance Range 3MIC - products in the Press Die Components category. Specified by Pin type Detachable. There are around 1 items of Stripper Guide Pins - Tolerance Range 3MIC - products available and the specifications can easily be compared. Die-casting parts and accessories. Stripper Guide Pins - Tolerance Range 3MIC - offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • Same day
  • 6 Day(s) or Less
  • 8 Day(s) or Less

1 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Stripper Guide Pins -3MIC Range, Detachable Type-

    Stripper Guide Pins -3MIC Range, Detachable Type-

    MISUMI

    This is a removable type stripper guide pin. The tolerance range is 3μm. The material is bearing steel. It is suitable for high precision, medium volume production. Compared to the SG type, roundness, surface roughness, and coaxiality are improved. The pin holding part is finished with an absolute tolerance of 0/+0.003.

    • PLAIN
    • OIL-FREE
    • 3μm
    CAD :
    2D / 3D
    Pin type Type Material Tolerance range
    Detachable Pins SUJ2 3μm
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Pin type
Type
Material
Tolerance range

    You can add up to 6 items per a category to the compare list.

    Stripper Guide Pins -3MIC Range, Detachable Type-
      Brand

      MISUMI

      Product Series

      Stripper Guide Pins -3MIC Range, Detachable Type-

      CAD
      • 2D / 3D
      From
      Days to Ship 8 Day(s) or more
      Specifications
      • PLAIN
      • OIL-FREE
      • 3μm
      Pin typeDetachable
      TypePins
      MaterialSUJ2
      Tolerance range3μm

      Loading...

      1. 1

      Related Categories to Stripper Guide Pins - Tolerance Range 3MIC -

      X
      whatsapp-qr whatsapp-icon