Loading...

Stripper Guide Bushings

Stripper Guide Bushings products from the Press Die Components category can be selected based on many product specifications, such as Bushing type, Type, Tolerance range, Bushing mounting methods, Material. The recommended brands for Stripper Guide Bushings are . The products of Stripper Guide Bushings are offered in a total of 20 items and the product details can easily be compared. Die-casting parts and accessories. Wide range and variety of products, on time delivery, free shipping and no minimum order quantity.

Versatile Types of Stripper Guide Bushings

Stripper Guide Bushings are available in different designs to match specific die set requirements:

  • For Plain (Oil Type): Designed for applications requiring continuous lubrication to reduce wear.
  • For Plain (Oil-Free Type): Maintenance-free bushings suitable for clean environments where oil is undesirable.
  • Integrated Ball Cage Type: Incorporates ball elements for smooth, precise guidance with reduced friction.
  • For Ball Cages: Used with detachable ball cages for high-precision die set operations.

Material and Performance

A common material for Stripper Guide Bushings is FC250 material (a high-grade cast iron), which provides excellent strength, wear resistance, and dimensional stability. Other materials may include hardened steel or bronze alloys, chosen based on the load, speed, and operating environment.

Applications

Stripper Guide Bushings are widely used in press die components, ensuring smooth and accurate guiding of punches and strippers. They enhance tool life, improve precision in stamping operations, and minimize downtime in high-volume manufacturing processes.

See more
See less