Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:30 27/9/2026 to 5:30 (IST) 28/9/2026. We apologize for the inconvenience.

Stripper Guide Pins

Stripper Guide Pins products from the Press Die Components category can be selected based on many product specifications, such as Pin type, Type, Material. The recommended brands for Stripper Guide Pins are . The products of Stripper Guide Pins are offered in a total of 9 items and the product details can easily be compared. Die-casting parts and accessories. Wide range and variety of products, on time delivery, free shipping and no minimum order quantity.

Function and Importance

Stripper guide pins are precision components used in press dies to ensure accurate guidance of the stripper plate during stamping and forming operations. They minimize lateral movement, reduce wear on die components, and improve the overall accuracy of the die. These pins are critical in high-speed press operations where precise alignment between the stripper and punch is essential.

Types of Stripper Guide Pins

Stripper guide pins are available in different designs to suit varied die configurations:

  • Straight Pins: Standard design used for general-purpose applications.
  • Headed Pins: Provide secure positioning and prevent axial movement.
  • Tapered Pins: Designed for easier assembly and alignment in complex dies.
  • Custom Pins: Manufactured to specific tolerances or geometries for unique applications.

Material Options

The performance and longevity of stripper guide pins depend on the material used:

  • Tool Steel (SKD, SKH grades): Offers high hardness and durability.
  • Carbide Pins: Suitable for high-load and wear-intensive applications due to extreme hardness.
  • Alloy Steel: Provides a balance of toughness and resistance to fatigue.
  • Surface Treatments: Options such as nitriding, TiN coating, or hard chrome plating improve wear and corrosion resistance.

Tolerance Range and Precision

These pins are manufactured with tight tolerance ranges to ensure reliable guiding accuracy. High-precision stripper guide pins reduce deflection and improve tool life, making them ideal for fine-blanking and high-speed stamping operations.

Applications in Press Dies

Stripper guide pins are widely used in:

  • Automotive component stamping for consistent dimensional accuracy.
  • Electronics and connector dies requiring high precision.
  • Progressive dies where multiple stages of forming and cutting demand exact alignment.
  • General sheet metal dies for improved reliability and reduced maintenance.
See more
See less