(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 items
You can add up to 6 items per a category to the compare list.
High Rigidity Stripper Guide Pins -Type Fixed to Stripper Plate, Headed-
MISUMI
Highly rigid stripper guide pin with fixed stripper plate and collar type. The material is bearing steel. It is compatible with the SG type (tolerance range 5μm) bushing, and either type can be used. By fixing to a stripper plate, the length of the pin can be shortened and the rigidity can be increased compared to fixing to a punch plate. Special clamps are also available for the flange type.
Days to Ship: 17 Day(s) |
You can add up to 6 items per a category to the compare list.
High Rigidity Stripper Guide Pins -Type Fixed to Stripper Plate, Straight-
MISUMI
Highly rigid stripper guide pin with fixed stripper plate and straight type. The material is bearing steel. It is compatible with the SG type (tolerance range 5μm) bushing, and either type can be used. By fixing to a stripper plate, the length of the pin can be shortened and the rigidity can be increased compared to fixing to a punch plate.
Days to Ship: 17 Day(s) |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Pin type |
Type |
Tolerance range |
Material |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI |
Product Series | High Rigidity Stripper Guide Pins -Type Fixed to Stripper Plate, Headed- | High Rigidity Stripper Guide Pins -Type Fixed to Stripper Plate, Straight- |
CAD |
|
|
From | ||
Days to Ship | 17 Day(s) | 17 Day(s) |
Specifications | ||
Pin type | Type fixed to stripper plate | Type fixed to stripper plate |
Type | Pins | Pins |
Tolerance range | 5μm | 5μm |
Material | SUJ2 | SUJ2 |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy