(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
4 items
You can add up to 6 items per a category to the compare list.
Ball Lock Jector Punches Heavy Load Type (Economy)
MISUMI
This is a heavyweight ball lock jetta punch. The material is high speed steel.
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Ball Lock Jector Punches Light Load Type (Economy)
MISUMI
A lightweight ball lock jet punch. The material is die steel.
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Ball Lock Punch Blanks Economy
MISUMI
Ball lock punch blank. The material can be selected from die steel and high speed steel.
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Ball Lock Jector Punches -Heavy Load Type·Economy·TiCN Coating-
MISUMI
Heavyweight TiCN coated ball lock jetter punch. The material is high speed steel.
Days to Ship: 7 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Brand |
Type |
Tip shape |
Material |
Surface Treatment |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Ball Lock Jector Punches -Heavy Load Type·Economy·TiCN Coating- | |||
CAD |
|
|
|
|
From | ||||
Days to Ship | 2 Day(s) or more | 2 Day(s) or more | 2 Day(s) or more | 7 Day(s) or more |
Specifications | ||||
Brand | - | - | - | MISUMI |
Type | Jector | Jector | Jector | Jector |
Tip shape | A / D / R / E / G | A / D / R / E / G | - | A / D / R / E / G |
Material | SKH51 Equivalent | SKD11 Equivalent | SKD11 Equivalent / SKH51 Equivalent | SKH51 Equivalent |
Surface Treatment | - | - | - | TiCN |