(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
3 items
You can add up to 6 items per a category to the compare list.
Special Shaped Block Dies Straight Type
MISUMI
This is a straight type irregularly shaped block die. The material is die steel and powdered high speed steel.
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Special Shaped Block Dies Single Flange Type
MISUMI
Single flange type irregularly shaped block die. The material is die steel and powdered high speed steel.
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Special Shaped Block Dies Configurable Size, Straight Type
MISUMI
It is an irregularly shaped block die with free outline and straight type. The material is die steel and powdered high speed steel.
Days to Ship: 8 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Type |
Tip shape |
Material |
Surface treatment |
Die (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI |
Product Series | |||
CAD |
|
|
|
From | |||
Days to Ship | 8 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more |
Specifications | |||
Type | Block dies | Block dies | Block dies |
Tip shape | 2J | 2J | 2J |
Material | SKD11 Equivalent / Powdered high-speed steel | SKD11 Equivalent / Powdered high-speed steel | SKD11 Equivalent / Powdered high-speed steel |
Surface treatment | None | None | None |
Die (mounting part) shape | Straight | Single-flanged | Straight |