(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
3 items
You can add up to 6 items per a category to the compare list.
Special Shaped Button Dies Dowel Slot Type
MISUMI
This is a non-knock type irregularly shaped button die. The material is die steel.
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Special Shaped Button Dies Headed Type
MISUMI
This is a head-attached type irregularly shaped button die. The material is die steel.
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Special Shaped Button Dies Straight Type
MISUMI
This is a straight type irregularly shaped button die. The material is die steel.
Days to Ship: 8 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Type |
Tip shape |
Material |
Surface treatment |
Die (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI |
Product Series | |||
CAD |
|
|
|
From | |||
Days to Ship | 8 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more |
Specifications | |||
Type | Button dies | Button dies | Button dies |
Tip shape | 3J | 3J | 3J |
Material | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent |
Surface treatment | None | None | None |
Die (mounting part) shape | Dowel fixing | Headed type | Straight |