(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
1 items
You can add up to 6 items per a category to the compare list.
Special Shaped Punch Guide Bushings
MISUMI
Irregularly shaped punch guide bushing. The material is die steel only. You can choose between a flange type and a straight type.
Type | Tip shape | Material | Surface treatment | Punch shank (mounting part) shape | Die (mounting part) shape |
---|---|---|---|---|---|
Punch guide bushings | 2H ~ 29K | SKD11 Equivalent | None | Standard | Headed type |
Days to Ship: 8 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Type |
Tip shape |
Material |
Surface treatment |
Punch shank (mounting part) shape |
Die (mounting part) shape |
You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI |
Product Series | |
CAD |
|
From | |
Days to Ship | 8 Day(s) or more |
Specifications |
|
Type | Punch guide bushings |
Tip shape | 2H ~ 29K |
Material | SKD11 Equivalent |
Surface treatment | None |
Punch shank (mounting part) shape | Standard |
Die (mounting part) shape | Headed type |