(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Special Shaped Block Punches(Tip shape:14J)

Special Shaped Block Punches products in the Press Die Components category. Specified by Tip shape 14J. There are around 1 items of Special Shaped Block Punches products available and the specifications can easily be compared. Die-casting parts and accessories. Special Shaped Block Punches offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • 10 Day(s) or Less
  • 17 Day(s) or Less

1 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Special Shaped Block Punches

    Special Shaped Block Punches

    MISUMI

    Irregularly shaped block punch with a choice of normal or TiCN coating. The material can be selected from die steel, high speed steel, and powder high speed steel.

    • SKH51
    • SKD11
    • POWDER HSS
    • TiCN
    Type Tip shape Material Surface treatment Punch shank (mounting part) shape
    Block punches 14J SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel / SKH51 or SKD11 Equivalent None / TiCN Standard / Tapped / With key groove / Single flange type / Double flanges
    Days to Ship: 10 Day(s) or more
    day to ship 10 Day(s) or more
Brand
Product Series
From
Days to Ship
Specifications
Type
Tip shape
Material
Surface treatment
Punch shank (mounting part) shape

    You can add up to 6 items per a category to the compare list.

    Special Shaped Block Punches
      Brand

      MISUMI

      Product Series

      Special Shaped Block Punches

      From
      Days to Ship 10 Day(s) or more
      Specifications
      • SKH51
      • SKD11
      • POWDER HSS
      • TiCN
      TypeBlock punches
      Tip shape14J
      MaterialSKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel / SKH51 or SKD11 Equivalent
      Surface treatmentNone / TiCN
      Punch shank (mounting part) shapeStandard / Tapped / With key groove / Single flange type / Double flanges

      Loading...

      1. 1

      Related Categories to Special Shaped Block Punches

      X
      whatsapp-qr whatsapp-icon