(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 items
You can add up to 6 items per a category to the compare list.
Special Shaped Ball Lock Punches
MISUMI
Standard type irregularly shaped ball lock punch. The material is die steel and high speed steel.
Type | Tip shape | Material | Surface treatment | Punch shank (mounting part) shape |
---|---|---|---|---|
Ball-lock punches | 28K | SKD11 Equivalent / SKH51 Equivalent | None | Standard |
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Special Shaped Ball Lock Punches with Wrench Flat
MISUMI
A uniquely shaped ball lock punch with a spanner groove. The material is die steel and high speed steel. The purpose of the spanner groove is to check that the punch is properly locked.
Type | Tip shape | Material | Surface treatment | Punch shank (mounting part) shape |
---|---|---|---|---|
Ball-lock punches | 28K | SKD11 Equivalent / SKH51 Equivalent | None | With wrench flat |
Days to Ship: 10 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Type |
Tip shape |
Material |
Surface treatment |
Punch shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI |
Product Series | ||
CAD |
|
|
From | ||
Days to Ship | 10 Day(s) or more | 10 Day(s) or more |
Specifications |
|
|
Type | Ball-lock punches | Ball-lock punches |
Tip shape | 28K | 28K |
Material | SKD11 Equivalent / SKH51 Equivalent | SKD11 Equivalent / SKH51 Equivalent |
Surface treatment | None | None |
Punch shank (mounting part) shape | Standard | With wrench flat |