(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
4 items
You can add up to 6 items per a category to the compare list.
Special Shaped Punches, Normal
MISUMI
It is a normal irregularly shaped punch. The material can be selected from die steel, high speed steel, and powder high speed steel.
Type | Material | Tip shape | Surface treatment | Punch shank (mounting part) shape |
---|---|---|---|---|
Shoulder punch | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | 5H | None | Standard / With locating dowel hole / Heavy load / Tapped |
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Special Shaped Punches, With TiCN Coating, HW Coating, WPC Treatment
MISUMI
Irregular-shaped punches with TiCN treatment, HW coating treatment, and WPC® treatment available.
Type | Material | Tip shape | Surface treatment | Punch shank (mounting part) shape |
---|---|---|---|---|
Shoulder punch | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | 5H | TiCN / HW coating / WPC | Standard / With locating dowel hole / Heavy load / Tapped |
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
It is a uniquely shaped jetter punch. The material can be selected from die steel (some high speed steel) and powder high speed steel.
Type | Material | Tip shape | Surface treatment | Punch shank (mounting part) shape |
---|---|---|---|---|
Jector punch | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | 5H | None | Standard / With locating dowel hole |
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Special Shaped Jector Punches WPC Treatment, HW Coating, TiCN Coating
MISUMI
Irregularly shaped punches with TiCN coating, WPC® treatment, HW coating (TiCN coating + WPC® treatment), and RW coating (Al-Cr coating + WPC® treatment). The material can be selected from die steel (some high speed steel) and powder high speed steel.
Type | Material | Tip shape | Surface treatment | Punch shank (mounting part) shape |
---|---|---|---|---|
Jector punch | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | 5H | TiCN / HW coating / WPC | Standard / With locating dowel hole |
Days to Ship: 13 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Type |
Material |
Tip shape |
Surface treatment |
Punch shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Special Shaped Punches, With TiCN Coating, HW Coating, WPC Treatment | Special Shaped Jector Punches WPC Treatment, HW Coating, TiCN Coating | ||
CAD |
|
|
|
|
From | ||||
Days to Ship | 10 Day(s) or more | 13 Day(s) or more | 10 Day(s) or more | 13 Day(s) or more |
Specifications |
|
|
| |
Type | Shoulder punch | Shoulder punch | Jector punch | Jector punch |
Material | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel |
Tip shape | 5H | 5H | 5H | 5H |
Surface treatment | None | TiCN / HW coating / WPC | None | TiCN / HW coating / WPC |
Punch shank (mounting part) shape | Standard / With locating dowel hole / Heavy load / Tapped | Standard / With locating dowel hole / Heavy load / Tapped | Standard / With locating dowel hole | Standard / With locating dowel hole |