(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
5 items
You can add up to 6 items per a category to the compare list.
Engraving Punches Configurable Type
MISUMI
Free type stamping punch. The material is die steel. The number of characters can be up to 3.
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Engraving Punches -Dowel Hole Type-
MISUMI
This is a non-knock type engraved punch. The material is die steel.
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PRECISION Engraving Block Punches
MISUMI
Precision quick engraving block punch. The material is high speed steel. The number of characters can be up to 4.
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Engraving Punches for Slanted Surface
MISUMI
An engraved punch for inclined surfaces that can be used on inclined surfaces such as casting molds. The material is die steel. It is possible to specify from 1° to 10°, and the number of characters can be up to 3.
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Engraving Block Punches -Multiple Selectable Characters Type-
MISUMI
This is an engraved block punch that allows you to specify multiple characters. You can choose from key grooved, single flange, and tapped. The material is die steel. The number of characters can be up to 6.
Days to Ship: 10 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Number of characters |
Type |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Engraving Block Punches -Multiple Selectable Characters Type- | ||||
CAD |
|
|
|
|
|
From | |||||
Days to Ship | 8 Day(s) or more | 8 Day(s) or more | 10 Day(s) or more | 8 Day(s) or more | 10 Day(s) or more |
Specifications | |||||
Number of characters | 2-character free designation | 2-character free designation | 2-character free designation | 2-character free designation | 2-character free designation |
Type | Free designation type | Free designation type | Free designation type | Type for slanted surfaces | Free designation type |