(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
3 items
You can add up to 6 items per a category to the compare list.
Bending and Chamfering Punches and Dies -Fixed Size Type-
MISUMI
Punch and die for bending and surface punching, fixed external shape type. The material is die steel and high speed steel.
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Short Bending Punches and Dies -Fixed Size Type-
MISUMI
Full length short bending, surface punch & die, fixed external shape type. The material is die steel.
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Bending and Chamfering Punches and Dies -Configurable Size Type-
MISUMI
Punch and die for bending and surface punching, shape free type. The material is die steel.
Days to Ship: 13 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Tip shape |
Material |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI |
Product Series | Bending and Chamfering Punches and Dies -Configurable Size Type- | ||
CAD |
|
|
|
From | |||
Days to Ship | 10 Day(s) or more | 10 Day(s) or more | 13 Day(s) or more |
Specifications | |||
Tip shape | 3B | 3B | 3B |
Material | SKD11 Equivalent / SKH51 | SKD11 Equivalent | SKD11 Equivalent |
Shank (mounting part) shape | Tapped / With key groove / Single-flanged / Double-flanged | Tapped / Single-flanged / Double-flanged | Tapped / With key groove / Single-flanged / Double-flanged |