(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
6 items
You can add up to 6 items per a category to the compare list.
Drawing Punches -Normal, Lapping-
MISUMI
A punch for forming processes that mainly involve drawing. The shank shape can be selected from regular type, positioning dowel hole type, and tapped type. You can choose between normal type and lap finish.
With/without jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|
W/O | 3C | SKD11 Equivalent / SKH51 / Powdered high-speed steel | None | Regular / With locating dowel hole / Tapped |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Drawing Punches -Dicoat treatment, TiCN Coating, HW Coating-
MISUMI
punch for forming processes that mainly involve drawing. Dikote® treatment improves wear resistance, seizure resistance, and toughness, TiCN coating improves wear resistance, and WPC® treatment is applied to the base of TiCN coating to improve coating adhesion, wear resistance, fatigue strength, and seizure resistance. You can choose from three types of HW coatings that improve performance. The shank shape can be selected from regular type, positioning dowel hole type, and tapped type. The material can be selected from die steel, high speed steel, and powder high speed steel.
With/without jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|
W/O | 3C | SKD11 Equivalent / SKH51 / Powdered high-speed steel | Dicoat / TiCN / HW coating | Regular / With locating dowel hole / Tapped |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Drawing Punches -Normal, Lapping-
MISUMI
This is a jetter punch for aperture with a choice of normal finish or wrap finish. You can also choose between the regular type and the one with positioning dowel holes. The material can be selected from die steel (some high speed steel) and powder high speed steel.
With/without jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|
With | 3C | SKD11 Equivalent / SKH51 / Powdered high-speed steel | None | Regular / With locating dowel hole |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Drawing Punches -Dicoat treatment, TiCN Coating-
MISUMI
This is a drawing injector punch with a choice of Dicoat® treatment, which has improved wear resistance, seizure resistance, and toughness, or TiCN coating, which has improved wear resistance. Regular type or type with positioning dowel holes can also be selected. The material can be selected from die steel and powdered high speed steel.
With/without jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|
With | 3C | SKD11 Equivalent / Powdered high-speed steel | Dicoat / TiCN | Regular / With locating dowel hole |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Drawing Punches DLC Coating
MISUMI
You can choose between DLC coating, which features a low coefficient of friction, or NW coating, which uses WPC® treatment on the base of DLC coating to improve film adhesion, fatigue strength, seizure resistance, abrasion resistance, and adhesion resistance. It is a jetter punch for aperture. The material is powdered high speed steel.
With/without jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|
With | 3C | Powdered high-speed steel | Without DLC foundation / DLC foundation WPC | Regular |
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
drawing punch with a DLC coating that features a low coefficient of friction. You can choose between regular type or tap type. The material can be selected from high speed steel and powdered high speed steel.
With/without jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|
W/O | 3C | SKH51 / Powdered high-speed steel | Without DLC foundation / DLC foundation WPC | Regular / Tapped |
Days to Ship: 13 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
With/without jector |
Tip shape |
Material |
Surface treatment |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Drawing Punches -Dicoat treatment, TiCN Coating, HW Coating- | |||||
CAD |
|
|
|
|
|
|
From | ||||||
Days to Ship | 8 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more | 13 Day(s) or more | 13 Day(s) or more |
Specifications | ||||||
With/without jector | W/O | W/O | With | With | With | W/O |
Tip shape | 3C | 3C | 3C | 3C | 3C | 3C |
Material | SKD11 Equivalent / SKH51 / Powdered high-speed steel | SKD11 Equivalent / SKH51 / Powdered high-speed steel | SKD11 Equivalent / SKH51 / Powdered high-speed steel | SKD11 Equivalent / Powdered high-speed steel | Powdered high-speed steel | SKH51 / Powdered high-speed steel |
Surface treatment | None | Dicoat / TiCN / HW coating | None | Dicoat / TiCN | Without DLC foundation / DLC foundation WPC | Without DLC foundation / DLC foundation WPC |
Shank (mounting part) shape | Regular / With locating dowel hole / Tapped | Regular / With locating dowel hole / Tapped | Regular / With locating dowel hole | Regular / With locating dowel hole | Regular | Regular / Tapped |