(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Chamfering Punches(Surface treatment:Without DLC foundation)

Chamfering Punches products in the Press Die Components category. Specified by Surface treatment Without DLC foundation. There are around 2 items of Chamfering Punches products available and the specifications can easily be compared. Die-casting parts and accessories. Chamfering Punches offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • 8 Day(s) or Less
  • 10 Day(s) or Less
  • 13 Day(s) or Less

2 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Chamfering Punches  DLC Coating  -A Type-

    Chamfering Punches DLC Coating -A Type-

    MISUMI

    You can choose from TiCN coating with increased wear resistance, DLC coating with a low coefficient of friction, and NW coating with WPC® treatment applied to the base of DLC coating to improve seizure resistance, wear resistance, and adhesion resistance. It is a face punch with a pilot type tip. You can choose between shoulder, broken shank, and tapped. Materials can be selected from high-speed steel and powdered high-speed steel.

    • SKH51
    • POWDER HSS
    • DLC
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Shank (mounting part) shape
    A type tip straight / A type tip pilot A SKH51 Equivalent / Powdered high-speed steel Without DLC foundation Standard / Key flat / Tapped
    Days to Ship: 13 Day(s) or more
    day to ship 13 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Chamfering Punches  DLC Coating  -B Type-

    Chamfering Punches DLC Coating -B Type-

    MISUMI

    You can choose from TiCN coating with increased wear resistance, DLC coating with a low coefficient of friction, and NW coating with WPC® treatment applied to the base of DLC coating to improve seizure resistance, wear resistance, and adhesion resistance. It is a face punch with a pilot type tip. You can choose between shoulder, broken shank, and tapped. Materials can be selected from high-speed steel and powdered high-speed steel.

    • SKH51
    • POWDER HSS
    • DLC
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Shank (mounting part) shape
    B type tip straight / B type tip pilot A SKH51 Equivalent / Powdered high-speed steel Without DLC foundation Standard / Key flat / Tapped
    Days to Ship: 13 Day(s) or more
    day to ship 13 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Shank type
Tip shape
Material
Surface treatment
Shank (mounting part) shape

    You can add up to 6 items per a category to the compare list.

    Chamfering Punches  DLC Coating  -A Type-

        You can add up to 6 items per a category to the compare list.

        Chamfering Punches  DLC Coating  -B Type-
          Brand

          MISUMI

          MISUMI

          Product Series

          Chamfering Punches DLC Coating -A Type-

          Chamfering Punches DLC Coating -B Type-

          CAD
          • 2D / 3D
          • 2D / 3D
          From
          Days to Ship 13 Day(s) or more 13 Day(s) or more
          Specifications
          • SKH51
          • POWDER HSS
          • DLC
          • SKH51
          • POWDER HSS
          • DLC
          Shank typeA type tip straight / A type tip pilotB type tip straight / B type tip pilot
          Tip shapeAA
          MaterialSKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent / Powdered high-speed steel
          Surface treatmentWithout DLC foundationWithout DLC foundation
          Shank (mounting part) shapeStandard / Key flat / TappedStandard / Key flat / Tapped

          Loading...

          1. 1

          Related Categories to Chamfering Punches

          X
          whatsapp-qr whatsapp-icon