(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
5 items
You can add up to 6 items per a category to the compare list.
Scrapless Burring Punches DLC Coating
MISUMI
This is a burring punch that does not produce any scraps. You can choose from DLC coating, which has excellent adhesion resistance, and NW coating, which uses WPC® treatment on the base of DLC coating to improve seizure resistance, wear resistance, and adhesion resistance.
Tip shape | With/without jector | Material | Surface treatment | Tip shape |
---|---|---|---|---|
Scrapless burring punches | W/O | SKH51 Equivalent / Powdered high-speed steel | Without DLC foundation | 2E / 3E / 4E |
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Burring Punches DLC Coating -Tip R Jector Type-
MISUMI
The tip can be selected from DLC coating, which features a low coefficient of friction, and NW coating, which uses WPC® treatment on the base of DLC coating to improve film adhesion, fatigue strength, seizure resistance, wear resistance, and adhesion resistance. R-jeta type paring punch. It is also possible to select between short tip and short tip ejectors. The material is powdered high speed steel.
Tip shape | With/without jector | Material | Surface treatment | Tip shape |
---|---|---|---|---|
Burring punches | With | Powdered high-speed steel | Without DLC foundation | - |
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Burring Punches DLC Coating -Tip R Type-
MISUMI
The tip can be selected from DLC coating, which features a low coefficient of friction, and NW coating, which uses WPC® treatment on the base of DLC coating to improve film adhesion, fatigue strength, seizure resistance, wear resistance, and adhesion resistance. R's paring punch. You can also choose between short tip, long tip, and short tip ejector. The material can be selected from high speed steel and powdered high speed steel.
Tip shape | With/without jector | Material | Surface treatment | Tip shape |
---|---|---|---|---|
Burring punches | W/O | SKH51 Equivalent / Powdered high-speed steel | Without DLC foundation | - |
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Burring Punches DLC Coating -Tapered Tip-
MISUMI
Tip with a choice of DLC coating, which features a low coefficient of friction, or NW coating, which is treated with WPC® on the DLC coating to improve film adhesion, fatigue strength, seizure resistance, wear resistance, and adhesion resistance. A taper type paring punch. You can also choose between short tip, long tip, and short tip ejector. The material can be selected from high speed steel and powdered high speed steel.
Tip shape | With/without jector | Material | Surface treatment | Tip shape |
---|---|---|---|---|
Burring punches | W/O | SKH51 Equivalent / Powdered high-speed steel | Without DLC foundation | - |
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Burring Punches DLC Coating -Tapered Tip Jector Type-
MISUMI
It is possible to select DLC coating, which is characterized by a low coefficient of friction, or NW coating, which uses WPC® treatment on the base of DLC coating to improve film adhesion, fatigue strength, seizure resistance, wear resistance, and adhesion resistance. A jetter type paring punch with a tapered tip. It is also possible to select between short tip and short tip ejectors. The material is powdered high speed steel.
Tip shape | With/without jector | Material | Surface treatment | Tip shape |
---|---|---|---|---|
Burring punches | With | Powdered high-speed steel | Without DLC foundation | - |
Days to Ship: 13 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Tip shape |
With/without jector |
Material |
Surface treatment |
Tip shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | |||||
CAD |
|
|
|
|
|
From | |||||
Days to Ship | 13 Day(s) or more | 13 Day(s) or more | 13 Day(s) or more | 13 Day(s) or more | 13 Day(s) or more |
Specifications |
|
|
|
|
|
Tip shape | Scrapless burring punches | Burring punches | Burring punches | Burring punches | Burring punches |
With/without jector | W/O | With | W/O | W/O | With |
Material | SKH51 Equivalent / Powdered high-speed steel | Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | Powdered high-speed steel |
Surface treatment | Without DLC foundation | Without DLC foundation | Without DLC foundation | Without DLC foundation | Without DLC foundation |
Tip shape | 2E / 3E / 4E | - | - | - | - |