(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Burring Punches(Surface treatment:Without DLC foundation)

Burring Punches products in the Press Die Components category. Specified by Surface treatment Without DLC foundation. There are around 5 items of Burring Punches products available and the specifications can easily be compared. Die-casting parts and accessories. Burring Punches offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • 13 Day(s) or Less
  • 22 Day(s) or Less

5 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Scrapless Burring Punches  DLC Coating

    Scrapless Burring Punches DLC Coating

    MISUMI

    This is a burring punch that does not produce any scraps. You can choose from DLC coating, which has excellent adhesion resistance, and NW coating, which uses WPC® treatment on the base of DLC coating to improve seizure resistance, wear resistance, and adhesion resistance.

    • FLANGE
    • SKH51
    • POWDER HSS
    • DLC
    CAD :
    2D / 3D
    Tip shape With/without jector Material Surface treatment Tip shape
    Scrapless burring punches W/O SKH51 Equivalent / Powdered high-speed steel Without DLC foundation 2E / 3E / 4E
    Days to Ship: 13 Day(s) or more
    day to ship 13 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Burring Punches  DLC Coating  -Tip R Jector Type-

    Burring Punches DLC Coating -Tip R Jector Type-

    MISUMI

    The tip can be selected from DLC coating, which features a low coefficient of friction, and NW coating, which uses WPC® treatment on the base of DLC coating to improve film adhesion, fatigue strength, seizure resistance, wear resistance, and adhesion resistance. R-jeta type paring punch. It is also possible to select between short tip and short tip ejectors. The material is powdered high speed steel.

    • FLANGE
    • POWDER HSS
    • DLC
    CAD :
    2D / 3D
    Tip shape With/without jector Material Surface treatment Tip shape
    Burring punches With Powdered high-speed steel Without DLC foundation -
    Days to Ship: 13 Day(s) or more
    day to ship 13 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Burring Punches  DLC Coating  -Tip R Type-

    Burring Punches DLC Coating -Tip R Type-

    MISUMI

    The tip can be selected from DLC coating, which features a low coefficient of friction, and NW coating, which uses WPC® treatment on the base of DLC coating to improve film adhesion, fatigue strength, seizure resistance, wear resistance, and adhesion resistance. R's paring punch. You can also choose between short tip, long tip, and short tip ejector. The material can be selected from high speed steel and powdered high speed steel.

    • Volume Discount
    • FLANGE
    • SKH51
    • POWDER HSS
    • DLC
    CAD :
    2D / 3D
    Tip shape With/without jector Material Surface treatment Tip shape
    Burring punches W/O SKH51 Equivalent / Powdered high-speed steel Without DLC foundation -
    Days to Ship: 13 Day(s) or more
    day to ship 13 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Burring Punches  DLC Coating  -Tapered Tip-

    Burring Punches DLC Coating -Tapered Tip-

    MISUMI

    Tip with a choice of DLC coating, which features a low coefficient of friction, or NW coating, which is treated with WPC® on the DLC coating to improve film adhesion, fatigue strength, seizure resistance, wear resistance, and adhesion resistance. A taper type paring punch. You can also choose between short tip, long tip, and short tip ejector. The material can be selected from high speed steel and powdered high speed steel.

    • FLANGE
    • SKH51
    • POWDER HSS
    • DLC
    CAD :
    2D / 3D
    Tip shape With/without jector Material Surface treatment Tip shape
    Burring punches W/O SKH51 Equivalent / Powdered high-speed steel Without DLC foundation -
    Days to Ship: 13 Day(s) or more
    day to ship 13 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Burring Punches  DLC Coating  -Tapered Tip Jector Type-

    Burring Punches DLC Coating -Tapered Tip Jector Type-

    MISUMI

    It is possible to select DLC coating, which is characterized by a low coefficient of friction, or NW coating, which uses WPC® treatment on the base of DLC coating to improve film adhesion, fatigue strength, seizure resistance, wear resistance, and adhesion resistance. A jetter type paring punch with a tapered tip. It is also possible to select between short tip and short tip ejectors. The material is powdered high speed steel.

    • FLANGE
    • POWDER HSS
    • DLC
    CAD :
    2D / 3D
    Tip shape With/without jector Material Surface treatment Tip shape
    Burring punches With Powdered high-speed steel Without DLC foundation -
    Days to Ship: 13 Day(s) or more
    day to ship 13 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Tip shape
With/without jector
Material
Surface treatment
Tip shape

    You can add up to 6 items per a category to the compare list.

    Scrapless Burring Punches  DLC Coating

        You can add up to 6 items per a category to the compare list.

        Burring Punches  DLC Coating  -Tip R Jector Type-

            You can add up to 6 items per a category to the compare list.

            Burring Punches  DLC Coating  -Tip R Type-

                You can add up to 6 items per a category to the compare list.

                Burring Punches  DLC Coating  -Tapered Tip-

                    You can add up to 6 items per a category to the compare list.

                    Burring Punches  DLC Coating  -Tapered Tip Jector Type-
                      Brand

                      MISUMI

                      MISUMI

                      MISUMI

                      MISUMI

                      MISUMI

                      Product Series

                      Scrapless Burring Punches DLC Coating

                      Burring Punches DLC Coating -Tip R Jector Type-

                      Burring Punches DLC Coating -Tip R Type-

                      Burring Punches DLC Coating -Tapered Tip-

                      Burring Punches DLC Coating -Tapered Tip Jector Type-

                      CAD
                      • 2D / 3D
                      • 2D / 3D
                      • 2D / 3D
                      • 2D / 3D
                      • 2D / 3D
                      From
                      Days to Ship 13 Day(s) or more 13 Day(s) or more 13 Day(s) or more 13 Day(s) or more 13 Day(s) or more
                      Specifications
                      • FLANGE
                      • SKH51
                      • POWDER HSS
                      • DLC
                      • FLANGE
                      • POWDER HSS
                      • DLC
                      • FLANGE
                      • SKH51
                      • POWDER HSS
                      • DLC
                      • FLANGE
                      • SKH51
                      • POWDER HSS
                      • DLC
                      • FLANGE
                      • POWDER HSS
                      • DLC
                      Tip shapeScrapless burring punchesBurring punchesBurring punchesBurring punchesBurring punches
                      With/without jectorW/OWithW/OW/OWith
                      MaterialSKH51 Equivalent / Powdered high-speed steelPowdered high-speed steelSKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent / Powdered high-speed steelPowdered high-speed steel
                      Surface treatmentWithout DLC foundationWithout DLC foundationWithout DLC foundationWithout DLC foundationWithout DLC foundation
                      Tip shape2E / 3E / 4E----

                      Loading...

                      1. 1

                      Related Categories to Burring Punches

                      X
                      whatsapp-qr whatsapp-icon